47 #define RF_MODE_AUTO             0x00    48 #define RF_MODE_BLE              0x00    49 #define RF_MODE_IEEE_15_4        0x00    50 #define RF_MODE_PROPRIETARY_2_4  0x00    51 #define RF_MODE_PROPRIETARY      RF_MODE_PROPRIETARY_2_4    52 #define RF_MODE_MULTIPLE         0x00    72 #define IRQN_COMMAND_DONE           0               73 #define IRQN_LAST_COMMAND_DONE      1               74 #define IRQN_FG_COMMAND_DONE        2               75 #define IRQN_LAST_FG_COMMAND_DONE   3               76 #define IRQN_TX_DONE                4               78 #define IRQN_TX_CTRL                6               79 #define IRQN_TX_CTRL_ACK            7               80 #define IRQN_TX_CTRL_ACK_ACK        8               81 #define IRQN_TX_RETRANS             9               82 #define IRQN_TX_ENTRY_DONE          10              83 #define IRQN_TX_BUFFER_CHANGED      11              84 #define IRQN_COMMAND_STARTED        12              85 #define IRQN_FG_COMMAND_STARTED     13              86 #define IRQN_PA_CHANGED             14              88 #define IRQN_RX_NOK                 17              89 #define IRQN_RX_IGNORED             18              90 #define IRQN_RX_EMPTY               19              91 #define IRQN_RX_CTRL                20              92 #define IRQN_RX_CTRL_ACK            21              93 #define IRQN_RX_BUF_FULL            22              94 #define IRQN_RX_ENTRY_DONE          23              95 #define IRQN_RX_DATA_WRITTEN        24              96 #define IRQN_RX_N_DATA_WRITTEN      25              97 #define IRQN_RX_ABORTED             26              98 #define IRQN_RX_COLLISION_DETECTED  27              99 #define IRQN_SYNTH_NO_LOCK          28             100 #define IRQN_MODULES_UNLOCKED       29             101 #define IRQN_BOOT_DONE              30             103 #define IRQN_INTERNAL_ERROR         31             105 #define IRQ_COMMAND_DONE            (1U << IRQN_COMMAND_DONE)   106 #define IRQ_LAST_COMMAND_DONE       (1U << IRQN_LAST_COMMAND_DONE)   107 #define IRQ_FG_COMMAND_DONE         (1U << IRQN_FG_COMMAND_DONE)   108 #define IRQ_LAST_FG_COMMAND_DONE    (1U << IRQN_LAST_FG_COMMAND_DONE)   110 #define IRQ_TX_DONE                 (1U << IRQN_TX_DONE)   111 #define IRQ_TX_ACK                  (1U << IRQN_TX_ACK)   112 #define IRQ_TX_CTRL                 (1U << IRQN_TX_CTRL)   113 #define IRQ_TX_CTRL_ACK             (1U << IRQN_TX_CTRL_ACK)   114 #define IRQ_TX_CTRL_ACK_ACK         (1U << IRQN_TX_CTRL_ACK_ACK)   115 #define IRQ_TX_RETRANS              (1U << IRQN_TX_RETRANS)   117 #define IRQ_TX_ENTRY_DONE           (1U << IRQN_TX_ENTRY_DONE)   118 #define IRQ_TX_BUFFER_CHANGED       (1U << IRQN_TX_BUFFER_CHANGED)   120 #define IRQ_COMMAND_STARTED         (1U << IRQN_COMMAND_STARTED)   121 #define IRQ_FG_COMMAND_STARTED      (1U << IRQN_FG_COMMAND_STARTED)   122 #define IRQ_PA_CHANGED              (1U << IRQN_PA_CHANGED)   124 #define IRQ_RX_OK                   (1U << IRQN_RX_OK)   125 #define IRQ_RX_NOK                  (1U << IRQN_RX_NOK)   126 #define IRQ_RX_IGNORED              (1U << IRQN_RX_IGNORED)   127 #define IRQ_RX_EMPTY                (1U << IRQN_RX_EMPTY)   128 #define IRQ_RX_CTRL                 (1U << IRQN_RX_CTRL)   129 #define IRQ_RX_CTRL_ACK             (1U << IRQN_RX_CTRL_ACK)   130 #define IRQ_RX_BUF_FULL             (1U << IRQN_RX_BUF_FULL)   131 #define IRQ_RX_ENTRY_DONE           (1U << IRQN_RX_ENTRY_DONE)   132 #define IRQ_RX_DATA_WRITTEN         (1U << IRQN_RX_DATA_WRITTEN)   133 #define IRQ_RX_N_DATA_WRITTEN       (1U << IRQN_RX_N_DATA_WRITTEN)   134 #define IRQ_RX_ABORTED              (1U << IRQN_RX_ABORTED)   135 #define IRQ_RX_COLLISION_DETECTED   (1U << IRQN_RX_COLLISION_DETECTED)   136 #define IRQ_SYNTH_NO_LOCK           (1U << IRQN_SYNTH_NO_LOCK)   137 #define IRQ_MODULES_UNLOCKED        (1U << IRQN_MODULES_UNLOCKED)   138 #define IRQ_BOOT_DONE               (1U << IRQN_BOOT_DONE)   139 #define IRQ_INTERNAL_ERROR          (1U << IRQN_INTERNAL_ERROR)   147 #define CMDSTA_Pending 0x00                 148 #define CMDSTA_Done 0x01                    150 #define CMDSTA_IllegalPointer 0x81          151 #define CMDSTA_UnknownCommand 0x82          152 #define CMDSTA_UnknownDirCommand 0x83       153 #define CMDSTA_ContextError 0x85            155 #define CMDSTA_SchedulingError 0x86         157 #define CMDSTA_ParError 0x87                159 #define CMDSTA_QueueError 0x88              161 #define CMDSTA_QueueBusy 0x89               171 #define CMDR_DIR_CMD(cmdId) (((cmdId) << 16) | 1)   174 #define CMDR_DIR_CMD_1BYTE(cmdId, par) (((cmdId) << 16) | ((par) << 8) | 1)   177 #define CMDR_DIR_CMD_2BYTE(cmdId, par) (((cmdId) << 16) | ((par) & 0xFFFC) | 1)   187 #define TRIG_ABSTIME 2           188 #define TRIG_REL_SUBMIT 3        189 #define TRIG_REL_START 4         190 #define TRIG_REL_PREVSTART 5     191 #define TRIG_REL_FIRSTSTART 6    192 #define TRIG_REL_PREVEND 7       193 #define TRIG_REL_EVT1 8          194 #define TRIG_REL_EVT2 9          195 #define TRIG_EXTERNAL 10         196 #define TRIG_PAST_BM 0x80        203 #define COND_ALWAYS 0            205 #define COND_STOP_ON_FALSE 2     206 #define COND_STOP_ON_TRUE 3      208 #define COND_SKIP_ON_FALSE 4     210 #define COND_SKIP_ON_TRUE 5      222 #define PENDING          0x0001      223 #define ACTIVE           0x0002      224 #define SKIPPED          0x0003      225 #define DONE_OK          0x0400      229 #define DONE_COUNTDOWN   0x0401      230 #define DONE_RXERR       0x0402      231 #define DONE_TIMEOUT     0x0403      232 #define DONE_STOPPED     0x0404      233 #define DONE_ABORT       0x0405      234 #define DONE_FAILED      0x0406      235 #define ERROR_PAST_START 0x0800      239 #define ERROR_START_TRIG 0x0801      240 #define ERROR_CONDITION  0x0802      241 #define ERROR_PAR        0x0803      242 #define ERROR_POINTER    0x0804      243 #define ERROR_CMDID      0x0805      244 #define ERROR_WRONG_BG   0x0806      246 #define ERROR_NO_SETUP   0x0807      247 #define ERROR_NO_FS      0x0808      248 #define ERROR_SYNTH_PROG 0x0809      249 #define ERROR_TXUNF      0x080A      250 #define ERROR_RXOVF      0x080B      251 #define ERROR_NO_RX      0x080C      252 #define ERROR_PENDING    0x080D      259 #define DATA_ENTRY_TYPE_GEN 0        260 #define DATA_ENTRY_TYPE_MULTI 1      261 #define DATA_ENTRY_TYPE_PTR 2        262 #define DATA_ENTRY_TYPE_PARTIAL 3    268 #define DATA_ENTRY_PENDING 0         269 #define DATA_ENTRY_ACTIVE 1          270 #define DATA_ENTRY_BUSY 2            271 #define DATA_ENTRY_FINISHED 3        272 #define DATA_ENTRY_UNFINISHED 4      279 #define ADI_VAL_MASK(addr, mask, value) \   280 (((addr) & 1) ? (((mask) & 0x0F) | (((value) & 0x0F) << 4)) : \   281  ((((mask) & 0x0F) << 4) | ((value) & 0x0F)))   282 #define HW_REG_OVERRIDE(addr, val) ((((uintptr_t) (addr)) & 0xFFFC) | ((uint32_t)(val) << 16))   284 #define ADI_REG_OVERRIDE(adiNo, addr, val) (2 | ((uint32_t)(val) << 16) | \   286 (((addr) & 0x3F) << 24) | (((adiNo) ? 1U : 0) << 31))   287 #define ADI_2REG_OVERRIDE(adiNo, addr, val, addr2, val2) \   289 (2 | ((uint32_t)(val2) << 2) | (((addr2) & 0x3F) << 10) | ((uint32_t)(val) << 16) | \   290 (((addr) & 0x3F) << 24) | (((adiNo) ? 1U : 0) << 31))   291 #define ADI_HALFREG_OVERRIDE(adiNo, addr, mask, val) (2 | (ADI_VAL_MASK(addr, mask, val) << 16) | \   293 (((addr) & 0x3F) << 24) | (1U << 30) | (((adiNo) ? 1U : 0) << 31))   294 #define ADI_2HALFREG_OVERRIDE(adiNo, addr, mask, val, addr2, mask2, val2) \   296 (2 | (ADI_VAL_MASK(addr2, mask2, val2) << 2) | (((addr2) & 0x3F) << 10) | \   297 (ADI_VAL_MASK(addr, mask, val) << 16) | (((addr) & 0x3F) << 24) | (1U << 30) | (((adiNo) ? 1U : 0) << 31))   300 #define SW_REG_OVERRIDE(cmd, field, val) (3 | ((_POSITION_##cmd##_##field) << 4) | ((uint32_t)(val) << 16))   301 #define SW_REG_IND_OVERRIDE(cmd, field, offset, val) (3 | \   303 (((_POSITION_##cmd##_##field) + ((offset) << 1)) << 4) | ((uint32_t)(val) << 16))   304 #define SW_REG_BYTE_OVERRIDE(cmd, field, val) (0x8003 | ((_POSITION_##cmd##_##field) << 4) | \   306 (((uint32_t)(val) & 0xFF) << 16))   307 #define SW_REG_2BYTE_OVERRIDE(cmd, field, val0, val1) (3 | (((_POSITION_##cmd##_##field) & 0xFFFE) << 4) | \   309                                                        (((uint32_t)(val0) << 16) & 0x00FF0000) | ((uint32_t)(val1) << 24))   310 #define SW_REG_MASK_OVERRIDE(cmd, field, offset, mask, val) (0x8003 | \   311 ((_POSITION_##cmd##_##field + (offset)) << 4) | (((uint32_t)(val) & 0xFF) << 16) | (((uint32_t)(mask) & 0xFF) << 24))   313 #define HW16_ARRAY_OVERRIDE(addr, length) (1 | (((uintptr_t) (addr)) & 0xFFFC) | ((uint32_t)(length) << 16))   314 #define HW32_ARRAY_OVERRIDE(addr, length) (1 | (((uintptr_t) (addr)) & 0xFFFC) | \   315 ((uint32_t)(length) << 16) | (1U << 30))   316 #define HW16_MASK_ARRAY_OVERRIDE(addr, length) (0x20000001 | (((uintptr_t) (addr)) & 0xFFFC) | ((uint32_t)(length) << 16))   317 #define HW32_MASK_ARRAY_OVERRIDE(addr, length) (0x60000001 | (((uintptr_t) (addr)) & 0xFFFC) | ((uint32_t)(length) << 16))   318 #define HW16_MASK_VAL(mask, val) ((mask) << 16 | (val))   319 #define ADI_ARRAY_OVERRIDE(adiNo, addr, bHalfSize, length) (1 | ((((addr) & 0x3F) << 2)) | \   320 ((!!(bHalfSize)) << 8) | ((!!(adiNo)) << 9) | ((uint32_t)(length) << 16) | (2U << 30))   321 #define SW_ARRAY_OVERRIDE(cmd, firstfield, length) (1 | (((_POSITION_##cmd##_##firstfield)) << 2) | \   322 ((uint32_t)(length) << 16) | (3U << 30))   323 #define MCE_RFE_OVERRIDE(mceCfg, mceRomBank, mceMode, rfeCfg, rfeRomBank, rfeMode) \   324    (7 | ((mceCfg & 2) << 3) | ((rfeCfg & 2) << 4) |\   325     ((mceCfg & 1) << 6) | (((mceRomBank) & 0x0F) << 7) | \   326     ((rfeCfg & 1) << 11) | (((rfeRomBank) & 0x0F) << 12) | \   327     (((mceMode) & 0x00FF) << 16) | (((rfeMode) & 0x00FF) << 24))   328 #define HPOSC_OVERRIDE(freqOffset) (0x000B | ((freqOffset) << 16))   329 #define TX20_POWER_OVERRIDE(tx20Power) (0x002B | (((uint32_t) tx20Power) << 10))   330 #define TX_STD_POWER_OVERRIDE(txPower) (0x022B | (((uint32_t) txPower) << 10))   331 #define MCE_RFE_SPLIT_OVERRIDE(mceRxCfg, mceTxCfg, rfeRxCfg, rfeTxCfg) \   332     (0x003B | ((mceRxCfg) << 12) | ((mceTxCfg) << 17) | ((rfeRxCfg) << 22) | ((rfeTxCfg) << 27))   333 #define CENTER_FREQ_OVERRIDE(centerFreq, flags) (0x004B | ((flags & 0x03) << 18) | \   334    ((centerFreq) << 20))   335 #define MOD_TYPE_OVERRIDE(modType, deviation, stepSz, flags) (0x005B | ((flags & 0x01) << 15) | \   336    ((modType) << 16) | ((deviation) << 19) |((stepSz) << 30) )   337 #define NEW_OVERRIDE_SEGMENT(address) (((((uintptr_t)(address)) & 0x03FFFFFC) << 6) | 0x000F | \   338    (((((uintptr_t)(address) >> 24) == 0x20) ? 0x01 : \   339      (((uintptr_t)(address) >> 24) == 0x21) ? 0x02 : \   340      (((uintptr_t)(address) >> 24) == 0xA0) ? 0x03 : \   341      (((uintptr_t)(address) >> 24) == 0x00) ? 0x04 : \   342      (((uintptr_t)(address) >> 24) == 0x10) ? 0x05 : \   343      (((uintptr_t)(address) >> 24) == 0x11) ? 0x06 : \   344      (((uintptr_t)(address) >> 24) == 0x40) ? 0x07 : \   345      (((uintptr_t)(address) >> 24) == 0x50) ? 0x08 : \   346      0x09) << 4)) // Use illegal value for illegal address range   347 #define END_OVERRIDE 0xFFFFFFFF   352 #define ADI_ADDR_VAL(addr, value) ((((addr) & 0x7F) << 8) | ((value) & 0xFF))   353 #define ADI_ADDR_VAL_MASK(addr, mask, value) ((((addr) & 0x7F) << 8) | ADI_VAL_MASK(addr, mask, value))   356 #define LOWORD(value) ((value) & 0xFFFF)   357 #define HIWORD(value) ((value) >> 16) uint8_t * pCurrEntry
Pointer to the data queue entry to be used, NULL for an empty queue. 
Definition: cc13x2_cc26x2/driverlib/rf_mailbox.h:63
 
uint8_t * pLastEntry
Pointer to the last entry in the queue, NULL for a circular queue. 
Definition: cc13x2_cc26x2/driverlib/rf_mailbox.h:64
 
uint32_t ratmr_t
Type definition for RAT. 
Definition: cc13x2_cc26x2/driverlib/rf_mailbox.h:57
 
Type definition for a data queue. 
Definition: cc13x2_cc26x2/driverlib/rf_mailbox.h:62