Z-Stack API Reference  8.31.00.00

These attributes are used by Green Power Proxies. More...

Macros

#define ATTRID_GP_GPP_MAX_PROXY_TABLE_ENTRIES   0x0010
 Maximum number of Proxy Table entries this node can hold.
 
#define ATTRID_GP_PROXY_TABLE   0x0011
 
#define ATTRID_GP_GPP_NOTIFICATION_RETRY_NUMBER   0x0012
 
#define ATTRID_GP_GPP_NOTIFICATION_RETRY_TIMER   0x0013
 
#define ATTRID_GP_GPP_MAX_SEARCH_COUNTER   0x0014
 This attribute defines the maximum value the Search Counter can take, before it rolls over.
 
#define ATTRID_GP_GPP_BLOCKED_GPD_ID   0x0015
 The gppBlockedGPDID attribute contains the information on GPDs active in the vicinity.
 
#define ATTRID_GP_GPP_FUNCTIONALITY   0x0016
 The gppFunctionality attribute indicates support of the GP functionality by this device.
 
#define ATTRID_GP_GPP_ACTIVE_FUNCTIONALITY   0x0017
 

Detailed Description

These attributes are used by Green Power Proxies.

Macro Definition Documentation

§ ATTRID_GP_GPP_ACTIVE_FUNCTIONALITY

#define ATTRID_GP_GPP_ACTIVE_FUNCTIONALITY   0x0017

The gppActiveFunctionality attribute indicates which GP functionality supported by this device is currently enabled.

§ ATTRID_GP_GPP_NOTIFICATION_RETRY_NUMBER

#define ATTRID_GP_GPP_NOTIFICATION_RETRY_NUMBER   0x0012

This attribute defines the maximum number of retransmissions in case a GP Notification Response.

§ ATTRID_GP_GPP_NOTIFICATION_RETRY_TIMER

#define ATTRID_GP_GPP_NOTIFICATION_RETRY_TIMER   0x0013

This attribute defines the time to wait for GP Notification Response command after sending full unicast GP Notification command.

§ ATTRID_GP_PROXY_TABLE

#define ATTRID_GP_PROXY_TABLE   0x0011

The Proxy Table attribute contains the information on GPDs active in the system and the corresponding sinks.