![]() |
![]() |
|
Z-Stack API Reference
8.31.00.00
|
These are default values used by GP Sinks. More...
Macros | |
| #define | GPS_MAX_SINK_TABLE_ENTRIES 0x05 |
| Maximum number of Sink Table entries supported by this device. | |
| #define | GPS_COMMUNICATION_MODE 0x01 |
| Default communication mode requested by this sink. | |
| #define | GPS_COMMISSIONING_EXIT_MODE 0x02 |
| Conditions for the commissioning mode sink to exit the commissioning mode. | |
| #define | GPS_COMMISSIONING_WINDOW 0x00B4 |
| #define | GPS_SECURITY_LEVEL 0x06 |
| The minimum required security level to be supported by the paired GPDs. | |
| #define | GPS_RADIUS 0x08 |
| The radius value. | |
These are default values used by GP Sinks.
| #define GPS_COMMISSIONING_WINDOW 0x00B4 |
Default duration of the Commissioning window duration, in seconds, as requested by this sink