Z-Stack API Reference  8.31.00.00
ZCL On Off Switch Config Cluster

Macros

#define ATTRID_ON_OFF_SWITCH_CONFIGURATION_SWITCH_TYPE   0x0000
 
#define ATTRID_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS   0x0010
 
#define ON_OFF_SWITCH_CONFIGURATION_SWITCH_TYPE_TOGGLE   0x00
 
#define ON_OFF_SWITCH_CONFIGURATION_SWITCH_TYPE_MOMENTARY   0x01
 
#define ON_OFF_SWITCH_CONFIGURATION_SWITCH_TYPE_MULTIFUNCTION   0x02
 
#define ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_ON   0x00
 
#define ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_OFF   0x01
 
#define ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_TOGGLE   0x02
 

Detailed Description

Macro Definition Documentation

§ ATTRID_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS

#define ATTRID_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS   0x0010

The SwitchActions attribute is 8 bits in length and specifies the commands of the On/Off cluster

§ ATTRID_ON_OFF_SWITCH_CONFIGURATION_SWITCH_TYPE

#define ATTRID_ON_OFF_SWITCH_CONFIGURATION_SWITCH_TYPE   0x0000

The SwitchType attribute specifies the basic functionality of the On/Off switching device.