Z-Stack API Reference  8.31.00.00
ZCL Smart Energy Clusters

This group defines the IDs for the Smart Energy Clusters defined in the ZCL v7 specification. More...

Macros

#define ZCL_CLUSTER_ID_SE_PRICE   0x0700
 Price Cluster. Commands and attributes for reporting price.
 
#define ZCL_CLUSTER_ID_SE_DRLC   0x0701
 
#define ZCL_CLUSTER_ID_SE_METERING   0x0702
 Metering Cluster. Commands and attributes for reporting metering data.
 
#define ZCL_CLUSTER_ID_SE_MESSAGING   0x0703
 Messaging Cluster. Commands and attributes for sending messages to devices.
 
#define ZCL_CLUSTER_ID_SE_TUNNELING   0x0704
 
#define ZCL_CLUSTER_ID_SE_PREPAYMENT   0x0705
 Tunnel Cluster. Commands and attributes for mobile office solutions using devices.
 
#define ZCL_CLUSTER_ID_SE_ENERGY_MGMT   0x0706
 ISO7816 Tunnel Cluster. Commands and attributes for mobile office solutions using devices.
 
#define ZCL_CLUSTER_ID_SE_CALENDAR   0x0707
 ISO7816 Tunnel Cluster. Commands and attributes for mobile office solutions using devices.
 
#define ZCL_CLUSTER_ID_SE_DEVICE_MGMT   0x0708
 ISO7816 Tunnel Cluster. Commands and attributes for mobile office solutions using devices.
 
#define ZCL_CLUSTER_ID_SE_EVENTS   0x0709
 ISO7816 Tunnel Cluster. Commands and attributes for mobile office solutions using devices.
 
#define ZCL_CLUSTER_ID_SE_MDU_PAIRING   0x070A
 ISO7816 Tunnel Cluster. Commands and attributes for mobile office solutions using devices.
 
#define ZCL_CLUSTER_ID_SE_KEY_ESTABLISHMENT   0x0800
 

Detailed Description

This group defines the IDs for the Smart Energy Clusters defined in the ZCL v7 specification.

Macro Definition Documentation

§ ZCL_CLUSTER_ID_SE_DRLC

#define ZCL_CLUSTER_ID_SE_DRLC   0x0701

Demand Response and Load Control Cluster. Commands and attributes for providing demand response and load control of devices.

§ ZCL_CLUSTER_ID_SE_KEY_ESTABLISHMENT

#define ZCL_CLUSTER_ID_SE_KEY_ESTABLISHMENT   0x0800

Key Establishment Cluster. Commands and attributes for application level security establishment.

§ ZCL_CLUSTER_ID_SE_TUNNELING

#define ZCL_CLUSTER_ID_SE_TUNNELING   0x0704

Tunneling Cluster. Commands and attributes for establishing and using a tunnel between two devices.