Z-Stack API Reference  8.31.00.00
_zstackmsg_bdbcbketclinkkeyexchangeind_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 

Detailed Description

Message send from the ZStack Thread to notify the application to perform its own Trust Center Link Key Exchange procedure or to report fail on this to allow the default procedure to be performed. Refer to Zstackapi_bdbCBKETCLinkKeyExchangeAttemptReq(). The command ID for this message is zstackmsg_CmdIDs_BDB_CBKE_TC_LINK_KEY_EXCHANGE_IND.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs


The documentation for this struct was generated from the following file: