Z-Stack API Reference  8.31.00.00
_zstackmsg_devjoinreq_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_devJoinReq_tpReq
 

Detailed Description

Send this message to the ZStack Thread to initiate a network join. The command ID for this message is zstackmsg_CmdIDs_DEV_JOIN_REQ.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ pReq

Message command fields


The documentation for this struct was generated from the following file: