Z-Stack API Reference  8.31.00.00
_zstackmsg_sysnwkinforeadreq_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_sysNwkInfoReadRsp_tpRsp
 

Detailed Description

Send this message to request the Network Information the ZStack Thread. The command ID for this message is zstackmsg_CmdIDs_SYS_NWK_INFO_READ_REQ.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ pRsp

Response fields (immediate response)


The documentation for this struct was generated from the following file: