Z-Stack API Reference  8.31.00.00
GpSink_AppCallbacks_t Struct Reference

Register Callbacks table entry - enter function pointers for callbacks that the application would like to receive when processing sink functionality. More...

#include <zcl_green_power.h>

Data Fields

GPDFCB_GP_identify_t pfnGpdfIdentifyCmd
 
GPDFCB_GP_RecallScene_t pfnGpdfRecallSceneCmd
 
GPDFCB_GP_StoreScene_t pfnGpdfStoreSceneCmd
 
GPDFCB_GP_Off_t pfnGpdfOffCmd
 
GPDFCB_GP_On_t pfnGpdfOnCmd
 
GPDFCB_GP_Toggle_t pfnGpdfToggleCmd
 
GPDFCB_GP_LevelControlStop_t pfnGpdfLevelControlStopCmd
 
GPDFCB_GP_MoveUp_t pfnGpdfMoveUpCmd
 
GPDFCB_GP_MoveDown_t pfnGpdfMoveDownCmd
 
GPDFCB_GP_StepUp_t pfnGpdfStepUpCmd
 
GPDFCB_GP_StepDown_t pfnGpdfStepDownCmd
 
GPDFCB_GP_MoveUpWithOnOff_t pfnGpdfMoveUpWithOnOffCmd
 
GPDFCB_GP_MoveDownWithOnOff_t pfnGpdfMoveDownWithOnOffCmd
 
GPDFCB_GP_StepUpWithOnOff_t pfnGpdfStepUpWithOnOffCmd
 
GPDFCB_GP_StepDownWithOnOff_t pfnGpdfStepDownWithOnOffCmd
 
GPDFCB_GP_MoveHueStop_t pfnGpdfMoveHueStopCmd
 
GPDFCB_GP_MoveHueUp_t pfnGpdfMoveHueUpCmd
 
GPDFCB_GP_MoveHueDown_t pfnGpdfMoveHueDownCmd
 
GPDFCB_GP_StepHueUp_t pfnGpdfStepHueUpCmd
 
GPDFCB_GP_StepHueDown_t pfnGpdfStepHueDownCmd
 
GPDFCB_GP_MoveSaturationStop_t pfnGpdfMoveSaturationStopCmd
 
GPDFCB_GP_MoveSaturationUp_t pfnGpdfMoveSaturationUpCmd
 
GPDFCB_GP_MoveSaturationDown_t pfnGpdfMoveSaturationDownCmd
 
GPDFCB_GP_StepSaturationUp_t pfnGpdfStepSaturationUpCmd
 
GPDFCB_GP_StepSaturationDown_t pfnGpdfStepSaturationDownCmd
 
GPDFCB_GP_MoveColor_t pfnGpdfMoveColorCmd
 
GPDFCB_GP_StepColor_t pfnGpdfStepColorCmd
 
GPDFCB_GP_LockDoor_t pfnGpdfLockDoorCmd
 
GPDFCB_GP_UnlockDoor_t pfnGpdfUnlockDoorCmd
 
GPDFCB_GP_AttributeReporting_t pfnGpdfAttributeReportingCmd
 
GPDFCB_GP_MfrSpecificReporting_t pfnGpdfMfrSpecificReportingCmd
 
GPDFCB_GP_MultiClusterReporting_t pfnGpdfMultiClusterReportingCmd
 
GPDFCB_GP_MfrSpecificMultiReporting_t pfnGpdfMfrSpecificMultiReportingCmd
 
GPDFCB_GP_RequestAttributes_t pfnGpdfRequestAttributesCmd
 
GPDFCB_GP_ReadAttributeRsp_t pfnGpdfReadAttributeRspCmd
 
GPDFCB_GP_zclTunneling_t pfnGpdfzclTunnelingCmd
 

Detailed Description

Register Callbacks table entry - enter function pointers for callbacks that the application would like to receive when processing sink functionality.

callbacks for GPDF commands handlers


The documentation for this struct was generated from the following file: