26 #ifndef RFC_CMD_TOF_H_ 27 #define RFC_CMD_TOF_H_ 34 #include <ti/devices/DeviceFamily.h> 35 #include DeviceFamily_constructPath(driverlib/rf_mailbox.h) 36 #include DeviceFamily_constructPath(driverlib/rf_common_cmd.h) 37 #include DeviceFamily_constructPath(driverlib/rf_prop_cmd.h) 48 } rfc_CMD_TOF_sample_t;
58 } rfc_CMD_TOF_synthCal_t;
63 rfc_radioOp_t *pNextOp;
68 uint8_t triggerType:4;
82 uint16_t numIterations;
88 rfc_CMD_TOF_sample_t* pT1RSSIBuf;
89 uint32_t SW0Timestamp;
93 uint32_t doubleBufferLen;
98 uint8_t useCompensation;
100 uint16_t missedPktLimit;
101 uint16_t missedSW0Limit;
102 uint16_t timeslotTimeout;
103 uint16_t syncTimeout;
110 rfc_CMD_TOF_synthCal_t* freqCalibList;
112 uint16_t freqCalibTime;
113 uint16_t numResultsReady;
115 uint16_t resultReadyFrequency;
116 uint8_t syncwordBufferInUse;
117 uint8_t syncwordBufferReady;
119 uint16_t txRxBufferLen;
120 uint8_t LQIThreshold;
121 uint8_t magnDiffThreshold;