36 #include "hci_event.h" 39 extern uint8 hciTaskID;
40 extern uint8 hciTestTaskID;
41 extern uint8 hciGapTaskID;
42 extern uint8 hciL2capTaskID;
43 extern uint8 hciSmpTaskID;
51 #define HCI_ASSERT(condition) HAL_ASSERT(condition) 65 #define HCI_TX_PROCESS_EVENT 0x0001 66 #define HCI_TEST_UART_SEND_EVENT 0x0002 67 #define HCI_ADV_NOTICE_EVENT 0x0004 68 #define HCI_SCAN_NOTICE_EVENT 0x0008 69 #define HCI_BDADDR_UPDATED_EVENT 0x4000 72 #define HCI_CTRL_TO_HOST_EVENT 0x01 73 #define HCI_HOST_TO_CTRL_CMD_EVENT 0x02 74 #define HCI_HOST_TO_CTRL_DATA_EVENT 0x03 76 #define HCI_BDADDR_LEN 6 79 #define HCI_MAX_CMD_PKT_SIZE 0xFF 80 #define HCI_MAX_DATA_PKT_SIZE 0xFFFF 83 #define HCI_DATA_MAX_DATA_LENGTH 27 91 #define HCI_CMD_MIN_LENGTH 4 99 #define HCI_EVENT_MIN_LENGTH 3 108 #define HCI_DATA_MIN_LENGTH 5 110 #define HCI_MAX_NUM_CONNECTIONS 0x03 112 #define HCI_TX_DATA_ANY_CONNECTION 0xFF 115 #define HCI_CMD_PACKET 0x01 116 #define HCI_ACL_DATA_PACKET 0x02 117 #define HCI_SCO_DATA_PACKET 0x03 118 #define HCI_EVENT_PACKET 0x04 122 #define HCI_PARSER_STATE_PKT_TYPE 0 123 #define HCI_CMD_PARSER_STATE_OPCODE 1 124 #define HCI_CMD_PARSER_STATE_LENGTH 2 125 #define HCI_CMD_PARSER_STATE_DATA 3 126 #define HCI_DATA_PARSER_STATE_HANDLE 4 127 #define HCI_DATA_PARSER_STATE_LENGTH 5 128 #define HCI_DATA_PARSER_STATE_DATA 6 131 #define HCI_OPCODE_CSG_LINK_LAYER 0 132 #define HCI_OPCODE_CSG_CSG_L2CAP 1 133 #define HCI_OPCODE_CSG_CSG_ATT 2 134 #define HCI_OPCODE_CSG_CSG_GATT 3 135 #define HCI_OPCODE_CSG_CSG_GAP 4 136 #define HCI_OPCODE_CSG_CSG_SM 5 137 #define HCI_OPCODE_CSG_CSG_Reserved 6 138 #define HCI_OPCODE_CSG_CSG_USER_PROFILE 7 141 #define VENDOR_SPECIFIC_OGF 0x3F 148 #define HCI_DISCONNECT 0x0406 149 #define HCI_READ_REMOTE_VERSION_INFO 0x041D 152 #define HCI_SET_EVENT_MASK 0x0C01 153 #define HCI_RESET 0x0C03 154 #define HCI_READ_TRANSMIT_POWER 0x0C2D 155 #define HCI_SET_CONTROLLER_TO_HOST_FLOW_CONTROL 0x0C31 157 #define HCI_HOST_BUFFER_SIZE 0x0C33 158 #define HCI_HOST_NUM_COMPLETED_PACKETS 0x0C35 160 #define HCI_SET_EVENT_MASK_PAGE_2 0x0C63 161 #define HCI_READ_AUTH_PAYLOAD_TIMEOUT 0x0C7B 162 #define HCI_WRITE_AUTH_PAYLOAD_TIMEOUT 0x0C7C 165 #define HCI_READ_LOCAL_VERSION_INFO 0x1001 166 #define HCI_READ_LOCAL_SUPPORTED_COMMANDS 0x1002 167 #define HCI_READ_LOCAL_SUPPORTED_FEATURES 0x1003 168 #define HCI_READ_BDADDR 0x1009 171 #define HCI_READ_RSSI 0x1405 175 #define HCI_LE_SET_EVENT_MASK 0x2001 176 #define HCI_LE_READ_BUFFER_SIZE 0x2002 177 #define HCI_LE_READ_LOCAL_SUPPORTED_FEATURES 0x2003 178 #define HCI_LE_SET_RANDOM_ADDR 0x2005 179 #define HCI_LE_SET_ADV_PARAM 0x2006 180 #define HCI_LE_READ_ADV_CHANNEL_TX_POWER 0x2007 181 #define HCI_LE_SET_ADV_DATA 0x2008 182 #define HCI_LE_SET_SCAN_RSP_DATA 0x2009 183 #define HCI_LE_SET_ADV_ENABLE 0x200A 184 #define HCI_LE_SET_SCAN_PARAM 0x200B 185 #define HCI_LE_SET_SCAN_ENABLE 0x200C 186 #define HCI_LE_CREATE_CONNECTION 0x200D 187 #define HCI_LE_CREATE_CONNECTION_CANCEL 0x200E 188 #define HCI_LE_READ_WHITE_LIST_SIZE 0x200F 189 #define HCI_LE_CLEAR_WHITE_LIST 0x2010 190 #define HCI_LE_ADD_WHITE_LIST 0x2011 191 #define HCI_LE_REMOVE_WHITE_LIST 0x2012 192 #define HCI_LE_CONNECTION_UPDATE 0x2013 193 #define HCI_LE_SET_HOST_CHANNEL_CLASSIFICATION 0x2014 194 #define HCI_LE_READ_CHANNEL_MAP 0x2015 195 #define HCI_LE_READ_REMOTE_USED_FEATURES 0x2016 196 #define HCI_LE_ENCRYPT 0x2017 197 #define HCI_LE_RAND 0x2018 198 #define HCI_LE_START_ENCRYPTION 0x2019 199 #define HCI_LE_LTK_REQ_REPLY 0x201A 200 #define HCI_LE_LTK_REQ_NEG_REPLY 0x201B 201 #define HCI_LE_READ_SUPPORTED_STATES 0x201C 202 #define HCI_LE_RECEIVER_TEST 0x201D 203 #define HCI_LE_TRANSMITTER_TEST 0x201E 204 #define HCI_LE_TEST_END 0x201F 206 #define HCI_LE_REMOTE_CONN_PARAM_REQ_REPLY 0x2020 207 #define HCI_LE_REMOTE_CONN_PARAM_REQ_NEG_REPLY 0x2021 209 #define HCI_LE_SET_DATA_LENGTH 0x2022 210 #define HCI_LE_READ_SUGGESTED_DEFAULT_DATA_LENGTH 0x2023 211 #define HCI_LE_WRITE_SUGGESTED_DEFAULT_DATA_LENGTH 0x2024 212 #define HCI_LE_READ_LOCAL_P256_PUBLIC_KEY 0x2025 213 #define HCI_LE_GENERATE_DHKEY 0x2026 214 #define HCI_LE_ADD_DEVICE_TO_RESOLVING_LIST 0x2027 215 #define HCI_LE_REMOVE_DEVICE_FROM_RESOLVING_LIST 0x2028 216 #define HCI_LE_CLEAR_RESOLVING_LIST 0x2029 217 #define HCI_LE_READ_RESOLVING_LIST_SIZE 0x202A 218 #define HCI_LE_READ_PEER_RESOLVABLE_ADDRESS 0x202B 219 #define HCI_LE_READ_LOCAL_RESOLVABLE_ADDRESS 0x202C 220 #define HCI_LE_SET_ADDRESS_RESOLUTION_ENABLE 0x202D 221 #define HCI_LE_SET_RESOLVABLE_PRIVATE_ADDRESS_TIMEOUT 0x202E 222 #define HCI_LE_READ_MAX_DATA_LENGTH 0x202F 226 #define HCI_LE_READ_PHY 0x2030 227 #define HCI_LE_SET_DEFAULT_PHY 0x2031 228 #define HCI_LE_SET_PHY 0x2032 229 #define HCI_LE_ENHANCED_RECEIVER_TEST 0x2033 230 #define HCI_LE_ENHANCED_TRANSMITTER_TEST 0x2034 231 // LE Vendor Specific LL Extension Commands 233 #define HCI_EXT_SET_RX_GAIN 0xFC00 234 #define HCI_EXT_SET_TX_POWER 0xFC01 235 #define HCI_EXT_ONE_PKT_PER_EVT 0xFC02 236 #define HCI_EXT_CLK_DIVIDE_ON_HALT 0xFC03 238 #define HCI_EXT_DECLARE_NV_USAGE 0xFC04 239 #define HCI_EXT_DECRYPT 0xFC05 241 #define HCI_EXT_SET_LOCAL_SUPPORTED_FEATURES 0xFC06 242 #define HCI_EXT_SET_FAST_TX_RESP_TIME 0xFC07 243 #define HCI_EXT_MODEM_TEST_TX 0xFC08 244 #define HCI_EXT_MODEM_HOP_TEST_TX 0xFC09 245 #define HCI_EXT_MODEM_TEST_RX 0xFC0A 246 #define HCI_EXT_END_MODEM_TEST 0xFC0B 247 #define HCI_EXT_SET_BDADDR 0xFC0C 248 #define HCI_EXT_SET_SCA 0xFC0D 249 #define HCI_EXT_ENABLE_PTM 0xFC0E 250 #define HCI_EXT_SET_FREQ_TUNE 0xFC0F 251 #define HCI_EXT_SAVE_FREQ_TUNE 0xFC10 252 #define HCI_EXT_SET_MAX_DTM_TX_POWER 0xFC11 253 #define HCI_EXT_MAP_PM_IO_PORT 0xFC12 255 #define HCI_EXT_DISCONNECT_IMMED 0xFC13 257 #define HCI_EXT_PER 0xFC14 258 #define HCI_EXT_PER_BY_CHAN 0xFC15 259 #define HCI_EXT_EXTEND_RF_RANGE 0xFC16 261 #define HCI_EXT_ADV_EVENT_NOTICE 0xFC17 263 #define HCI_EXT_HALT_DURING_RF 0xFC19 265 #define HCI_EXT_OVERRIDE_SL 0xFC1A 267 #define HCI_EXT_BUILD_REVISION 0xFC1B 268 #define HCI_EXT_DELAY_SLEEP 0xFC1C 270 #define HCI_EXT_RESET_SYSTEM 0xFC1D 272 #define HCI_EXT_OVERLAPPED_PROCESSING 0xFC1E 274 #define HCI_EXT_NUM_COMPLETED_PKTS_LIMIT 0xFC1F 276 #define HCI_EXT_GET_CONNECTION_INFO 0xFC20 277 #define HCI_EXT_SET_MAX_DATA_LENGTH 0xFC21 278 #define HCI_EXT_SCAN_EVENT_NOTICE 0xFC22 279 #define HCI_EXT_SCAN_REQ_REPORT 0xFC23 280 #define HCI_EXT_GET_ACTIVE_CONNECTION_INFO 0xFC24 281 #define HCI_EXT_SET_SCAN_CHAN 0xFC25 283 #define HCI_EXT_LL_TEST_MODE 0xFC70 292 #define HCI_DISCONNECTION_COMPLETE_EVENT_CODE 0x05 293 #define HCI_ENCRYPTION_CHANGE_EVENT_CODE 0x08 294 #define HCI_READ_REMOTE_INFO_COMPLETE_EVENT_CODE 0x0C 295 #define HCI_COMMAND_COMPLETE_EVENT_CODE 0x0E 296 #define HCI_COMMAND_STATUS_EVENT_CODE 0x0F 297 #define HCI_BLE_HARDWARE_ERROR_EVENT_CODE 0x10 298 #define HCI_NUM_OF_COMPLETED_PACKETS_EVENT_CODE 0x13 299 #define HCI_DATA_BUFFER_OVERFLOW_EVENT 0x1A 300 #define HCI_KEY_REFRESH_COMPLETE_EVENT_CODE 0x30 301 #define HCI_APTO_EXPIRED_EVENT_CODE 0x57 304 #define HCI_LE_EVENT_CODE 0x3E 307 #define HCI_BLE_CONNECTION_COMPLETE_EVENT 0x01 308 #define HCI_BLE_ADV_REPORT_EVENT 0x02 309 #define HCI_BLE_CONN_UPDATE_COMPLETE_EVENT 0x03 310 #define HCI_BLE_READ_REMOTE_FEATURE_COMPLETE_EVENT 0x04 311 #define HCI_BLE_LTK_REQUESTED_EVENT 0x05 313 #define HCI_BLE_REMOTE_CONN_PARAM_REQUEST_EVENT 0x06 315 #define HCI_BLE_DATA_LENGTH_CHANGE_EVENT 0x07 316 #define HCI_BLE_READ_LOCAL_P256_PUBLIC_KEY_COMPLETE_EVENT 0x08 317 #define HCI_BLE_GENERATE_DHKEY_COMPLETE_EVENT 0x09 318 #define HCI_BLE_ENHANCED_CONNECTION_COMPLETE_EVENT 0x0A 319 #define HCI_BLE_DIRECT_ADVERTISING_REPORT_EVENT 0x0B 321 #define HCI_BLE_PHY_UPDATE_COMPLETE_EVENT 0x0C 322 // VS Meta Event Codes - Texas Instruments Inc specific! 323 #define HCI_BLE_SCAN_REQ_REPORT_EVENT 0x80 324 #define HCI_BLE_CHANNEL_MAP_UPDATE_EVENT 0x81 326 #define HCI_VE_EVENT_CODE 0xFF 329 #define HCI_EXT_SET_RX_GAIN_EVENT 0x0400 330 #define HCI_EXT_SET_TX_POWER_EVENT 0x0401 331 #define HCI_EXT_ONE_PKT_PER_EVT_EVENT 0x0402 332 #define HCI_EXT_CLK_DIVIDE_ON_HALT_EVENT 0x0403 334 #define HCI_EXT_DECLARE_NV_USAGE_EVENT 0x0404 335 #define HCI_EXT_DECRYPT_EVENT 0x0405 337 #define HCI_EXT_SET_LOCAL_SUPPORTED_FEATURES_EVENT 0x0406 338 #define HCI_EXT_SET_FAST_TX_RESP_TIME_EVENT 0x0407 339 #define HCI_EXT_MODEM_TEST_TX_EVENT 0x0408 340 #define HCI_EXT_MODEM_HOP_TEST_TX_EVENT 0x0409 341 #define HCI_EXT_MODEM_TEST_RX_EVENT 0x040A 342 #define HCI_EXT_END_MODEM_TEST_EVENT 0x040B 343 #define HCI_EXT_SET_BDADDR_EVENT 0x040C 344 #define HCI_EXT_SET_SCA_EVENT 0x040D 345 #define HCI_EXT_ENABLE_PTM_EVENT 0x040E 346 #define HCI_EXT_SET_FREQ_TUNE_EVENT 0x040F 347 #define HCI_EXT_SAVE_FREQ_TUNE_EVENT 0x0410 348 #define HCI_EXT_SET_MAX_DTM_TX_POWER_EVENT 0x0411 349 #define HCI_EXT_MAP_PM_IO_PORT_EVENT 0x0412 351 #define HCI_EXT_DISCONNECT_IMMED_EVENT 0x0413 353 #define HCI_EXT_PER_EVENT 0x0414 354 #define HCI_EXT_PER_BY_CHAN_EVENT 0x0415 355 #define HCI_EXT_EXTEND_RF_RANGE_EVENT 0x0416 357 #define HCI_EXT_ADV_EVENT_NOTICE_EVENT 0x0417 359 #define HCI_EXT_HALT_DURING_RF_EVENT 0x0419 361 #define HCI_EXT_OVERRIDE_SL_EVENT 0x041A 362 #define HCI_EXT_BUILD_REVISION_EVENT 0x041B 364 #define HCI_EXT_DELAY_SLEEP_EVENT 0x041C 366 #define HCI_EXT_RESET_SYSTEM_EVENT 0x041D 368 #define HCI_EXT_OVERLAPPED_PROCESSING_EVENT 0x041E 370 #define HCI_EXT_NUM_COMPLETED_PKTS_LIMIT_EVENT 0x041F 372 #define HCI_EXT_GET_CONNECTION_INFO_EVENT 0x0420 373 #define HCI_EXT_SET_MAX_DATA_LENGTH_EVENT 0x0421 374 #define HCI_EXT_SCAN_EVENT_NOTICE_EVENT 0x0422 375 #define HCI_EXT_SCAN_REQ_REPORT_EVENT 0x0423 376 #define HCI_EXT_GET_ACTIVE_CONNECTION_INFO_EVENT 0x0424 377 #define HCI_EXT_LL_TEST_MODE_EVENT 0x0470 409 extern void HCI_Init( uint8 taskID );
420 extern void HCI_TL_getCmdResponderID( uint8 taskID );
433 extern uint16 HCI_ProcessEvent( uint8 task_id,
This API allows the software components in the Z-Stack to be written independently of the specifics o...