Change Log
New Features
| ID | Summary |
|---|---|
| CC3X20SDK-1791 | User Defined RSSI Trigger feature for Gen 2 |
| CC3X20SDK-1790 | Antenna selection feature for Gen 2 |
| CC3X20SDK-1565 | Add configuration page for the simplelink WiFi sysconfig 2.0 |
Bugs Resolved
| ID | Summary |
|---|---|
| CC3X20SDK-1798 | SlNetIfWifi_{get, set}SockOpt and SlNetIfWifi_select not working due to improper cast |
| CC3X20SDK-1575 | Wrong Semaphore porting in the latest Host Driver (2.20/2.30) |
| CC3X20SDK-1474 | Host driver: SL_TINY flag configuration - Deprecated |
| CC3X20SDK-1471 | SlNetIf_getIPAddr fails for CC32xx |
| CC3X20SDK-1465 | SlNetIfWifi_loadSecObj() is using a bad master token |
| CC3X20SDK-1406 | SlNetIfWifi_getConnectionStatusI calles sl_wlanget with Size = 0 |