exports
tidrivers_cc32xx
source
ti
drivers
gpio
GPIOCC32XX.h
Go to the documentation of this file.
1
/*
2
* Copyright (c) 2015-2021, Texas Instruments Incorporated
3
* All rights reserved.
4
*
5
* Redistribution and use in source and binary forms, with or without
6
* modification, are permitted provided that the following conditions
7
* are met:
8
*
9
* * Redistributions of source code must retain the above copyright
10
* notice, this list of conditions and the following disclaimer.
11
*
12
* * Redistributions in binary form must reproduce the above copyright
13
* notice, this list of conditions and the following disclaimer in the
14
* documentation and/or other materials provided with the distribution.
15
*
16
* * Neither the name of Texas Instruments Incorporated nor the names of
17
* its contributors may be used to endorse or promote products derived
18
* from this software without specific prior written permission.
19
*
20
* THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21
* AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22
* THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23
* PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24
* CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25
* EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26
* PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27
* OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28
* WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29
* OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30
* EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31
*/
56
#ifndef ti_drivers_GPIOCC32XX__include
57
#define ti_drivers_GPIOCC32XX__include
58
59
#include <stdint.h>
60
#include <
ti/drivers/GPIO.h
>
61
62
#include <ti/devices/cc32xx/inc/hw_types.h>
63
#include <ti/devices/cc32xx/driverlib/gpio.h>
64
#include <ti/devices/cc32xx/driverlib/pin.h>
65
66
#ifdef __cplusplus
67
extern
"C"
{
68
#endif
69
75
#define GPIOCC32XX_DO_NOT_CONFIG 0x80000000
76
78
#define GPIOCC32XX_CFG_USE_STATIC 0x4000
79
81
/* We don't define this value on purpose - any unsupported values will cause a
82
* compile-time error. If your compiler tells you that this macro is missing,
83
* you are trying to use an unsupported option.
84
*
85
* See below for which options are unsupported.
86
*/
87
#undef GPIOCC32XX_CFG_OPTION_NOT_SUPPORTED
88
89
/* To mux on CC32XX, use the PinTypeXXX functions from driverlib. */
90
#define GPIO_MUX_GPIO_INTERNAL GPIOCC32XX_CFG_OPTION_NOT_SUPPORTED
91
92
/* The following options are not supported by CC32XX IO hardware */
93
#define GPIO_CFG_SLEW_NORMAL_INTERNAL GPIOCC32XX_CFG_OPTION_NOT_SUPPORTED
94
#define GPIO_CFG_SLEW_REDUCED_INTERNAL GPIOCC32XX_CFG_OPTION_NOT_SUPPORTED
95
#define GPIO_CFG_INVERT_OFF_INTERNAL GPIOCC32XX_CFG_OPTION_NOT_SUPPORTED
96
#define GPIO_CFG_INVERT_ON_INTERNAL GPIOCC32XX_CFG_OPTION_NOT_SUPPORTED
97
98
/* See GPIO.h for details about these configuration values */
99
100
/* Interrupt config takes bits 0-2.
101
* 0x0 is used for FALLING, which makes this setting difficult to detect. The
102
* highest value here is 6 and 7 is still only 3 bits, so we add 1 to shift the
103
* value range and we can then use 0 for 'no configured interrupts' as usual.
104
*/
105
#define GPIO_CFG_INT_NONE_INTERNAL 0
106
#define GPIO_CFG_INT_LOW_INTERNAL (GPIO_LOW_LEVEL + 1)
107
#define GPIO_CFG_INT_HIGH_INTERNAL (GPIO_HIGH_LEVEL + 1)
108
#define GPIO_CFG_INT_FALLING_INTERNAL (GPIO_FALLING_EDGE + 1)
109
#define GPIO_CFG_INT_RISING_INTERNAL (GPIO_RISING_EDGE + 1)
110
#define GPIO_CFG_INT_BOTH_EDGES_INTERNAL (GPIO_BOTH_EDGES + 1)
111
112
/* Int enabled stored in bit 3 */
113
#define GPIO_CFG_INT_ENABLE_INTERNAL 0x8
114
#define GPIO_CFG_INT_DISABLE_INTERNAL 0
115
116
/* General options, stored in bits 4-11 */
117
#define GPIO_CFG_INPUT_INTERNAL (PIN_TYPE_STD | PIN_DIR_MODE_IN)
118
#define GPIO_CFG_OUTPUT_INTERNAL (PIN_TYPE_STD | PIN_DIR_MODE_OUT)
119
#define GPIO_CFG_OUTPUT_OPEN_DRAIN_INTERNAL (PIN_TYPE_OD | PIN_DIR_MODE_OUT)
120
121
#define GPIO_CFG_PULL_NONE_INTERNAL PIN_TYPE_STD
122
#define GPIO_CFG_PULL_UP_INTERNAL PIN_TYPE_STD_PU
123
#define GPIO_CFG_PULL_DOWN_INTERNAL PIN_TYPE_STD_PD
124
125
#define GPIO_CFG_DRVSTR_LOW_INTERNAL PIN_STRENGTH_2MA
126
#define GPIO_CFG_DRVSTR_MED_INTERNAL PIN_STRENGTH_4MA
127
#define GPIO_CFG_DRVSTR_HIGH_INTERNAL PIN_STRENGTH_6MA
128
129
#define GPIO_CFG_NO_DIR_INTERNAL PIN_TYPE_ANALOG
130
131
/* Hysteresis enable in bit 12 */
132
#define GPIO_CFG_HYSTERESIS_OFF_INTERNAL 0x0
133
#define GPIO_CFG_HYSTERESIS_ON_INTERNAL 0x1000
134
135
/* Default enable in bit 13 */
136
#define GPIO_CFG_OUTPUT_DEFAULT_LOW_INTERNAL 0x0
137
#define GPIO_CFG_OUTPUT_DEFAULT_HIGH_INTERNAL 0x2000
138
139
#ifdef __cplusplus
140
}
141
#endif
142
143
#endif
/* ti_drivers_GPIOCC32XX__include */
GPIO.h
General Purpose I/O driver interface.
© Copyright 1995-2021
, Texas Instruments Incorporated. All rights reserved.
Trademarks
|
Privacy policy
|
Terms of use
|
Terms of sale