35 #include "ti/ble/controller/hci/hci_data.h" 36 #include "ti/ble/controller/hci/hci_event.h" 39 extern uint8 hciTaskID;
40 extern uint8 hciTestTaskID;
41 extern uint8 hciGapTaskID;
42 extern uint8 hciL2capTaskID;
43 extern uint8 hciSmpTaskID;
52 #define HCI_ASSERT(condition) HAL_ASSERT(condition) 69 #define HCI_TX_PROCESS_EVENT 0x0001 70 #define HCI_TEST_UART_SEND_EVENT 0x0002 71 #define HCI_BDADDR_UPDATED_EVENT 0x4000 74 #define HCI_CTRL_TO_HOST_EVENT 0x01 75 #define HCI_HOST_TO_CTRL_CMD_EVENT 0x02 76 #define HCI_HOST_TO_CTRL_DATA_EVENT 0x03 78 #define HCI_BDADDR_LEN 6 81 #define HCI_MAX_CMD_PKT_SIZE 0xFF 82 #define HCI_MAX_DATA_PKT_SIZE 0xFFFF 85 #define HCI_DATA_MAX_DATA_LENGTH 27 93 #define HCI_CMD_MIN_LENGTH 4 101 #define HCI_EXT_CMD_MIN_LENGTH 5 109 #define HCI_EVENT_MIN_LENGTH 3 114 #define HCI_EVENT_STATUS_LENGTH 1 119 #define HCI_EVENT_OPCODE_LENGTH 1 127 #define HCI_EXT_GAP_ADV_EVENT_MIN_LENGTH 9 135 #define HCI_DATA_MIN_LENGTH 5 137 #define HCI_MAX_NUM_CONNECTIONS 0x03 139 #define HCI_TX_DATA_ANY_CONNECTION 0xFF 142 #define HCI_CMD_PACKET 0x01 143 #define HCI_ACL_DATA_PACKET 0x02 144 #define HCI_SCO_DATA_PACKET 0x03 145 #define HCI_EVENT_PACKET 0x04 146 #define HCI_EXTENDED_EVENT_PACKET 0x05 147 #define HCI_EXTENDED_CMD_PACKET 0x09 151 #define HCI_PARSER_STATE_PKT_TYPE 0 152 #define HCI_CMD_PARSER_STATE_OPCODE 1 153 #define HCI_CMD_PARSER_STATE_LENGTH 2 154 #define HCI_CMD_PARSER_STATE_DATA 3 155 #define HCI_DATA_PARSER_STATE_HANDLE 4 156 #define HCI_DATA_PARSER_STATE_LENGTH 5 157 #define HCI_DATA_PARSER_STATE_DATA 6 160 #define HCI_OPCODE_CSG_LINK_LAYER 0 161 #define HCI_OPCODE_CSG_CSG_L2CAP 1 162 #define HCI_OPCODE_CSG_CSG_ATT 2 163 #define HCI_OPCODE_CSG_CSG_GATT 3 164 #define HCI_OPCODE_CSG_CSG_GAP 4 165 #define HCI_OPCODE_CSG_CSG_SM 5 166 #define HCI_OPCODE_CSG_CSG_Reserved 6 167 #define HCI_OPCODE_CSG_CSG_USER_PROFILE 7 170 #define VENDOR_SPECIFIC_OGF 0x3F 180 #define HCI_DISCONNECT 0x0406 181 #define HCI_READ_REMOTE_VERSION_INFO 0x041D 185 #define HCI_SET_EVENT_MASK 0x0C01 186 #define HCI_RESET 0x0C03 187 #define HCI_WRITE_LOCAL_NAME 0x0C13 189 #define HCI_READ_SCAN_ENABLE 0x0C19 190 #define HCI_WRITE_SCAN_ENABLE 0x0C1A 191 #define HCI_READ_CLASS_OF_DEVICE 0x0C23 192 #define HCI_WRITE_CLASS_OF_DEVICE 0x0C24 193 #define HCI_READ_TRANSMIT_POWER 0x0C2D 195 #define HCI_SET_CONTROLLER_TO_HOST_FLOW_CONTROL 0x0C31 197 #define HCI_HOST_BUFFER_SIZE 0x0C33 198 #define HCI_HOST_NUM_COMPLETED_PACKETS 0x0C35 200 #define HCI_WRITE_CURRENT_IAC_LAP 0x0C3A 202 #define HCI_SET_EVENT_MASK_PAGE_2 0x0C63 204 #define HCI_READ_LE_HOST_SUPPORT 0x0C6C 206 #define HCI_WRITE_LE_HOST_SUPPORT 0x0C6D 207 #define HCI_READ_AUTH_PAYLOAD_TIMEOUT 0x0C7B 209 #define HCI_WRITE_AUTH_PAYLOAD_TIMEOUT 0x0C7C 212 #define HCI_READ_LOCAL_VERSION_INFO 0x1001 213 #define HCI_READ_LOCAL_SUPPORTED_COMMANDS 0x1002 214 #define HCI_READ_LOCAL_SUPPORTED_FEATURES 0x1003 215 #define HCI_READ_LOCAL_BUFFER_SIZE 0x1005 217 #define HCI_READ_BDADDR 0x1009 221 #define HCI_READ_RSSI 0x1405 225 #define HCI_LE_SET_EVENT_MASK 0x2001 226 #define HCI_LE_READ_BUFFER_SIZE 0x2002 227 #define HCI_LE_READ_LOCAL_SUPPORTED_FEATURES 0x2003 228 #define HCI_LE_SET_RANDOM_ADDR 0x2005 230 #define HCI_LE_SET_ADV_PARAM 0x2006 231 #define HCI_LE_READ_ADV_CHANNEL_TX_POWER 0x2007 232 #define HCI_LE_SET_ADV_DATA 0x2008 233 #define HCI_LE_SET_SCAN_RSP_DATA 0x2009 234 #define HCI_LE_SET_ADV_ENABLE 0x200A 235 #define HCI_LE_SET_SCAN_PARAM 0x200B 236 #define HCI_LE_SET_SCAN_ENABLE 0x200C 237 #define HCI_LE_CREATE_CONNECTION 0x200D 238 #define HCI_LE_CREATE_CONNECTION_CANCEL 0x200E 239 #define HCI_LE_READ_ACCEPT_LIST_SIZE 0x200F 241 #define HCI_LE_CLEAR_ACCEPT_LIST 0x2010 242 #define HCI_LE_ADD_ACCEPT_LIST 0x2011 243 #define HCI_LE_REMOVE_ACCEPT_LIST 0x2012 244 #define HCI_LE_CONNECTION_UPDATE 0x2013 246 #define HCI_LE_SET_HOST_CHANNEL_CLASSIFICATION 0x2014 248 #define HCI_LE_READ_CHANNEL_MAP 0x2015 249 #define HCI_LE_READ_REMOTE_USED_FEATURES 0x2016 250 #define HCI_LE_ENCRYPT 0x2017 251 #define HCI_LE_RAND 0x2018 252 #define HCI_LE_START_ENCRYPTION 0x2019 254 #define HCI_LE_LTK_REQ_REPLY 0x201A 255 #define HCI_LE_LTK_REQ_NEG_REPLY 0x201B 256 #define HCI_LE_READ_SUPPORTED_STATES 0x201C 258 #define HCI_LE_RECEIVER_TEST 0x201D 259 #define HCI_LE_TRANSMITTER_TEST 0x201E 260 #define HCI_LE_TEST_END 0x201F 262 #define HCI_LE_REMOTE_CONN_PARAM_REQ_REPLY 0x2020 264 #define HCI_LE_REMOTE_CONN_PARAM_REQ_NEG_REPLY 0x2021 267 #define HCI_LE_SET_DATA_LENGTH 0x2022 268 #define HCI_LE_READ_SUGGESTED_DEFAULT_DATA_LENGTH 0x2023 269 #define HCI_LE_WRITE_SUGGESTED_DEFAULT_DATA_LENGTH 0x2024 270 #define HCI_LE_READ_LOCAL_P256_PUBLIC_KEY 0x2025 272 #define HCI_LE_GENERATE_DHKEY 0x2026 273 #define HCI_LE_ADD_DEVICE_TO_RESOLVING_LIST 0x2027 275 #define HCI_LE_REMOVE_DEVICE_FROM_RESOLVING_LIST 0x2028 276 #define HCI_LE_CLEAR_RESOLVING_LIST 0x2029 277 #define HCI_LE_READ_RESOLVING_LIST_SIZE 0x202A 278 #define HCI_LE_READ_PEER_RESOLVABLE_ADDRESS 0x202B 279 #define HCI_LE_READ_LOCAL_RESOLVABLE_ADDRESS 0x202C 280 #define HCI_LE_SET_ADDRESS_RESOLUTION_ENABLE 0x202D 282 #define HCI_LE_SET_RESOLVABLE_PRIVATE_ADDRESS_TIMEOUT 0x202E 284 #define HCI_LE_READ_MAX_DATA_LENGTH 0x202F 285 #define HCI_LE_SET_PRIVACY_MODE 0x204E 287 #define HCI_LE_READ_PHY 0x2030 288 #define HCI_LE_SET_DEFAULT_PHY 0x2031 289 #define HCI_LE_SET_PHY 0x2032 290 #define HCI_LE_ENHANCED_RECEIVER_TEST 0x2033 291 #define HCI_LE_ENHANCED_TRANSMITTER_TEST 0x2034 292 #define HCI_LE_READ_TX_POWER 0x204B 293 #define HCI_LE_READ_RF_PATH_COMPENSATION 0x204C 294 #define HCI_LE_WRITE_RF_PATH_COMPENSATION 0x204D 296 #define HCI_LE_SET_ADV_SET_RANDOM_ADDRESS 0x2035 297 #define HCI_LE_SET_EXT_ADV_PARAMETERS 0x2036 298 #define HCI_LE_SET_EXT_ADV_DATA 0x2037 299 #define HCI_LE_SET_EXT_SCAN_RESPONSE_DATA 0x2038 300 #define HCI_LE_SET_EXT_ADV_ENABLE 0x2039 301 #define HCI_LE_READ_MAX_ADV_DATA_LENGTH 0x203A 302 #define HCI_LE_READ_NUM_SUPPORTED_ADV_SETS 0x203B 303 #define HCI_LE_REMOVE_ADV_SET 0x203C 304 #define HCI_LE_CLEAR_ADV_SETS 0x203D 305 #define HCI_LE_SET_PERIODIC_ADV_PARAMETERS 0x203E 306 #define HCI_LE_SET_PERIODIC_ADV_DATA 0x203F 307 #define HCI_LE_SET_PERIODIC_ADV_ENABLE 0x2040 308 #define HCI_LE_SET_EXT_SCAN_PARAMETERS 0x2041 309 #define HCI_LE_SET_EXT_SCAN_ENABLE 0x2042 310 #define HCI_LE_EXT_CREATE_CONN 0x2043 311 #define HCI_LE_PERIODIC_ADV_CREATE_SYNC 0x2044 312 #define HCI_LE_PERIODIC_ADV_CREATE_SYNC_CANCEL 0x2045 313 #define HCI_LE_PERIODIC_ADV_TERMINATE_SYNC 0x2046 314 #define HCI_LE_ADD_DEVICE_TO_PERIODIC_ADV_LIST 0x2047 315 #define HCI_LE_REMOVE_DEVICE_FROM_PERIODIC_ADV_LIST 0x2048 316 #define HCI_LE_CLEAR_PERIODIC_ADV_LIST 0x2049 317 #define HCI_LE_READ_PERIODIC_ADV_LIST_SIZE 0x204A 318 #define HCI_LE_SET_HOST_FEATURE 0x2074 327 #define HCI_LE_ENHANCED_READ_TRANSMIT_POWER_LEVEL 0x2076 328 #define HCI_LE_READ_REMOTE_TRANSMIT_POWER_LEVEL 0x2077 329 #define HCI_LE_SET_TRANSMIT_POWER_REPORTING_ENABLE 0x207A 333 #define HCI_LE_ENHANCED_CTE_RECEIVER_TEST 0x204F 334 #define HCI_LE_ENHANCED_CTE_TRANSMITTER_TEST 0x2050 335 #define HCI_LE_SET_CONNECTIONLESS_CTE_TRANSMIT_PARAMS 0x2051 336 #define HCI_LE_SET_CONNECTIONLESS_CTE_TRANSMIT_ENABLE 0x2052 337 #define HCI_LE_SET_CONNECTIONLESS_IQ_SAMPLING_ENABLE 0x2053 338 #define HCI_LE_SET_CONNECTION_CTE_RECEIVE_PARAMS 0x2054 339 #define HCI_LE_SET_CONNECTION_CTE_TRANSMIT_PARAMS 0x2055 340 #define HCI_LE_SET_CONNECTION_CTE_REQUEST_ENABLE 0x2056 341 #define HCI_LE_SET_CONNECTION_CTE_RESPONSE_ENABLE 0x2057 342 #define HCI_LE_READ_ANTENNA_INFORMATION 0x2058 343 #define HCI_LE_SET_PERIODIC_ADV_RECEIVE_ENABLE 0x2059 346 #define HCI_LE_GENERATE_DHKEY_V2 0x205E 350 #define HCI_EXT_SET_RX_GAIN 0xFC00 351 #define HCI_EXT_SET_TX_POWER 0xFC01 352 // Reserved and can be used: 0xFC2F 355 #define HCI_EXT_ONE_PKT_PER_EVT 0xFC02 356 #define HCI_EXT_CLK_DIVIDE_ON_HALT 0xFC03 358 #define HCI_EXT_DECLARE_NV_USAGE 0xFC04 359 #define HCI_EXT_DECRYPT 0xFC05 361 #define HCI_EXT_SET_LOCAL_SUPPORTED_FEATURES 0xFC06 362 #define HCI_EXT_SET_FAST_TX_RESP_TIME 0xFC07 363 #define HCI_EXT_MODEM_TEST_TX 0xFC08 364 #define HCI_EXT_MODEM_HOP_TEST_TX 0xFC09 365 #define HCI_EXT_MODEM_TEST_RX 0xFC0A 366 #define HCI_EXT_END_MODEM_TEST 0xFC0B 367 #define HCI_EXT_SET_BDADDR 0xFC0C 369 #define HCI_EXT_SET_SCA 0xFC0D 371 #define HCI_EXT_ENABLE_PTM 0xFC0E 372 #define HCI_EXT_MAP_PM_IO_PORT 0xFC12 374 #define HCI_EXT_DISCONNECT_IMMED 0xFC13 376 #define HCI_EXT_PER 0xFC14 377 #define HCI_EXT_PER_BY_CHAN 0xFC15 378 #define HCI_EXT_EXTEND_RF_RANGE 0xFC16 380 #define HCI_EXT_HALT_DURING_RF 0xFC19 383 #define HCI_EXT_OVERRIDE_PL 0xFC1A 385 #define HCI_EXT_BUILD_REVISION 0xFC1B 386 #define HCI_EXT_DELAY_SLEEP 0xFC1C 388 #define HCI_EXT_RESET_SYSTEM 0xFC1D 390 #define HCI_EXT_OVERLAPPED_PROCESSING 0xFC1E 392 #define HCI_EXT_NUM_COMPLETED_PKTS_LIMIT 0xFC1F 394 #define HCI_EXT_GET_CONNECTION_INFO 0xFC20 396 #define HCI_EXT_SET_MAX_DATA_LENGTH 0xFC21 398 #define HCI_EXT_SET_DTM_TX_PKT_CNT 0xFC24 399 #define HCI_EXT_READ_RAND_ADDR 0xFC25 401 #define HCI_EXT_ENHANCED_MODEM_TEST_TX 0xFC27 403 #define HCI_EXT_ENHANCED_MODEM_HOP_TEST_TX 0xFC28 404 #define HCI_EXT_ENHANCED_MODEM_TEST_RX 0xFC29 406 #define HCI_EXT_SET_PIN_OUTPUT 0xFC2A 407 #define HCI_EXT_SET_LOCATIONING_ACCURACY 0xFC2B 408 #define HCI_EXT_GET_ACTIVE_CONNECTION_INFO 0xFC2C 409 #define HCI_EXT_COEX_ENABLE 0xFC2E 410 #define HCI_EXT_SET_TX_POWER_DBM 0xFC2F 411 #define HCI_EXT_SET_MAX_DTM_TX_POWER_DBM 0xFC30 412 #define HCI_EXT_GET_RX_STATS 0xFC31 413 #define HCI_EXT_GET_TX_STATS 0xFC32 414 #define HCI_EXT_GET_COEX_STATS 0xFC33 415 #define HCI_EXT_HOST_TO_CONTROLLER 0xFC34 418 #define HCI_EXT_RSSI_MON_REGISTER 0xFC35 419 #define HCI_EXT_RSSI_MON_UNREGISTER 0xFC36 420 #define HCI_EXT_RSSI_MON_SET_CONFIG 0xFC37 421 #define HCI_EXT_RSSI_MON_GET_CONFIG 0xFC38 422 #define HCI_EXT_RSSI_MON_GET_RSSI 0xFC39 424 #define HCI_EXT_LL_TEST_MODE 0xFC70 426 #define HCI_EXT_LE_SET_EXT_ADV_DATA 0xFC71 427 #define HCI_EXT_LE_SET_EXT_SCAN_RESPONSE_DATA 0xFC72 428 #define HCI_EXT_LE_SET_EXT_VIRTUAL_ADV_ADDRESS 0xFC73 429 #define HCI_EXT_SET_SCAN_CHAN 0xFC74 430 #define HCI_EXT_SET_QOS_PARAMETERS 0xFC75 431 #define HCI_EXT_SET_QOS_DEFAULT_PARAMETERS 0xFC76 432 #define HCI_LE_MAKE_DISCOVERABLE_DONE 0xFC77 433 #define HCI_LE_END_DISCOVERABLE_DONE 0xFC78 434 #define HCI_EXT_SET_HOST_DEFAULT_CHANNEL_CLASSIFICATION 0xFC79 435 #define HCI_EXT_SET_HOST_CONNECTION_CHANNEL_CLASSIFICATION 0xFC7A 436 #define HCI_EXT_SET_ADV_SET_RAND_ADDR 0xFC7B 440 #define HCI_EXT_SEND_POWER_CONTROL_REQUEST 0xFC7C 443 #define HCI_EXT_SET_DEFAULT_ANTENNA 0xFC7D 450 #define HCI_DISCONNECTION_COMPLETE_EVENT_CODE 0x05 451 #define HCI_ENCRYPTION_CHANGE_EVENT_CODE 0x08 452 #define HCI_READ_REMOTE_INFO_COMPLETE_EVENT_CODE 0x0C 453 #define HCI_COMMAND_COMPLETE_EVENT_CODE 0x0E 454 #define HCI_COMMAND_STATUS_EVENT_CODE 0x0F 455 #define HCI_BLE_HARDWARE_ERROR_EVENT_CODE 0x10 456 #define HCI_NUM_OF_COMPLETED_PACKETS_EVENT_CODE 0x13 457 #define HCI_DATA_BUFFER_OVERFLOW_EVENT 0x1A 458 #define HCI_KEY_REFRESH_COMPLETE_EVENT_CODE 0x30 459 #define HCI_APTO_EXPIRED_EVENT_CODE 0x57 462 #define HCI_LE_EVENT_CODE 0x3E 465 #define HCI_BLE_CONNECTION_COMPLETE_EVENT 0x01 466 #define HCI_BLE_ADV_REPORT_EVENT 0x02 467 #define HCI_BLE_CONN_UPDATE_COMPLETE_EVENT 0x03 468 #define HCI_BLE_READ_REMOTE_FEATURE_COMPLETE_EVENT 0x04 469 #define HCI_BLE_LTK_REQUESTED_EVENT 0x05 471 #define HCI_BLE_REMOTE_CONN_PARAM_REQUEST_EVENT 0x06 473 #define HCI_BLE_DATA_LENGTH_CHANGE_EVENT 0x07 474 #define HCI_BLE_READ_LOCAL_P256_PUBLIC_KEY_COMPLETE_EVENT 0x08 475 #define HCI_BLE_GENERATE_DHKEY_COMPLETE_EVENT 0x09 476 #define HCI_BLE_ENHANCED_CONNECTION_COMPLETE_EVENT 0x0A 477 #define HCI_BLE_DIRECT_ADVERTISING_REPORT_EVENT 0x0B 479 #define HCI_BLE_PHY_UPDATE_COMPLETE_EVENT 0x0C 481 #define HCI_BLE_EXTENDED_ADV_REPORT_EVENT 0x0D 483 #define HCI_BLE_PERIODIC_ADV_SYNCH_ESTABLISHED_EVENT 0x0E 484 #define HCI_BLE_PERIODIC_ADV_REPORT_EVENT 0x0F 485 #define HCI_BLE_PERIODIC_ADV_SYNCH_LOST_EVENT 0x10 486 #define HCI_BLE_SCAN_TIMEOUT_EVENT 0x11 488 #define HCI_BLE_ADV_SET_TERMINATED_EVENT 0x12 489 #define HCI_BLE_SCAN_REQUEST_RECEIVED_EVENT 0x13 490 #define HCI_BLE_CHANNEL_SELECTION_ALGORITHM_EVENT 0x14 491 #define HCI_BLE_CONNECTIONLESS_IQ_REPORT_EVENT 0x15 492 #define HCI_BLE_CONNECTION_IQ_REPORT_EVENT 0x16 493 #define HCI_BLE_CTE_REQUEST_FAILED_EVENT 0x17 499 #define HCI_BLE_TRANSMIT_POWER_REPORTING_EVENT 0x21 502 #define HCI_LE_CS_READ_REMOTE_SUPPORTED_CAPABILITIES_COMPLETE_EVENT 0x2C 503 #define HCI_LE_CS_READ_REMOTE_FAE_TABLE_COMPLETE_EVENT 0x2D 504 #define HCI_LE_CS_SECURITY_ENABLE_COMPLETE_EVENT 0x2E 505 #define HCI_LE_CS_CONFIG_COMPLETE_EVENT 0x2F 506 #define HCI_LE_CS_PROCEDURE_ENABLE_COMPLETE_EVENT 0x30 507 #define HCI_LE_CS_TEST_END_COMPLETE_EVENT 0x33 510 #define HCI_BLE_SCAN_REQ_REPORT_EVENT 0x80 511 #define HCI_BLE_EXT_CONNECTION_IQ_REPORT_EVENT 0x81 512 #define HCI_BLE_CHANNEL_MAP_UPDATE_EVENT 0x82 513 #define HCI_BLE_CONN_UPDATE_REJECT_EVENT 0x83 514 #define HCI_BLE_EXT_CONNECTIONLESS_IQ_REPORT_EVENT 0x84 516 #define HCI_TEST_EVENT_CODE 0xFE 517 #define HCI_VE_EVENT_CODE 0xFF 520 #define HCI_EXT_SET_RX_GAIN_EVENT 0x0400 521 #define HCI_EXT_SET_TX_POWER_EVENT 0x0401 522 #define HCI_EXT_ONE_PKT_PER_EVT_EVENT 0x0402 523 #define HCI_EXT_CLK_DIVIDE_ON_HALT_EVENT 0x0403 525 #define HCI_EXT_DECLARE_NV_USAGE_EVENT 0x0404 526 #define HCI_EXT_DECRYPT_EVENT 0x0405 528 #define HCI_EXT_SET_LOCAL_SUPPORTED_FEATURES_EVENT 0x0406 529 #define HCI_EXT_SET_FAST_TX_RESP_TIME_EVENT 0x0407 530 #define HCI_EXT_MODEM_TEST_TX_EVENT 0x0408 531 #define HCI_EXT_MODEM_HOP_TEST_TX_EVENT 0x0409 532 #define HCI_EXT_MODEM_TEST_RX_EVENT 0x040A 533 #define HCI_EXT_END_MODEM_TEST_EVENT 0x040B 534 #define HCI_EXT_SET_BDADDR_EVENT 0x040C 536 #define HCI_EXT_SET_SCA_EVENT 0x040D 538 #define HCI_EXT_ENABLE_PTM_EVENT 0x040E 539 #define HCI_EXT_SET_MAX_DTM_TX_POWER_EVENT 0x0411 540 #define HCI_EXT_MAP_PM_IO_PORT_EVENT 0x0412 542 #define HCI_EXT_DISCONNECT_IMMED_EVENT 0x0413 544 #define HCI_EXT_PER_EVENT 0x0414 545 #define HCI_EXT_PER_BY_CHAN_EVENT 0x0415 546 #define HCI_EXT_EXTEND_RF_RANGE_EVENT 0x0416 548 #define HCI_EXT_HALT_DURING_RF_EVENT 0x0419 551 #define HCI_EXT_OVERRIDE_PL_EVENT 0x041A 552 #define HCI_EXT_BUILD_REVISION_EVENT 0x041B 554 #define HCI_EXT_DELAY_SLEEP_EVENT 0x041C 556 #define HCI_EXT_RESET_SYSTEM_EVENT 0x041D 558 #define HCI_EXT_OVERLAPPED_PROCESSING_EVENT 0x041E 560 #define HCI_EXT_NUM_COMPLETED_PKTS_LIMIT_EVENT 0x041F 562 #define HCI_EXT_GET_CONNECTION_INFO_EVENT 0x0420 564 #define HCI_EXT_SET_MAX_DATA_LENGTH_EVENT 0x0421 566 #define HCI_EXT_SET_DTM_TX_PKT_CNT_EVENT 0x0424 567 #define HCI_EXT_READ_RAND_ADDR_EVENT 0x0425 569 #define HCI_EXT_LE_ADV_EVENT 0x0425 571 #define HCI_EXT_LE_SCAN_EVENT 0x0426 573 #define HCI_EXT_ENHANCED_MODEM_TEST_TX_EVENT 0x0427 574 #define HCI_EXT_ENHANCED_MODEM_HOP_TEST_TX_EVENT 0x0428 575 #define HCI_EXT_ENHANCED_MODEM_TEST_RX_EVENT 0x0429 577 #define HCI_EXT_SET_PIN_OUTPUT_EVENT 0x042A 578 #define HCI_EXT_SET_LOCATIONING_ACCURACY_EVENT 0x042B 579 #define HCI_EXT_GET_ACTIVE_CONNECTION_INFO_EVENT 0x042C 580 #define HCI_EXT_SET_VIRTUAL_ADV_ADDRESS_EVENT 0x042D 581 #define HCI_EXT_COEX_ENABLE_EVENT 0x042E 582 #define HCI_EXT_SET_HOST_DEF_CHANNEL_CLASSIFICATION_EVENT 0x042F 583 #define HCI_EXT_SET_HOST_CONN_CHANNEL_CLASSIFICATION_EVENT 0x0430 584 #define HCI_EXT_GET_RX_STATS_EVENT 0x0431 585 #define HCI_EXT_GET_TX_STATS_EVENT 0x0432 586 #define HCI_EXT_GET_COEX_STATS_EVENT 0x0433 587 #define HCI_EXT_SET_ADV_SET_RAND_ADDR_EVENT 0x0434 588 #define HCI_EXT_SET_DEFAULT_ANTENNA_EVENT 0x0435 591 #define HCI_EXT_RSSI_MON_REGISTER_EVENT 0x0436U 592 #define HCI_EXT_RSSI_MON_GET_CONFIG_EVENT 0x0437U 593 #define HCI_EXT_RSSI_MON_RSSI_STATISTIC_EVENT 0x0438U 594 #define HCI_EXT_RSSI_MON_CB_EVENT 0x0439U 597 #define HCI_EXT_LL_TEST_MODE_EVENT 0x0470 602 #define NO_FEATURES_ENABLED 0x00 603 #define PEER_PARAM_REJECT_ENABLED 0x01 607 #define HCI_LE_CS_READ_LOCAL_SUPPORTED_CAPABILITIES 0x2089 608 #define HCI_LE_CS_READ_REMOTE_SUPPORTED_CAPABILITIES 0x208A 609 #define HCI_LE_CS_SECURITY_ENABLE 0x208C 610 #define HCI_LE_CS_SET_DEFAULT_SETTINGS 0x208D 611 #define HCI_LE_CS_READ_REMOTE_FAE_TABLE 0x208E 612 #define HCI_LE_CS_WRITE_REMOTE_FAE_TABLE 0x208F 613 #define HCI_LE_CS_CREATE_CONFIG 0x2090 614 #define HCI_LE_CS_REMOVE_CONFIG 0x2091 615 #define HCI_LE_CS_SET_CHANNEL_CLASSIFICATION 0x2092 616 #define HCI_LE_CS_SET_PROCEDURE_PARAMS 0x2093 617 #define HCI_LE_CS_PROCEDURE_ENABLE 0x2094 618 #define HCI_LE_CS_TEST 0x2095 619 #define HCI_LE_CS_TEST_END 0x2096 656 extern void HCI_Init( uint8 taskID );
669 extern void HCI_ParamUpdateRjctEvtRegister();
680 extern void HCI_TL_getCmdResponderID( uint8 taskID );
693 extern uint32 HCI_ProcessEvent( uint8 task_id,
This API allows the software components in the Z-Stack to be written independently of the specifics o...
uint8_t * pData
Definition: hci_tl.h:630
uint16 pktLen
Definition: hci_tl.h:629
struct _hciRawData_t hciRawData_t