|
 |
Go to the documentation of this file. 18 #if (!defined(ECRYPT_LITTLE_ENDIAN)) 20 #define ECRYPT_LITTLE_ENDIAN 21 #elif defined(__alpha) 22 #define ECRYPT_LITTLE_ENDIAN 24 #define ECRYPT_LITTLE_ENDIAN 26 #define ECRYPT_LITTLE_ENDIAN 27 #elif defined(_M_IX86) 28 #define ECRYPT_LITTLE_ENDIAN 29 #elif defined(_MSC_VER) 30 #define ECRYPT_LITTLE_ENDIAN 31 #elif defined(__INTEL_COMPILER) 32 #define ECRYPT_LITTLE_ENDIAN 38 #define ECRYPT_BIG_ENDIAN 39 #elif defined(__ppc__) 40 #define ECRYPT_BIG_ENDIAN 46 #define ECRYPT_UNKNOWN 48 #define ECRYPT_UNKNOWN 50 #define ECRYPT_UNKNOWN 52 #define ECRYPT_UNKNOWN 54 #define ECRYPT_UNKNOWN 56 #define ECRYPT_UNKNOWN 75 #if (UCHAR_MAX / 0xFU > 0xFU) 80 #if (UCHAR_MAX == 0xFFU) 81 #define ECRYPT_I8T_IS_BYTE 86 #if (UCHAR_MAX / 0xFFU > 0xFFU) 89 #define U16C(v) (v##U) 92 #if (UCHAR_MAX / 0xFFFFU > 0xFFFFU) 95 #define U32C(v) (v##U) 98 #if (UCHAR_MAX / 0xFFFFFFFFU > 0xFFFFFFFFU) 101 #define U64C(v) (v##U) 102 #define ECRYPT_NATIVE64 112 #if (USHRT_MAX / 0xFU > 0xFU) 115 #define U8C(v) (v##U) 117 #if (USHRT_MAX == 0xFFU) 118 #define ECRYPT_I8T_IS_BYTE 123 #if (USHRT_MAX / 0xFFU > 0xFFU) 126 #define U16C(v) (v##U) 129 #if (USHRT_MAX / 0xFFFFU > 0xFFFFU) 132 #define U32C(v) (v##U) 135 #if (USHRT_MAX / 0xFFFFFFFFU > 0xFFFFFFFFU) 138 #define U64C(v) (v##U) 139 #define ECRYPT_NATIVE64 149 #if (UINT_MAX / 0xFU > 0xFU) 152 #define U8C(v) (v##U) 154 #if (ULONG_MAX == 0xFFU) 155 #define ECRYPT_I8T_IS_BYTE 160 #if (UINT_MAX / 0xFFU > 0xFFU) 163 #define U16C(v) (v##U) 166 #if (UINT_MAX / 0xFFFFU > 0xFFFFU) 169 #define U32C(v) (v##U) 172 #if (UINT_MAX / 0xFFFFFFFFU > 0xFFFFFFFFU) 175 #define U64C(v) (v##U) 176 #define ECRYPT_NATIVE64 186 #if (ULONG_MAX / 0xFUL > 0xFUL) 189 #define U8C(v) (v##UL) 191 #if (ULONG_MAX == 0xFFUL) 192 #define ECRYPT_I8T_IS_BYTE 197 #if (ULONG_MAX / 0xFFUL > 0xFFUL) 200 #define U16C(v) (v##UL) 203 #if (ULONG_MAX / 0xFFFFUL > 0xFFFFUL) 206 #define U32C(v) (v##UL) 209 #if (ULONG_MAX / 0xFFFFFFFFUL > 0xFFFFFFFFUL) 212 #define U64C(v) (v##UL) 213 #define ECRYPT_NATIVE64 225 #if (ULLONG_MAX / 0xFULL > 0xFULL) 227 #define I8T long long 228 #define U8C(v) (v##ULL) 230 #if (ULLONG_MAX == 0xFFULL) 231 #define ECRYPT_I8T_IS_BYTE 236 #if (ULLONG_MAX / 0xFFULL > 0xFFULL) 238 #define I16T long long 239 #define U16C(v) (v##ULL) 242 #if (ULLONG_MAX / 0xFFFFULL > 0xFFFFULL) 244 #define I32T long long 245 #define U32C(v) (v##ULL) 248 #if (ULLONG_MAX / 0xFFFFFFFFULL > 0xFFFFFFFFULL) 250 #define I64T long long 251 #define U64C(v) (v##ULL) 265 #if (_UI64_MAX / 0xFFFFFFFFui64 > 0xFFFFFFFFui64) 268 #define U64C(v) (v##ui64)