SYSTIM

Instance: SYSTIM
Component: SYSTIM
Base address: 0x40022000


SVT System Timer Module

TOP:SYSTIM Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

DESC

RO

32

0x9443 1010

0x0000 0000

0x4002 2000

IMASK

RW

32

0x0000 0000

0x0000 0044

0x4002 2044

RIS

RO

32

0x0000 0000

0x0000 0048

0x4002 2048

MIS

RO

32

0x0000 0000

0x0000 004C

0x4002 204C

ISET

WO

32

0x0000 0000

0x0000 0050

0x4002 2050

ICLR

WO

32

0x0000 0000

0x0000 0054

0x4002 2054

IMSET

WO

32

0x0000 0000

0x0000 0058

0x4002 2058

IMCLR

WO

32

0x0000 0000

0x0000 005C

0x4002 205C

EMU

RW

32

0x0000 0000

0x0000 0060

0x4002 2060

TIME250N

RO

32

0x0000 0000

0x0000 0100

0x4002 2100

TIME1U

RO

32

0x0000 0000

0x0000 0104

0x4002 2104

OUT

RO

32

0x0000 0000

0x0000 0108

0x4002 2108

CH0CFG

RW

32

0x0000 0000

0x0000 010C

0x4002 210C

CH1CFG

RW

32

0x0000 0000

0x0000 0110

0x4002 2110

CH2CFG

RW

32

0x0000 0000

0x0000 0114

0x4002 2114

CH3CFG

RW

32

0x0000 0000

0x0000 0118

0x4002 2118

CH4CFG

RW

32

0x0000 0000

0x0000 011C

0x4002 211C

CH0CC

RW

32

0x0000 0000

0x0000 0120

0x4002 2120

CH1CC

RW

32

0x0000 0000

0x0000 0124

0x4002 2124

CH2CC

RW

32

0x0000 0000

0x0000 0128

0x4002 2128

CH3CC

RW

32

0x0000 0000

0x0000 012C

0x4002 212C

CH4CC

RW

32

0x0000 0000

0x0000 0130

0x4002 2130

TIMEBIT

RW

32

0x0000 0000

0x0000 0134

0x4002 2134

STATUS

RW

32

0x0000 0010

0x0000 0140

0x4002 2140

ARMSET

RW

32

0x0000 0000

0x0000 0144

0x4002 2144

ARMCLR

RW

32

0x0000 0000

0x0000 0148

0x4002 2148

CH0CCSR

RW

32

0x0000 0000

0x0000 014C

0x4002 214C

CH1CCSR

RW

32

0x0000 0000

0x0000 0150

0x4002 2150

CH2CCSR

RW

32

0x0000 0000

0x0000 0154

0x4002 2154

CH3CCSR

RW

32

0x0000 0000

0x0000 0158

0x4002 2158

CH4CCSR

RW

32

0x0000 0000

0x0000 015C

0x4002 215C

CH5CCSR

RW

32

0x0000 0000

0x0000 0160

0x4002 2160

CH5CFG

RW

32

0x0000 0000

0x0000 0164

0x4002 2164

CH5CC

RW

32

0x0000 0000

0x0000 0168

0x4002 2168

TOP:SYSTIM Register Descriptions

TOP:SYSTIM:DESC

Address Offset 0x0000 0000
Physical Address 0x4002 2000 Instance 0x4002 2000
Description Description.

This register identifies the peripheral and its exact version.
Type RO
Bits Field Name Description Type Reset
31:16 MODID Module identifier used to uniquely identify this IP. RO 0x9443
15:12 STDIPOFF Standard IP MMR block offset. Standard IP MMRs are the set of from aggregated IRQ registers till DTB.

0: Standard IP MMRs do not exist

0x1-0xF: Standard IP MMRs begin at offset of (64*STDIPOFF from the base IP address)
RO 0x1
11:8 INSTIDX IP Instance ID number. If multiple instances of IP exists in SOC, this field can identify the instance number 0-15 RO 0x0
7:4 MAJREV Major revision of IP 0-15 RO 0x1
3:0 MINREV Minor revision of IP 0-15. RO 0x0

TOP:SYSTIM:IMASK

Address Offset 0x0000 0044
Physical Address 0x4002 2044 Instance 0x4002 2044
Description Interrupt mask.

This register selects interrupt sources which are allowed to pass from RIS to MIS when the corresponding bit-fields are set to 1.
Type RW
Bits Field Name Description Type Reset
31:7 RESERVED7 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000 0000 0000 0000 0000 0000
6 OVFL Systimer counter overflow event interrupt mask.
Value ENUM Name Description
0x0 DIS Disable Interrupt Mask
0x1 EN Enable Interrrupt Mask
RW 0
5 EV5 Systimer channel 5 event interrupt mask.
Value ENUM Name Description
0x0 DIS Disable Interrupt Mask
0x1 EN Enable Interrrupt Mask
RW 0
4 EV4 Systimer channel 4 event interrupt mask.
Value ENUM Name Description
0x0 DIS Disable Interrupt Mask
0x1 EN Enable Interrrupt Mask
RW 0
3 EV3 Systimer channel 3 event interrupt mask.
Value ENUM Name Description
0x0 DIS Disable Interrupt Mask
0x1 EN Enable Interrrupt Mask
RW 0
2 EV2 Systimer channel 2 event interrupt mask.
Value ENUM Name Description
0x0 DIS Disable Interrupt Mask
0x1 EN Enable Interrrupt Mask
RW 0
1 EV1 Systimer channel 1 event interrupt mask.
Value ENUM Name Description
0x0 DIS Disable Interrupt Mask
0x1 EN Enable Interrrupt Mask
RW 0
0 EV0 Systimer channel 0 event interrupt mask.
Value ENUM Name Description
0x0 DIS Disable Interrupt Mask
0x1 EN Enable Interrrupt Mask
RW 0

TOP:SYSTIM:RIS

Address Offset 0x0000 0048
Physical Address 0x4002 2048 Instance 0x4002 2048
Description Raw interrupt status.

This register reflects the state of all pending interrupts, regardless of masking. This register allows the user to implement a poll scheme. A flag set in this register can be cleared by writing 1 to the corresponding ICLR register bit.
Type RO
Bits Field Name Description Type Reset
31:7 RESERVED7 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000 0000 0000 0000 0000 0000
6 OVFL Raw interrupt status for Systimer counter overflow event.
This bit is set to 1 when an event is received on SysTimer Overflow occurs.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occured
RO 0
5 EV5 Raw interrupt status for channel 5 event.
This bit is set to 1 when a CAPTURE or COMPARE event is received on channel 5.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occured
RO 0
4 EV4 Raw interrupt status for channel 4 event.
This bit is set to 1 when a CAPTURE or COMPARE event is received on channel 4.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occured
RO 0
3 EV3 Raw interrupt status for channel 3 event.
This bit is set to 1 when a CAPTURE or COMPARE event is received on channel 3.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occured
RO 0
2 EV2 Raw interrupt status for channel 2 Event.
This bit is set to 1 when a CAPTURE or COMPARE event is received on channel 2.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occured
RO 0
1 EV1 Raw interrupt status for channel 1 event.
This bit is set to 1 when a CAPTURE or COMPARE event is received on channel 1.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occured
RO 0
0 EV0 Raw interrupt status for channel 0 event.
This bit is set to 1 when a CAPTURE or COMPARE event is received on channel 0.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occured
RO 0

TOP:SYSTIM:MIS

Address Offset 0x0000 004C
Physical Address 0x4002 204C Instance 0x4002 204C
Description Masked interrupt status.

This register is simply a bitwise AND of the contents of IMASK and RIS.*] registers. A flag set in this register can be cleared by writing 1 to the corresponding ICLR register bit.
Type RO
Bits Field Name Description Type Reset
31:7 RESERVED7 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000 0000 0000 0000 0000 0000
6 OVFL Mask Interrupt status for Systimer counter overflow Event in MIS register.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occured
RO 0
5 EV5 Mask interrupt status for channel 5 event.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occured
RO 0
4 EV4 Mask interrupt status for channel 4 event.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occured
RO 0
3 EV3 Mask interrupt status for channel 3 event.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occured
RO 0
2 EV2 Mask interrupt status for channel 2 event.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occured
RO 0
1 EV1 Mask interrupt status for channel 1 event.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occured
RO 0
0 EV0 Mask interrupt status for channel 0 event.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occured
RO 0

TOP:SYSTIM:ISET

Address Offset 0x0000 0050
Physical Address 0x4002 2050 Instance 0x4002 2050
Description Interrupt set.

This register can used by software for diagnostics and safety checking purposes. Writing a 1 to a bit in this register will set the event and the corresponding RIS bit also gets set. If the corresponding IMASK bit is set, then the corresponding MIS register bit also gets set.
Type WO
Bits Field Name Description Type Reset
31:7 RESERVED7 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000 0000 0000 0000 0000 0000
6 OVFL Sets Systimer counter overflow interrupt.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set Interrupt
WO 0
5 EV5 Sets channel 5 interrupt.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set Interrupt
WO 0
4 EV4 Sets channel 4 interrupt.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set Interrupt
WO 0
3 EV3 Sets channel 3 interrupt.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set Interrupt
WO 0
2 EV2 Sets channel 2 interrupt.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set Interrupt
WO 0
1 EV1 Sets channel 1 interrupt.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set Interrupt
WO 0
0 EV0 Sets channel 0 interrupt.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set Interrupt
WO 0

TOP:SYSTIM:ICLR

Address Offset 0x0000 0054
Physical Address 0x4002 2054 Instance 0x4002 2054
Description Interrupt clear.

'This register allows software to clear interrupts. Writing a 1 to a bit in this register will clear the event and the corresponding RIS bit also gets cleared. If the corresponding IMASK bit is set, then the corresponding MIS register bit also gets cleared.
Type WO
Bits Field Name Description Type Reset
31:7 RESERVED7 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000 0000 0000 0000 0000 0000
6 OVFL Clears Systimer counter overflow interrupt.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear Interrupt
WO 0
5 EV5 Clears channel 5 interrupt.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear Interrupt
WO 0
4 EV4 Clears channel 4 interrupt.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear Interrupt
WO 0
3 EV3 Clears channel 3 interrupt.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear Interrupt
WO 0
2 EV2 Clears channel 2 interrupt.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear Interrupt
WO 0
1 EV1 Clears channel 1 interrupt.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear Interrupt
WO 0
0 EV0 Clears channel 0 interrupt.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear Interrupt
WO 0

TOP:SYSTIM:IMSET

Address Offset 0x0000 0058
Physical Address 0x4002 2058 Instance 0x4002 2058
Description Interrupt mask set.

Writing a 1 to a bit in this register will set the corresponding IMASK bit.
Type WO
Bits Field Name Description Type Reset
31:7 RESERVED7 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000 0000 0000 0000 0000 0000
6 OVFL Sets Timer Overflow Event Interrupt Mask.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0
5 EV5 Sets channel5 Event Interrupt mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0
4 EV4 Sets channel4 Event Interrupt mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0
3 EV3 Sets channel3 Event Interrupt mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0
2 EV2 Sets channel2 Event Interrupt mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0
1 EV1 Sets channel1 Event Interrupt mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0
0 EV0 Sets channel0 Event Interrupt mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0

TOP:SYSTIM:IMCLR

Address Offset 0x0000 005C
Physical Address 0x4002 205C Instance 0x4002 205C
Description Interrupt mask clear.

Writing a 1 to a bit in this register will clear the corresponding IMASK bit.
Type WO
Bits Field Name Description Type Reset
31:7 RESERVED7 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000 0000 0000 0000 0000 0000
6 OVFL Clears Timer Overflow Event Interrupt Mask.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0
5 EV5 Clears channel5 Event Interrupt Mask.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0
4 EV4 Clears channel4 Event Interrupt Mask.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0
3 EV3 Clears channel3 Event Interrupt Mask.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0
2 EV2 Clears channel2 Event Interrupt Mask.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0
1 EV1 Clears channel1 Event Interrupt Mask.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0
0 EV0 Clears channel0 Event Interrupt Mask.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0

TOP:SYSTIM:EMU

Address Offset 0x0000 0060
Physical Address 0x4002 2060 Instance 0x4002 2060
Description Emulation control.

This register controls the behavior of the IP related to core halted input.
Type RW
Bits Field Name Description Type Reset
31:1 RESERVED1 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000 0000
0 HALT Halt control.
Value ENUM Name Description
0x0 RUN Free run option. The IP ignores the state of the core halted input.
0x1 STOP Freeze option. The IP freezes functionality when the core halted input is asserted, and resumes when it is deasserted. The freeze can either be immediate or after the IP has reached a boundary from where it can resume without corruption.
RW 0

TOP:SYSTIM:TIME250N

Address Offset 0x0000 0100
Physical Address 0x4002 2100 Instance 0x4002 2100
Description Systimer Counter Value - 250ns resolution.

This 32-bit value reads out bits [31:0] of the systimer counter. The counter is 34-bit and runs on CLKSVT/12. It maintains a resolution of 250ns with a range of about 17.9m.
Type RO
Bits Field Name Description Type Reset
31:0 VAL 32-bit counter value [31:0]. This will provide a 250ns resolution and a range of 17.9m. RO 0x0000 0000

TOP:SYSTIM:TIME1U

Address Offset 0x0000 0104
Physical Address 0x4002 2104 Instance 0x4002 2104
Description Systimer Counter Value - 1μs resolution

This 32-bit value reads out bits[33:2] of the systimer counter. The counter is 34-bit and runs on CLKSVT/12. It maintains a resolution of 1us with a range of about 1 h 11m.
Type RO
Bits Field Name Description Type Reset
31:0 VAL 32-bit counter value [33:2]. This will provide a resolution of 1us and a range of 1hr and 11m. RO 0x0000 0000

TOP:SYSTIM:OUT

Address Offset 0x0000 0108
Physical Address 0x4002 2108 Instance 0x4002 2108
Description Systimer's channel Output Event Values
Type RO
Bits Field Name Description Type Reset
31:6 RESERVED6 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000 0000 0000 0000 0000 0000
5 OUT5 Output Value of channel 5.
Value ENUM Name Description
0x0 CLR Event did not occur.
0x1 SET Event occured
RO 0
4 OUT4 Output Value of channel 4.
Value ENUM Name Description
0x0 CLR Event did not occur.
0x1 SET Event occured
RO 0
3 OUT3 Output Value of channel 3.
Value ENUM Name Description
0x0 CLR Event did not occur.
0x1 SET Event occured
RO 0
2 OUT2 Output Value of channel 2.
Value ENUM Name Description
0x0 CLR Event did not occur.
0x1 SET Event occured
RO 0
1 OUT1 Output Value of channel 1.
Value ENUM Name Description
0x0 CLR Event did not occur.
0x1 SET Event occured
RO 0
0 OUT0 Output Value of channel 0.
Value ENUM Name Description
0x0 CLR Event did not occur.
0x1 SET Event occured
RO 0

TOP:SYSTIM:CH0CFG

Address Offset 0x0000 010C
Physical Address 0x4002 210C Instance 0x4002 210C
Description Systimer channel 0 configuration.

This channel has configurability for 250ns and 1us based capture and compare operations.
Type RW
Bits Field Name Description Type Reset
31:5 RESERVED5 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000
4 RES This bit decides the RESOLUTION of the channel that will be used.
Value ENUM Name Description
0x0 US channel Works in Timer's 1us Resolution.
0x1 NS channel Works in Timer's 250ns resolution
RW 0
3 REARM When Rearm is enabled the channel remains in continous capture mode. Otherwise it'll be in one shot capture mode. Rearm is only valid for capture mode.
Value ENUM Name Description
0x0 DIS Re Arm is disabled
0x1 EN Re arm is enabled
RW 0
2:1 INP Decides the channel input signal's mode. Setting the Value as 2'b11 selects the Rise Function.
Value ENUM Name Description
0x0 RISE Capture on rising edge
0x1 FALL Capture on Falling Edge
0x2 BOTH Capture on both Edge
RW 0b00
0 MODE Decides the channel mode.
Value ENUM Name Description
0x0 DIS channel is disabled
0x1 CAPT channel is in capture mode
RW 0

TOP:SYSTIM:CH1CFG

Address Offset 0x0000 0110
Physical Address 0x4002 2110 Instance 0x4002 2110
Description Systimer channel 1 configuration.

This channel works in 1us based capture and compare operations.
Type RW
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 REARM When Rearm is enabled the channel remains in continous capture mode. Otherwise it'll be in one shot capture mode. Rearm is only valid for capture mode.
Value ENUM Name Description
0x0 DIS Re Arm is disabled
0x1 EN Re arm is enabled
RW 0
2:1 INP Decides the channel input signal's mode. Setting the Value as 2'b11 selects the Rise Function
Value ENUM Name Description
0x0 RISE Capture on rising edge
0x1 FALL Capture on Falling Edge
0x2 BOTH Capture on both Edge
RW 0b00
0 MODE Decides the channel mode.
Value ENUM Name Description
0x0 DIS channel is disabled
0x1 CAPT channel is in capture mode
RW 0

TOP:SYSTIM:CH2CFG

Address Offset 0x0000 0114
Physical Address 0x4002 2114 Instance 0x4002 2114
Description Systimer channel 2 configuration.

This channel works in 250ns based capture and compare operations.
Type RW
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 REARM When Rearm is enabled the channel remains in continous capture mode. Otherwise it'll be in one shot capture mode. Rearm is only valid for capture mode.
Value ENUM Name Description
0x0 DIS Re Arm is disabled
0x1 EN Re arm is enabled
RW 0
2:1 INP Decides the channel input signal's mode. Setting the Value as 2'b11 selects the Rise Function
Value ENUM Name Description
0x0 RISE Capture on rising edge
0x1 FALL Capture on Falling Edge
0x2 BOTH Capture on both Edge
RW 0b00
0 MODE Decides the channel mode.
Value ENUM Name Description
0x0 DIS channel is disabled
0x1 CAPT channel is in capture mode
RW 0

TOP:SYSTIM:CH3CFG

Address Offset 0x0000 0118
Physical Address 0x4002 2118 Instance 0x4002 2118
Description Systimer channel 3 configuration.

This channel works in 250ns based capture and compare operations.
Type RW
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 REARM When Rearm is enabled the channel remains in continous capture mode. Otherwise it'll be in one shot capture mode. Rearm is only valid for capture mode.
Value ENUM Name Description
0x0 DIS Re Arm is disabled
0x1 EN Re arm is enabled
RW 0
2:1 INP Decides the channel input signal's mode. Setting the Value as 2'b11 selects the Rise Function
Value ENUM Name Description
0x0 RISE Capture on rising edge
0x1 FALL Capture on Falling Edge
0x2 BOTH Capture on both Edge
RW 0b00
0 MODE Decides the channel mode.
Value ENUM Name Description
0x0 DIS channel is disabled
0x1 CAPT channel is in capture mode
RW 0

TOP:SYSTIM:CH4CFG

Address Offset 0x0000 011C
Physical Address 0x4002 211C Instance 0x4002 211C
Description Systimer channel 4 configuration.

This channel works in 250ns based capture and compare operations.
Type RW
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 REARM When Rearm is enabled the channel remains in continous capture mode. Otherwise it'll be in one shot capture mode. Rearm is only valid for capture mode.
Value ENUM Name Description
0x0 DIS Re Arm is disabled
0x1 EN Re arm is enabled
RW 0
2:1 INP Decides the channel input signal's mode. Setting the Value as 2'b11 selects the Rise Function
Value ENUM Name Description
0x0 RISE Capture on rising edge
0x1 FALL Capture on Falling Edge
0x2 BOTH Capture on both Edge
RW 0b00
0 MODE Decides the channel mode.
Value ENUM Name Description
0x0 DIS channel is disabled
0x1 CAPT channel is in capture mode
RW 0

TOP:SYSTIM:CH0CC

Address Offset 0x0000 0120
Physical Address 0x4002 2120 Instance 0x4002 2120
Description System Timer channel 0 Capture/Compare register.

This register when written with any compare value will arm the channel to work in compare mode. Reads to this register will clear the Corresponding RIS.EV0 bit.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value RW 0x0000 0000

TOP:SYSTIM:CH1CC

Address Offset 0x0000 0124
Physical Address 0x4002 2124 Instance 0x4002 2124
Description System Timer channel 1 Capture/Compare register.

This register when written with any compare value will arm the channel to work in compare mode. Reads to this register will clear the Corresponding RIS.EV1 bit.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value RW 0x0000 0000

TOP:SYSTIM:CH2CC

Address Offset 0x0000 0128
Physical Address 0x4002 2128 Instance 0x4002 2128
Description System Timer channel 2 Capture/Compare register.

This register when written with any compare value will arm the channel to work in compare mode. Reads to this register will clear the Corresponding RIS.EV2 bit.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value RW 0x0000 0000

TOP:SYSTIM:CH3CC

Address Offset 0x0000 012C
Physical Address 0x4002 212C Instance 0x4002 212C
Description System Timer channel 3 Capture/Compare register.

This register when written with any compare value will arm the channel to work in compare mode. Reads to this register will clear the Corresponding RIS.EV3 bit.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value RW 0x0000 0000

TOP:SYSTIM:CH4CC

Address Offset 0x0000 0130
Physical Address 0x4002 2130 Instance 0x4002 2130
Description System Timer channel 4 Capture/Compare register.

This register when written with any compare value will arm the channel to work in compare mode. Reads to this register will clear the Corresponding RIS.EV4 bit.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value RW 0x0000 0000

TOP:SYSTIM:TIMEBIT

Address Offset 0x0000 0134
Physical Address 0x4002 2134 Instance 0x4002 2134
Description Systimer's Time bit.

This Register will be used to specify which TIME bit is required by LGPT to be forwarded from SYSTIMER.
Type RW
Bits Field Name Description Type Reset
31:16 RESERVED16 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x0000
15:0 VAL The corresponding bit will have value '1' rest should be '0'. If more than one bit is asserted, output is "or" of all the bits.
Value ENUM Name Description
0x0 NOBIT No bit is forwarded to the event fabric.
0x1 BIT2 Bit2 is forwarded to the event fabric.
0x2 BIT3 Bit3 is forwarded to the event fabric.
0x4 BIT4 Bit4 is forwarded to the event fabric.
0x8 BIT5 Bit5 is forwarded to the event fabric.
0x10 BIT6 Bit6 is forwarded to the event fabric.
0x20 BIT7 Bit7 is forwarded to the event fabric.
0x40 BIT8 Bit8 is forwarded to the event fabric.
0x80 BIT9 Bit9 is forwarded to the event fabric.
0x100 BIT10 Bit10 is forwarded to the event fabric.
0x200 BIT11 Bit11 is forwarded to the event fabric.
0x400 BIT12 Bit12 is forwarded to the event fabric.
0x800 BIT13 Bit13 is forwarded to the event fabric.
0x1000 BIT14 Bit14 is forwarded to the event fabric.
0x2000 BIT15 Bit15 is forwarded to the event fabric.
0x4000 BIT16 Bit16 is forwarded to the event fabric.
0x8000 BIT17 Bit17 is forwarded to the event fabric.
RW 0x0000

TOP:SYSTIM:STATUS

Address Offset 0x0000 0140
Physical Address 0x4002 2140 Instance 0x4002 2140
Description Systimer status.

This register can be used to read the running status of the timer and to resync the Systimer with RTC.
Type RW
Bits Field Name Description Type Reset
31:5 RESERVED5 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000
4 SYNCUP This bit indicates sync status of Systimer with RTC. The bitfield has a reset value of '1', which gets cleared to '0' after the Systimer synchronizes with RTC on the first LFTICK edge. A write to this bit resynchronizes the Systimer with RTC on the next LFTICK edge. A read value of '1' indicates the synchronization is ongoing and a read of '0' indicates the synchronization is done. RW 1
3:1 RESERVED1 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000
0 VAL This bit indicates if the system time is initialized and running.
Value ENUM Name Description
0x0 STOP system timer is not running.
0x1 RUN system timer is running
RO 0

TOP:SYSTIM:ARMSET

Address Offset 0x0000 0144
Physical Address 0x4002 2144 Instance 0x4002 2144
Description ARMSET

Reading this register gives out the status of the 5 channels.
Channel state UNARMED returns 0.
Channel state CAPTURE or COMPARE returns 1.
A write to ARMSET has for each channel the following effect -
If ARMSTA[x]==0 -> no effect
If ARMSTA[x]==1 and channel x is in CAPTURE state then no effect on the channel
Else, set channel in COMPARE mode using existing CHxVAL value
Type RW
Bits Field Name Description Type Reset
31:6 RESERVED6 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000 0000 0000 0000 0000 0000
5 CH5 Arming channel 5 for either compare or capture operation.
Value ENUM Name Description
0x0 NOEFF No effect on the channel
0x1 SET if channel 5 is in CAPTURE state then no effect on the channel else it can set channel in COMPARE mode using existing CH4CC.VAL value.
RW 0
4 CH4 Arming channel 4 for either compare or capture operation.
Value ENUM Name Description
0x0 NOEFF No effect on the channel
0x1 SET if channel 4 is in CAPTURE state then no effect on the channel else it can set channel in COMPARE mode using existing CH4CC.VAL value.
RW 0
3 CH3 Arming channel 3 for either compare or capture operation.
Value ENUM Name Description
0x0 NOEFF No effect on the channel
0x1 SET if channel 3 is in CAPTURE state then no effect on the channel else it can set channel in COMPARE mode using existing CH3CC.VAL value
RW 0
2 CH2 Arming channel 2 for either compare or capture operation.
Value ENUM Name Description
0x0 NOEFF No effect on the channel
0x1 SET if channel 2 is in CAPTURE state then no effect on the channel else it can set channel in COMPARE mode using existing CH2CC.VAL value
RW 0
1 CH1 Arming channel 1 for either compare or capture operation.
Value ENUM Name Description
0x0 NOEFF No effect on the channel
0x1 SET if channel 1 is in CAPTURE state then no effect on the channel else it can Set channel in COMPARE mode using existing CH1CC.VAL value
RW 0
0 CH0 Arming channel 0 for either compare or capture operation.
Value ENUM Name Description
0x0 NOEFF No effect on the channel
0x1 SET if channel 0 is in CAPTURE state then no effect on the channel else it can set channel in COMPARE mode using existing CH0CC.VAL value
RW 0

TOP:SYSTIM:ARMCLR

Address Offset 0x0000 0148
Physical Address 0x4002 2148 Instance 0x4002 2148
Description ARMCLR

Read of this register gives out the status of the 5 channels .
Channel state UNARMED returns 0.
Channel state CAPTURE or COMPARE returns 1.
A write to ARMCLR has for each channel the following effect -
If ARMCLR[x]==0 -> no effect.
Else, set channel in UNARMED state without triggering event unless a compare/capture event happens in the same cycle
Type RW
Bits Field Name Description Type Reset
31:6 RESERVED6 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000 0000 0000 0000 0000 0000
5 CH5 Disarming channel 5
Value ENUM Name Description
0x0 NOEFF No effect on the channel
0x1 CLR Set channel in UNARMED state without triggering event unless a compare/capture event happens in the same cycle
RW 0
4 CH4 Disarming channel 4
Value ENUM Name Description
0x0 NOEFF No effect on the channel
0x1 CLR Set channel in UNARMED state without triggering event unless a compare/capture event happens in the same cycle
RW 0
3 CH3 Disarming channel 3
Value ENUM Name Description
0x0 NOEFF No effect on the channel
0x1 CLR Set channel in UNARMED state without triggering event unless a compare/capture event happens in the same cycle
RW 0
2 CH2 Disarming channel 2
Value ENUM Name Description
0x0 NOEFF No effect on the channel
0x1 CLR Set channel in UNARMED state without triggering event unless a compare/capture event happens in the same cycle
RW 0
1 CH1 Disarming channel 1
Value ENUM Name Description
0x0 NOEFF No effect on the channel
0x1 CLR Set channel in UNARMED state without triggering event unless a compare/capture event happens in the same cycle
RW 0
0 CH0 Disarming channel 0
Value ENUM Name Description
0x0 NOEFF No effect on the channel
0x1 CLR Set channel in UNARMED state without triggering event unless a compare/capture event happens in the same cycle
RW 0

TOP:SYSTIM:CH0CCSR

Address Offset 0x0000 014C
Physical Address 0x4002 214C Instance 0x4002 214C
Description Save/restore alias register for channel 0.

A read to this register, will give out the value of register CH0CC. Moreover, reads to this register will not have any effects on RIS.EV0 or configuration of the channel.
Write to CH0CCSR sets CH0CC.VAL value of register without affecting channel state or configuration
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value RW 0x0000 0000

TOP:SYSTIM:CH1CCSR

Address Offset 0x0000 0150
Physical Address 0x4002 2150 Instance 0x4002 2150
Description Save/restore alias register for channel 1.

A read to this register, will give out the value of register CH1CC. Moreover, reads to this register will not have any effects on RIS.EV1 or configuration of the channel.
Write to CH1CCSR sets CH1CC.VAL value of register without affecting channel state or configuration.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value RW 0x0000 0000

TOP:SYSTIM:CH2CCSR

Address Offset 0x0000 0154
Physical Address 0x4002 2154 Instance 0x4002 2154
Description Save/restore alias register for channel 2.

A read to this register, will give out the value of register CH2CC. Moreover, reads to this register will not have any effects on RIS.EV2 or configuration of the channel.
Write to CH2CCSR sets CH2CC.VAL value of register without affecting channel state or configuration.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value RW 0x0000 0000

TOP:SYSTIM:CH3CCSR

Address Offset 0x0000 0158
Physical Address 0x4002 2158 Instance 0x4002 2158
Description Save/restore alias register for channel 3.

A read to this register, will give out the value of register CH3CC. Moreover, reads to this register will not have any effects on RIS.EV3 or configuration of the channel.
Write to CH3CCSR sets CH3CC.VAL value of register without affecting channel state or configuration.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value RW 0x0000 0000

TOP:SYSTIM:CH4CCSR

Address Offset 0x0000 015C
Physical Address 0x4002 215C Instance 0x4002 215C
Description Save/restore alias register for channel 4.

A read to this register, will give out the value of register CH4CC. Moreover, reads to this register will not have any effects on RIS.EV4 or configuration of the channel.
Write to CH4CCSR sets CH4CC.VAL value of register without affecting channel state or configuration.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value RW 0x0000 0000

TOP:SYSTIM:CH5CCSR

Address Offset 0x0000 0160
Physical Address 0x4002 2160 Instance 0x4002 2160
Description Save/restore alias register for channel 5.

A read to this register, will give out the value of register CH5CC. Moreover, reads to this register will not have any effects on RIS.EV5 or configuration of the channel.
Write to CH5CCSR sets CH5CC.VAL value of register without affecting channel state or configuration.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value RW 0x0000 0000

TOP:SYSTIM:CH5CFG

Address Offset 0x0000 0164
Physical Address 0x4002 2164 Instance 0x4002 2164
Description Systimer channel 5 configuration.

This channel has configurability for 250ns and 1us based capture and compare operations.
Type RW
Bits Field Name Description Type Reset
31:5 RESERVED5 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000
4 RES This bit decides the RESOLUTION of the channel that will be used.
Value ENUM Name Description
0x0 US channel Works in Timer's 1us Resolution.
0x1 NS channel Works in Timer's 250ns resolution
RW 0
3 REARM When Rearm is enabled the channel remains in continous capture mode. Otherwise it'll be in one shot capture mode. Rearm is only valid for capture mode.
Value ENUM Name Description
0x0 DIS Re Arm is disabled
0x1 EN Re arm is enabled
RW 0
2:1 INP Decides the channel input signal's mode. Setting the Value as 2'b11 selects the Rise Function.
Value ENUM Name Description
0x0 RISE Capture on rising edge
0x1 FALL Capture on Falling Edge
0x2 BOTH Capture on both Edge
RW 0b00
0 MODE Decides the channel mode.
Value ENUM Name Description
0x0 DIS channel is disabled
0x1 CAPT channel is in capture mode
RW 0

TOP:SYSTIM:CH5CC

Address Offset 0x0000 0168
Physical Address 0x4002 2168 Instance 0x4002 2168
Description System Timer channel 5 Capture/Compare register.

This register when written with any compare value will arm the channel to work in compare mode. Reads to this register will clear the Corresponding RIS.EV5 bit.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value RW 0x0000 0000