SimpleLink™ SDK LVGL Plugin 3.30.00.06 Release Notes
Table of Contents
Introduction
The SimpleLink™ SDK LVGL Plugin is a companion software package that enables advanced graphics capabilities on various SimpleLink™ MCU platforms by integrating the free and open-source 3rd party library, LittlevGL. The Plugin provides example hardware abstraction layers and display drivers that allow developers to start building embedded GUIs on SimpleLink platforms with ease on reference hardware.
This is version 3.30.00.06 of the SimpleLink SDK LVGL Plugin.
Documentation
What’s New
- Added support for parallel display interface on MSP432E411Y-BGAEVM when using BOOSTXL-K350QVG-S1
Upgrade and Compatibility Information
This Plugin release 3.30.xx was validated against SimpleLink SDK 3.30.xx and may or may not be fully compatible with future SimpleLink SDK versions.
Host Support
- Windows 7, Windows 8, Windows 10
- Ubuntu 14.04 64-bit, Ubuntu 16.04 64-bit
- macOS Sierra
Dependencies
This release requires the following other software components and tools.
- CCS 9.1.0
- TI Code Generation Tools
- ARM version 16.9.4.LTS or later
- GNU Code Generation Tools
- ARM gcc-arm-none-eabi-6-2017-q1-update
- IAR Code Generation Tools
- ARM 8.32.2
Device Support
- MSP-EXP432P401R
- MSP-EXP432P4111
- MSP-EXP432E401Y
- LAUNCHXL-CC26X2R1
- LAUNCHXL-CC1312R1
- LAUNCHXL-CC1352P1
- LAUNCHXL-CC1352P-2
- LAUNCHXL-CC1352R1
- CC3220S-LAUNCHXL
- CC3220SF-LAUNCHXL
- LAUNCHXL-CC3235S
- LAUNCHXL-CC3235SF
Known Issues
No known issues.
Versioning
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.