/*
Copyright (c) 2015 The Polymer Project Authors. All rights reserved.
This code may only be used under the BSD style license found at http://polymer.github.io/LICENSE.txt
The complete set of authors may be found at http://polymer.github.io/AUTHORS.txt
The complete set of contributors may be found at http://polymer.github.io/CONTRIBUTORS.txt
Code distributed by Google as part of the polymer project is also
subject to an additional IP rights grant found at http://polymer.github.io/PATENTS.txt
*/

body {
  background: #d4d4d4;
  font-family: 'Roboto', arial, sans-serif;
  font-size: 16px;
  line-height: 150%;
  color: #333;
}