C2000Ware Digital Power SDK  26.01.00.00
Reference Designs

This page provides an brief overview of all C2000Ware Digital Power SDK reference designs. User can either access the tabular "Reference Design Overview" (collapsed by default), or use "Filter Reference Designs" by selecting tag(s) of interest and find the applicable design beneath the filter.

Filter category and its tags can be hidden by collapsing each filter section, for tags with a ">" arrow, selecting the tag will show more subsections. The specifics & extended resources of each reference design are accessible via the hyperlinks and "View Details" of each TI design.

For a list of abbrevations and technical terms used throughout this section, please refer to Acronyms and Abbreviations.

Reference Designs Overview

TI Designs Reference Design Description
DC-DC
PMP23126 3kW Phase-shifted Full Bridge with Active Clamp See Overview
PMP23340 1.1kW 48V to 12V 1/8th GaN Brick Power Module See Overview
PMP41017 3kW GaN-based Two Phase Interleaved Half-Bridge LLC See Overview
PMP41037 1kW, 800V to 12V Serial Half-Bridge Bidirectional DCX with GaN See Overview
PMP41042 3.6kW Bi-directional CLLLC Resonant Converter See Overview
PMP41081 1kW 12V Hybrid-hysteretic control (HHC) LLC See Overview
TIDA-010054 10kW Bi-directional Dual Active Bridge (DAB) DC-DC Converter See Overview
TIDA-010086 10A Battery Formation and Test See Overview
TIDA-010087 100A Dual-Phase Digital Control Battery Tester See Overview
TIDA-010090 50A GaN-based Battery Tester See Overview
TIDA-010966 300W Series Resonant Dual Active Bridge Converter (SRC-DB) for Active Pack Balance See Overview
TIDM-02000 Peak Current-mode Controlled Phase-shifted Full-bridge (PSFB) See Overview
TIDM-02002 Bi-Directional CLLLC Resonant Dual Active Bridge (DAB) See Overview
TIDM-02011 Live Firmware Update (LFU) Reference Design See Overview
TIDM-DC-DC-BUCK Digitally Controlled Non-Isolated DC-DC Synchronous Buck Converter See Overview
TIDM-02022 2kW 4-Phase Interleaved Buck Converter with Coupled Inductors See Overview
PMP41140 280W Digital Asymmetric Half Bridge DC-DC Converter See Overview
Solar
TIDA-010955 AI-based Arc Fault Detection See Overview
TIDA-010231 Arc Fault Detection in Photovoltaic Applications Reference Design See Overview
TIDA-010933 1.6kW GaN-based Solar Microinverter See Overview
TIDA-010938 10kW GaN-based Single-phase String Inverter with Battery Energy Storage System See Overview
TIDA-010949 600W GaN-based Solar Power Optimizer with Wired and Wireless Communication See Overview
TIDM-SOLAR-DCDC Two-phase Interleaved MPPT DC-DC Boost and Half-Bridge LLC DC-DC Converter

See Overview

AC-DC
PMP23338 3.6kW Single-phase CCM Totem-pole Bridgeless PFC See Overview
TIDA-010257 10kW Three-phase PFC: Vienna Rectifier See Overview
TIDM-1000 Three-phase PFC: Vienna Rectifier See Overview
DC-AC
TIDM-HV-1PH-DCAC Single Phase Inverter: Voltage Source See Overview
TIDM-HV-1PH-DCAC Single Phase Inverter: Grid Connected See Overview
AC-DC / DC-AC
TIDA-010210 11kW Bi-directional 3-phase 3-level ANPC-type Active Front End See Overview
TIDA-01606
TIDA-010039
10kW Bi-directional 3-phase 3-level T-type Active Front End See Overview
AC-DC + DC-DC
TIDA-010062 1kW GaN CCM Totem-pole Bridgeless PFC and Half-Bridge LLC See Overview
TIDM-02013 7.4kW GaN-based On-board Charger See Overview
Attention
To find deprecated solution or solution of older versions, please look through Release Notes and download the corresponding Digital Power SDK version package.


Filter Reference Designs

End Equipment

Power Rating

Power Domain

Topology

Control Scheme

Device