C2000Ware Digital Power SDK  26.01.00.00
TIDM-02013 - On-Board Charger: Constant Conduction Mode (CCM) Totem Pole PFC and CLLLC DC/DC resonant converter

Back to Reference Designs Overview

Target Applications

  • Automotive On-Board Charger
  • Server & Industrial supplies
  • Telecom Rectifiers

Features & Specification

  • Constant Conduction Mode(CCM) Totem Pole PFC(TTPLPFC) & Frequency and Phase modulation control CLLLC
  • Rated Output Power: 7.4 kW (400Vin), Peak Efficiency: 96.5%
  • Switching frequency: 120kHz TTPLPFC 200-800kHz CLLLC
  • Input voltage range: 90-264 V AC, Output voltage: 250-450 V DC
  • Fault protection: over-current, over-voltage, over-temp
  • Reduced CPU overhead with the new hardware ADC oversampling feature of TMS320F28P65x

Description

Totem Pole PFC and CLLLC resonant converters are a popular choice of power converter topology for on-board charging (OBC), charging station, even server and telecom applications.

This design illustrates Constant Conduction Mode (CCM) Totem-pole PFC control as well as frequency and phase modulation control of the CLLLC resonant converter on a single C2000™ real-time MCU. The design is compatible with both TMS320F28P650DK or TMS320F280039C MCU.

TIDM-02013 EVM Board
TIDM-02013 CLLLC Topology

Relevant Links

Useful links regarding the reference design are provided below:

Note
To import and evaluate CCS project using the button above, please access the current page via Resource Explorer from CCS, or CCS Cloud. (go to View->Resource Explorer)

Steps to Run the Example

  • It's strongly recommended to first read through the User Guide/Software Guide for any specific setup instructions and hazard warnings before proceeding.
  • To import CCS projects, either import via the button above or mannually select the file directory where this solutions resides.
  • Build the project within the CCS project menu, then launch a CCS debug session and run the executable.

Release Notes

Shown below lists all the software revision history for this reference design:

Software Revision In SDK Release Changelog
v1.00.00 4.02.00.00 First release, on F28003x devices in C2000Ware Digital Power SDK
v1.01.00 4.03.00.00 Features & Enhancements:
  • Software updates to device.c, device.h, driverlib.h to account for changes in C2000Ware
  • Changed compiler version (from v21.6.0.LTS to v22.6.0.LTS)
v2.00.00 5.01.00.00 New device support & Enhancements:
  • Added F28P65x as a supported device
v2.00.01 5.02.00.00 Bugfix & Enhancements:
  • Fixed a bug in SFRA target side that caused erratic behaviors.
v2.00.02 5.04.00.00 Changes & Enhancements:
  • Added reference links to release notes within the solution
  • Updated .syscfg file to reflect the new device and package arguments
v2.00.03 5.06.00.00 Bugfix:
  • Fixed SFRA macro build error

Hardware design files

For EVM design files such as schematics, BOM, PCB layouts & assembly files, please visit TI design webpage from the link above.

Help and Support

For additional help and support, please visit E2E™ design support forum