Please make sure the following tools are installed with at least the minimum recommended version.
| Tools | Minimum Recommended Version |
|---|---|
| Code Composer Studio (CCS) | 12.8.0 |
| TI C2000-CGT (Compiler) | 22.6.0.LTS |
| SysConfig | 1.21.0 |
Note: CCS comes with a copy of Sysconfig and C2000 Compiler (long as C2000 device support is chosen during installation). No need to install the standalone versions separately.