← Back to Reference Designs Overview
PMP23069 Design Specification | |
---|---|
Vin (Min) (V) | 90 |
Vin (Max) (V) | 265 |
Vout (Nom) (V) | 380 |
Iout (Max) (A) | 9.47 |
Output Power (W) | 3598.6 |
Isolated/Non-Isolated | Non-Isolated |
Input Type | AC |
Topology | PFC - Boost |
This reference design demonstrates a method to control a continuous conduction mode (CCM) Totem pole power factor correction converter (PFC) using a C2000™ TMS320F280039C or TMS320F280049C real-time MCU.
This design is bidirectional and works as inverter in grid connected (current controlled) mode. The converter is designed to support a maximum input current of 16-ARMS with peak power of 3.6 kW. The LMG3522 top-side cooled GaN device with integrated driver and protection enables higher efficiency while reduces power supply size and complexity.
F28003x or F28004x from C2000 realtime MCU can be used for all the advanced controls such as fast relay control and reverse current flow protection. The design also supports adaptive dead time for efficiency improvements, input cap compensation scheme for improved power factor at light loads, and non-linear voltage loop to reduce voltage spikes under transient in PFC mode.
![]()
PMP23069 EVM Board | ![]()
Totem Pole PFC Block Diagram |
Useful links regarding the reference design are provided below:
Shown below lists all the software revision history for this reference design:
Software Revision | In SDK Release | Changelog |
---|---|---|
v1.00.00 | 4.03.00.00 | First release, on F28004x devices in C2000Ware Digital Power SDK |
v1.02.00 | 4.04.00.00 | New device support:
|
v1.02.01 | 5.02.00.00 | New revision in the user's guide |
v1.02.02 | 5.04.00.00 | Changes & Enhancements:
|
For EVM design files such as schematics, BOM, PCB layouts & assembly files, please visit TI design webpage from the link above.
For additional help and support, please visit E2E™ design support forum