← Back to Reference Designs Overview
| PMP40988 Design Specification | |
|---|---|
| Vin (Min) (V) | 120 |
| Vin (Max) (V) | 277 |
| Vout (Nom) (V) | 400 |
| Iout (Max) (A) | 12.5 |
| Output Power (W) | 5000 |
| Isolated/Non-Isolated | Non-Isolated |
| Input Type | AC |
| Topology | Boost - PFC |
This reference design demonstrates an improved triangular conduction mode (iTCM) control of Totem pole power factor correction converter (PFC) implemented on a C2000™ TMS320F280039C and TMS320F280049C real-time MCU.
The design is features zero voltage switching (ZVS) using variable switching frequency control in the range of 100kHz- 800kHz. The hardware with the rating of 5kW utilizes GaN power switches to achieve an open-frame power density of 120W/in3. The PFC with the demonstrated control achieves a peak efficiency of 99% with below 5% THD at full load.
PMP40988 EVM Board |
PMP40988 System Block Diagram |
Useful links regarding the reference design are provided below:
Shown below lists all the software revision history for this reference design:
| Software Revision | In SDK Release | Changelog |
|---|---|---|
| v1.02.00 | 4.02.00.00 | First release, on F28004x devices in C2000Ware Digital Power SDK |
| v1.02.01 | 4.03.00.00 | Changes & Enhancements:
|
| v1.02.02 | 4.04.00.00 | Changes & Enhancements:
|
| v2.00.00 | 5.01.00.00 | New device support:
|
| v2.00.01 | 5.04.00.00 | Changes & Enhancements:
|
For EVM design files such as schematics, BOM, PCB layouts & assembly files, please visit TI design webpage from the link above.
For additional help and support, please visit E2E™ design support forum