← Back to Reference Designs Overview
| PMP41017 Design Specification | |
|---|---|
| Vin (Min) (V) | 340 |
| Vin (Max) (V) | 420 |
| Vout (Nom) (V) | 12 |
| Iout (Max) (A) | 266 |
| Output Power (W) | 3192 |
| Isolated/Non-Isolated | Isolated |
| Input Type | DC |
| Topology | Half Bridge - LLC |
This reference design demonstrates a two-phase interleaved half-bridge inductor-inductor-capacitor (LLC) resonant converter implemented on a C2000™ TMS320F280039C real-time MCU, with an ultra-compact design featuring high power density of 313 W / in³.
The design employs capabilities for phase shedding, current balancing, and hybrid duty mode control, and allows for peak efficiency of 98.1% with the use of GaN power switches.
PMP41017 EVM Board |
C2000 MCU interface to PMP41017 Power Stage Diagram |
Useful links regarding the reference design are provided below:
Shown below lists all the software revision history for this reference design:
| Software Revision | In SDK Release | Changelog |
|---|---|---|
| v1.00.00 | 5.00.00.00 | First release, on F28003x devices in C2000Ware Digital Power SDK |
| v1.00.01 | 5.04.00.00 | Changes & Enhancements:
|
For EVM design files such as schematics, BOM, PCB layouts & assembly files, please visit TI design webpage from the link above.
For additional help and support, please visit E2E™ design support forum