C2000Ware Digital Power SDK  5.04.00.00
Reference Designs

Overview

This page lists all the reference design solutions supported in this SDK, categorized by each power domains:

TI Designs Reference Design Description
DC-DC
PMP23126 3kW Phase-shifted Full Bridge with Active Clamp (More)
PMP23340 1.1kW 48V to 12V 1/8th GaN Brick Power Module (More)
PMP41017 3kW GaN-based Two Phase Interleaved Half-Bridge LLC (More)
PMP41037 1kW, 800V to 12V Serial Half-Bridge Bidirectional DCX with GaN (More)
PMP41042 3.6kW Bi-directional CLLLC Resonant Converter (More)
PMP41081 1kW 12V Hybrid-hysteretic control (HHC) LLC (More)
TIDA-010054 10kW Bi-directional Dual Active Bridge (DAB) DC-DC Converter (More)
TIDA-010086 10A Battery Formation and Test (More)
TIDA-010087 100A Dual-Phase Digital Control Battery Tester (More)
TIDA-010090 50A GaN-based Battery Tester (More)
TIDM-02000 Peak Current-mode Controlled Phase-shifted Full-bridge (PSFB) (More)
TIDM-02002 Bi-Directional CLLLC Resonant Dual Active Bridge (DAB) (More)
TIDM-02011 Live Firmware Update (LFU) Reference Design (More)
TIDM-DC-DC-BUCK Digitally Controlled Non-Isolated DC-DC Synchronous Buck Converter (More)
Solar
TIDA-010955 AI-based Arc Fault Detection (More)
TIDA-010231 Arc Fault Detection in Photovoltaic Applications Reference Design (More)
TIDA-010933 1.6kW GaN-based Solar Microinverter (More)
TIDA-010938 10kW GaN-based Single-phase String Inverter with Battery Energy Storage System (More)
TIDA-010949 600W GaN-based Solar Power Optimizer with Wired and Wireless Communication (More)
TIDM-SOLAR-DCDC

Two-phase Interleaved MPPT DC-DC Boost and Half-Bridge LLC DC-DC Converter (More)

AC-DC
PMP23069 3kW Single-phase CCM Totem-pole Bridgeless PFC (More)
PMP23338 3.6kW Single-phase CCM Totem-pole Bridgeless PFC (More)
PMP40988 5kW Two-phase Variable Switching Frequency Totem-Pole PFC (More)
TIDM-1000 Three-phase PFC: Vienna Rectifier (More)
DC-AC
TIDM-HV-1PH-DCAC Single Phase Inverter: Voltage Source (More)
TIDM-HV-1PH-DCAC Single Phase Inverter: Grid Connected (More)
AC-DC / DC-AC
TIDA-010210 11kW Bi-directional 3-phase 3-level ANPC-type Active Front End (More)
TIDA-01606
TIDA-010039
10kW Bi-directional 3-phase 3-level T-type Active Front End (More)
AC-DC + DC-DC
TIDA-010062 1kW GaN CCM Totem-pole Bridgeless PFC and Half-Bridge LLC (More)
PMP41006 1kW GaN CCM Totem-pole Bridgeless PFC and Current Mode LLC (More)
TIDM-02013 7.4kW GaN-based On-board Charger (More)
Note
To find deprecated solution or solution of older versions, please look through Release Notes and download the corresponding Digital Power SDK version package.

DC-DC

PMP23126 EVM Board

3kW Phase-Shifted Full Bridge with Active Clamp

PMP23126

Description:

This reference design implements a GaN-based 3kW, phase shifted full bridge (PSFB) targeting high-power density of 279 W/in³ using a C2000™ TMS320F280049 MCU. (More)

PMP23126 Block Diagram


PMP23340 EVM Board

1.1kW 48V to 12V 1/8th GaN Brick Power Module

PMP23340

Description:

This reference design is a 1.1kW, high-density, 48V to 12V open-loop bus converter. This provides a reference for a power brick module in standard eighth brick footprint using C2000™ TMS320F2800157 MCU. (More)

PMP23340 Block Diagram


PMP41017 EVM Board

3kW GaN-based Two Phase Interleaved Half-Bridge LLC

PMP41017

Description:

This reference design demonstrates a two-phase interleaved half-bridge inductor-inductor-capacitor (LLC) resonant converter implemented on C2000™ TMS320F280039C MCU, with an ultra-compact design featuring high power density of 313 W / in³. The design employs capabilities for phase shedding, current balancing, and hybrid duty mode control, whichs allows for peak efficiency of 98.1% with use of GaN power switches. (More)

PMP41017 Block Diagram


PMP41037 EVM Board

1kW, 800V to 12V Serial Half-Bridge Bidirectional DCX with GaN

PMP41037

Description:

This reference design is a 1kW bidirectional DC transformer (DCX), converting 800V DC bus into 12V with isolation. The design is controlled by C2000™ TMS320F280039C MCU, and is constantly operated at the resonant frequency of the resonant tank. (More)

PMP41037 Block Diagram


PMP41042 EVM Board

3.6kW Bi-directional CLLLC Resonant Converter

PMP41042

Description:

This reference design is a digital controlled 3.6kW power supply for energy storage applications with bidirectional power flow capability and soft switching. This design illustrates control of this power topology using a C2000™ TMS320F280049 MCU in closed voltage and closed current-loop mode. (More)

PMP41042 Block Diagram


PMP41081 EVM Board

1kW 12V Hybrid-hysteretic control (HHC) LLC

PMP41081

Description:

This reference design is a 1kW, 400V to 12V half-bridge resonant DC-DC platform, used to evaluate the load transient performance of hybrid-hysteretic control (HHC) with a C2000™ TMS320F280039C MCU. (More)

PMP41081 Block Diagram


TIDA-010054 EVM Board

10kW Bi-directional Dual Active Bridge (DAB) DC-DC Converter

TIDA-010054

Description:

This reference design provides an overview on the implementation of a single-phase Dual Active Bridge (DAB) DC/DC converter with a C2000™ TMS320F280039C MCU. (More)

TIDA-010054 Block Diagram


TIDA-010086 EVM Board

8-Channel 10-A Bi-directional Buck Converter

TIDA-010086

Description:

The reference design illustrates a method to precisely control the current and voltage of a bidirectional interleaved buck converter power stage using a C2000™ TMS320F280039C MCU and a precision ADC ADS131M08. (More)

TIDA-010086 Block Diagram


TIDA-010087 EVM Board

100A Dual-Phase Digital Control Battery Tester

TIDA-010087

Description:

The reference design illustrates a method to precisely control the current and voltage of a bidirectional interleaved buck converter power stage using a C2000™ TMS320F280039C MCU and a precision ADC ADS131M08. (More)

TIDA-010087 Block Diagram


TIDA-010090 EVM Board

4-Channel 50-A GaN-based Bi-directional Buck Converter

TIDA-010090

Description:

The reference design illustrates a method to precisely control the current and voltage of a bidirectional buck converter power stage using a C2000™ TMS320F28P65x MCU and a precision ADC ADS8588S. (More)

TIDA-010090 Block Diagram


TIDM-02000 EVM Board

Peak Current-mode Controlled Phase-shifted Full-bridge (PSFB)

TIDM-02000

Description:

This design illustrates peak current mode control method to PSFB power stage using a C2000™ TMS320F280049 MCU. (More)

TIDM-02000 Block Diagram


TIDM-02002 EVM Board

Bi-Directional CLLLC Resonant Dual Active Bridge (DAB)

TIDM-02002

Description:

This design implements a DC-DC CLLLC resonant dual active bridge with directional power flow capability and soft switching characteristics using a C2000™ TMS320F280049 MCU. (More)

TIDM-02002 Block Diagram


TIDM-02011 Setup (BOOSTXL-BUCKCONV BoosterPack with Launchpad)

Live Firmware Update (LFU) Reference Design

TIDM-02011

Description:

This reference design illustrates live firmware update (LFU) without device reset on a C2000™ real-time MCU, on both the C28x CPU and the control law accelerator (CLA). (More)

TIDM-02011 LFU Topology


TIDM-DC-DC-BUCK Setup (BOOSTXL-BUCKCONV BoosterPack with Launchpad)

DC-DC Synchronous Buck Converter

TIDM-DC-DC-BUCK

Description:

The Digital Power Buck Converter BoosterPack (BOOSTXL-BUCKCONV) provides an introductory platform for learning the basics of digital power control. When paired with a C2000™ F280049C Launchpad, this BoosterPack demonstrates a full buck converter control system. (More)

TIDM-DC-DC-BUCK Block Diagram


Solar

TIDA-010949 EVM Board

600W GaN-based Solar Power Optimizer with Wired and Wireless Communication

TIDA-010949

Description:

This reference design is a solar power optimizer, which can support up to 80V input voltage and 80V output voltage, providing upwards of 18A output current and input current. This reference design includes power line communication (PLC) and also features wireless communication. (More)

TIDA-010949 Block Diagram


TIDA-010231 EVM Board

Analog front end for Arc Detection in Photovoltaic Applications

TIDA-010231

Description:

This reference design implements a four-channel analog front end for DC arc detection in photovoltaic systems, supports DC voltages up to 1000 V and currents up to 10 A. (More)

TIDA-010231 Block Diagram


TIDA-010955 EVM Board

AI-based Arc Fault Detection Reference Design

TIDA-010955

Description:

This reference design implements a four-channel analog front end for DC arc detection in photovoltaic systems, supports DC voltages up to 1500 V and currents up to 16 A. (More)

TIDA-010955 Block Diagram


TIDA-010933 EVM Board

1.6kW GaN-based Solar Microinverter

TIDA-010933

Description:

This reference design shows a four-input bidirectional 1.6kW GaN-based microinverter with energy storage capability. (More)

TIDA-010933 Block Diagram


TIDA-010938 EVM Board

10kW GaN-based Single-phase String Inverter with Battery Energy Storage System

TIDA-010938

Description:

This reference design implements a GaN-based single-phase string inverter with bidirectional power conversion system for Battery Energy Storage Systems (BESS), using a C2000™ F28003X or F28P55X MCU. (More)

TIDA-010938 Block Diagram


TIDM-SOLAR-DCDC Board (TMDSHVMPPTKIT)

Two-phase Interleaved Solar MPPT DC-DC Boost and Half-Bridge LLC DC-DC Converter

TIDM-SOLAR-DCDC

Description:

This reference design demonstrates full digital control of MPPT DC/DC stage of a Solar Inverter system. The system is controlled by a single, C2000™ TMS320F280049 MCU. (More)

TIDM-SOLAR-DCDC Block Diagram


AC-DC

PMP23069 EVM Board

3kW Single-phase Totem-pole Bridgeless PFC

PMP23069

Description:

This reference design demonstrates a method to control a continuous conduction mode Totem pole power factor correction converter (PFC).The system is controlled by a single C2000™ TMS320F280039C or TMS320F280049, which generates PWM waveforms for all power electronic switching devices under all operating modes. (More)

PMP23069 Block Diagram


PMP23338 EVM Board

3.6kW Single-phase Totem-pole Bridgeless PFC

PMP23338

Description:

This reference design demonstrates a method to control a continuous conduction mode Totem pole power factor correction converter (PFC). The system is controlled by a single C2000™ TMS320F280039C or TMS320F2800137, which generates PWM waveforms for all power electronic switching devices under all operating modes. Compared with PMP23069, the board features a AMC1306 alongside of hall sensor for better current sensing. (More)

PMP23338 Block Diagram


PMP40988 EVM Board

5kW Two-phase Variable Switching Frequency GaN-based Totem-Pole PFC

PMP40988

Description:

This design implements an improved triangular conduction mode (iTCM) control of Totem pole power factor correction converter (PFC) using a C2000™ F28003x or F28004x microcontroller. (More)

PMP40988 Block Diagram


TIDM-1000 EVM Board

Three-phase PFC: Vienna Rectifier

TIDM-1000

Description:

This design implements a digitally controlled 2.4KW power factor correction for three phase input based on the vienna rectifier topology. (More)

TIDM-1000 Block Diagram


DC-AC

TIDM-HV-1PH-DCAC EVM Board

Single Phase Inverter: Voltage Source

TIDM-HV-1PH-DCAC

Description:

This reference design implements control scheme of a voltage source inverter with an LC output filter, using a C2000™ TMS320F28377D or TMS320F280039C MCU. (More)

Voltage Source Inverter Block Diagram


TIDM-HV-1PH-DCAC EVM Board

Single Phase Inverter: Grid Connected

TIDM-HV-1PH-DCAC

Description:

This reference design implements control scheme of a grid connected inverter with an LCL output filter, using a C2000™ TMS320F28377D or TMS320F280039C MCU. (More)

Grid Connected Inverter Block Diagram


AC-DC / DC-AC

TIDA-010210 EVM Board

11kW Bi-directional 3-phase 3-level ANPC-type Active Front End

TIDA-010210

Description:

This reference design implements a bidirectional three-phase, three-level, active neutral point clamped (ANPC) inverter and PFC stage. The design demonstrates a complete implementation of three phase ANPC Inverter/PFC control in the DQ domain using a C2000™ TMS320F280049 MCU. (More)

TIDA-010210 Block Diagram


TIDA-1606 EVM Board

10kW Bi-directional 3-phase 3-level T-type Active Front End

TIDA-01606
TIDA-010039

Description:

This reference design implements a bidirectional three-phase, three-level, T-type inverter and PFC which enables high efficiency and reduced size of the power stage. The design illustrates the power stage control in either C2000™ F2837xD, F28P65x, or F28003x MCU. (More)

TIDA-1606 Block Diagram


AC-DC + DC-AC

TIDA-010062 EVM Board

1kW GaN CCM Totem-pole Bridgeless PFC and Half-Bridge LLC

TIDA-010062

Description:

This reference design is a digitally controlled, compact 1kW AC/DC power supply design. The highly efficient design supports two main power stages, including a front-end continuous conduction mode (CCM) totem-pole bridgeless power factor correction (PFC) stage, or a half-bridge voltage mode control (VMC) / hybrid-hysteretic control (HHC) LLC stage. Both available in either C2000™ F28P55x, F28004x, F80003x, F28002x MCU. In addintion, an example demonstrating Live Firmware Update (LFU) is also provided. (More)

TIDA-010062 Block Diagram


PMP41006 Hardware (TIDA-010062 EVM Board)

1kW GaN CCM Totem-pole Bridgeless PFC and Half-Bridge LLC

PMP41006

Description:

This reference design demonstrates a hybrid hysteresis control (HHC) method, a kind of current-mode control method, on half-bridge LLC stage with a C2000™ MCU and based on TIDA-010062. (More)

PMP41006 Block Diagram


TIDM-02013 EVM Board

7.4kW GaN-based On-board Charger

TIDM-02013

Description:

This reference design illustrates CCM PFC control as well as frequency and phase modulation control of the CLLLC resonant converter on a C2000™ F28P65x or F28003x MCU. (More)

TIDM-02013 Block Diagram