← Back to Reference Designs Overview
Target Applications
- Automotive On-Board Charger
- Server & Industrial supplies
- Telecom Rectifiers
Features & Specification
- Constant Conduction Mode(CCM) Totem Pole PFC(TTPLPFC) & Frequency and Phase modulation control CLLLC
- Rated Output Power: 7.4 kW (400Vin), Peak Efficiency: 96.5%
- Switching frequency: 120kHz TTPLPFC 200-800kHz CLLLC
- Input voltage range: 90-264 V AC, Output voltage: 250-450 V DC
- Fault protection: over-current, over-voltage, over-temp
- Reduced CPU overhead with the new hardware ADC oversampling feature of TMS320F28P65x
Description
Totem Pole PFC and CLLLC resonant converters are a popular choice of power converter topology for on-board charging (OBC), charging station, even server and telecom applications.
This design illustrates Constant Conduction Mode (CCM) Totem-pole PFC control as well as frequency and phase modulation control of the CLLLC resonant converter on a single C2000™ real-time MCU. The design is compatible with both TMS320F28P650DK or TMS320F280039C MCU.
TIDM-02013 EVM Board
|
TIDM-02013 CLLLC Topology
|
Relevant Links
Useful links regarding the reference design are provided below:

- Note
- To import and evaulate CCS project using the button above, please access the current page via Resource Explorer from CCS, or CCS Cloud. (go to View->Resource Explorer)
Steps to Run the Example
- It's strongly recommended to first read through the User Guide/Software Guide for any specific setup instructions and hazard warnings before proceeding.
- To import CCS projects, either import via the button above or mannually select the file directory where this solutions resides.
- Build the project within the CCS project menu, then launch a CCS debug session and run the executable.
Release Notes
Shown below lists all the software revision history for this reference design:
Software Revision | In SDK Release | Changelog |
v1.00.00 | 4.02.00.00 | First release, on F28003x devices in C2000Ware Digital Power SDK |
v1.01.00 | 4.03.00.00 | Features & Enhancements:
- Software updates to device.c, device.h, driverlib.h to account for changes in C2000Ware
- Changed compiler version (from v21.6.0.LTS to v22.6.0.LTS)
|
v2.00.00 | 5.01.00.00 | New device support & Enhancements:
- Added F28P65x as a supported device
|
v2.00.01 | 5.02.00.00 | Bugfix & Enhancements:
- Fixed a bug in SFRA target side that caused erratic behaviors.
|
v2.00.02 | 5.04.00.00 | Changes & Enhancements:
- Added reference links to release notes within the solution
- Updated .syscfg file to reflect the new device and package arguments
|
Hardware design files
For EVM design files such as schematics, BOM, PCB layouts & assembly files, please visit TI design webpage from the link above.
Help and Support
For additional help and support, please visit E2E™ design support forum