C2000Ware Digital Power SDK  5.05.00.00
05.05.00 Release Notes
Attention
Also refer to individual reference designs page for more details on each feature, unsupported features, and important usage guidelines.

Changlogs

New solutions

  • Added new solution 300W Resonant Dual Active Bridge (DAB) converter for Active Pack Balance (TIDA-010966 on F280013x) Reference Design

Updated solutions

  • Updated solution 10kW GaN-based Single-phase String Inverter with Battery Energy Storage System (TIDA-010938 on F28P55x) to support model-based design with code generation using PLECS® from Plexim
  • Updated solution 3kW Phase-shifted Full Bridge with Active Clamp (PMP23126 on F28003x) to support model-based design with code generation using MATLAB® from MathWorks

Deprecated solutions

  • N/A

Known deficiencies

  • N/A

Deprecated Designs and Recommended Replacements

The table below lists all the deprecated solutions no longer available in the current C2000Ware Digital Power SDK, along with suggested alternatives for the design.
For those interested in the deprecated design, please download and install the last supported C2000Ware Digital Power SDK version package.

Deprecated Design Last Supported SDK Version Reference Design Description Replacements Comments
TIDM-02009 4.04.00.00 ASIL-D safety concept-assessed high-speed traction, bi-directional DC/DC conversion TIDM-02014 (in C2000Ware_MCSDK )
PMP23126
Refer to PMP23126 for HV-LV DCDC (PSFB), as well as TIDM-02014 for HEV/EV Traction Inverter and functional safety assessments.
TIDM-1001 4.04.00.00 Two Phase Interleaved LLC Resonant Converter PMP41017 Refer to PMP41017 for the latest two-phase LLC design.
TIDA-01604 4.03.01.00 98.6% Efficiency, 6.6-kW Totem-Pole PFC Reference Design for HEV/EV Onboard Charger TIDM-02013 Refer to TIDM-02013 for the latest OBC design with CCM Totem Pole PFC & frequency and phase modulation control CLLLC.
TIDM-02008 4.03.01.00 Bi-directional high density GaN CCM Totem-pole PFC PMP23069
PMP23338
Refer to PMP23069 and PMP23338, with PMP23338 utilizing addintional feature such as e-metering.
TIDM-1022 4.03.01.00 Valley switching boost PFC N/A For valley switching & skipping, refer to the original solution, otherwise, please refer to PFC solutions with continued support in the SDK.
TIDA-00961 3.02.00.00 1.6 kW Bridgeless ZVS Transition Mode GaN PFC PMP40988 Refer to PMP40988 for the latest PFC design with ZVS.

Supported Reference Designs

EVM / TI Design Supported C2000™ Devices Version Reference Design Description
TIDA-010054 F28003x 3.01.01.00 10kW Bi-directional Dual Active Bridge (DAB) DC-DC Converter
TIDA-010062 F28P55x
F28004x
F28003x
F28002x
3.00.01.00 1kW GaN CCM Totem-pole Bridgeless PFC and Half-Bridge LLC
TIDA-010086 F28003x 1.00.01.00 10A Battery Formation and Test
TIDA-010087 F28003x 1.00.01.00 100A Dual-Phase Digital Control Battery Tester
TIDA-010090 F28P65x 1.00.00.00 4-Channel, 50A, Digital Control Battery Cell Tester
TIDA-010210 F28004x w/ CLA* 1.00.03.00 11kW Bi-directional 3-phase 3-level ANPC-type Active Front End
TIDA-010231 F28004x
F28003x
2.00.01.00 Arc Fault Detection in Photovoltaic Applications Reference Design
TIDA-010933 F28P55x
F28003x
2.00.01.00 1.6kW GaN-based Solar Microinverter
TIDA-010938 F28P55x
F28003x
2.00.00.00 10kW GaN-based Single-phase String Inverter with Battery Energy Storage System
TIDA-010949 F280013x 1.00.00.00 600W GaN-based Solar Power Optimizer with Wired and Wireless Communication
TIDA-010955 F28P55x 1.00.00.00 AI-based Arc Fault Detection Reference Design
TIDA-010966 F280013x 1.00.00.00 300W Resonant Dual Active Bridge (DAB) converter for Active Pack Balance
TIDA-01606
TIDA-010039
F2837x w/ CLA*
F28P65x w/ CLA*
F28003x w/ CLA*
3.00.01.00 10kW Bi-directional 3-phase 3-level T-type Active Front End
TIDM-1000 F2838x w/ CLA*
F2837x w/ CLA*
F28004x w/ CLA*
4.01.06.00 Three-phase PFC: Vienna Rectifier
TIDM-02000 F28004x 1.01.03.00 Peak Current-mode Controlled Phase-shifted Full-bridge (PSFB)
TIDM-02002 F28004x w/ CLA* 2.00.06.00 Bi-Directional CLLLC Resonant Dual Active Bridge (DAB)
TIDM-02011 F28004x
F28003x
2.02.01.00 Live Firmware Update (LFU) Reference Design
TIDM-02013 F28P65x w/ CLA*
F28003x w/ CLA*
2.00.02.00 7.4kW GaN-based On-board Charger
TIDM-HV-1PH-DCAC F2837x
F28004x
3.00.05.00 Single-phase Voltage Source Inverter & Grid Connected Inverter
TIDM-SOLAR-DCDC F28004x 1.00.01.00 Two-phase Interleaved MPPT DC-DC Boost and Half-Bridge LLC DC-DC Converter
TIDM-DC-DC-BUCK F28004x 2.01.05.00 Digitally Controlled Non-Isolated DC-DC Synchronous Buck Converter
PMP23069 F28004x
F28003x
1.02.01.00 3kW Single-phase CCM Totem Pole Bridgeless PFC
PMP23126 F28004x
F28003x
F280015x
3.00.01.00 3kW Phase-shifted Full Bridge with Active Clamp
PMP23338 F28003x w/ CLA*
F2800013x
2.00.00.00 3.6kW Single-phase CCM Totem-pole Bridgeless PFC
PMP23340 F280015x 1.00.01.00 1.1kW 48V to 12V 1/8th GaN Brick Power Module
PMP40988 F28004x w/ CLA*
F28003x w/ CLA*
2.00.01.00 5kW Two-phase Variable Switching Frequency Totem-Pole PFC
PMP41006 F28004x
F28003x
2.00.01.00 1kW GaN CCM Totem-pole Bridgeless PFC and Current Mode LLC
PMP41017 F28003x 1.00.01.00 3kW GaN-based Two-phase Interleaved Half-Bridge LLC
PMP41037 F28003x 1.00.01.00 1kW, 800V to 12V Serial Half-Bridge Bidirectional DCX with GaN
PMP41042 F28004x 1.00.01.00 3.6kW Bi-directional CLLLC Resonant Converter
PMP41081 F28003x w/ CLA* 1.01.01.00 1kW 12V Hybrid-hysteretic Control (HHC) LLC

*w/ CLA indicates that the software has implemented CLA routine(s) on top of C28x core. Users are encouraged to implement their own CLA routines for device with CLA support.

Supported Software and Libraries

Software Version Location in DPSDK
SDK and GUI software
C2000Ware SDK 5.04.00.00 c2000ware
SFRA_GUI 1.50.02.00 powerSUITE/source/utils
CompDesigner 2.00.00.00 powerSUITE/source/utils
powerSUITE 4.00.00.00 powerSUITE
Libraries
power_measurement 1.02.01.00
libraries/power_measurement
solar 1.00.00.00
libraries/solar
SFRA 1.50.03.00
libraries/sfra
spll 1.03.01.00 libraries/spll
transforms 1.00.00.00 libraries/transforms
utilities 1.02.01.00
libraries/utilities

Supported Device and Validation Platform

Supported C2000™ Device Host PC
F2838x Windows 10 64b or Ubuntu 18.04 64b
F2837x Windows 10 64b or Ubuntu 18.04 64b
F28P65x Windows 10 64b or Ubuntu 18.04 64b
F28P55x Windows 10 64b or Ubuntu 18.04 64b
F28004x Windows 10 64b or Ubuntu 18.04 64b
F28003x Windows 10 64b or Ubuntu 18.04 64b
F28002x Windows 10 64b or Ubuntu 18.04 64b
F280015x Windows 10 64b or Ubuntu 18.04 64b
F280013x Windows 10 64b or Ubuntu 18.04 64b
Note
For an overview of all C2000 Devices, please refer to C2000™ real-time microcontrollers