The table below lists all the deprecated solutions no longer available in the current C2000Ware Digital Power SDK, along with suggested alternatives for the design.
For those interested in the deprecated design, please download and install the last supported C2000Ware Digital Power SDK version package.
Deprecated Design | Last Supported SDK Version | Reference Design Description | Replacements | Comments |
---|---|---|---|---|
TIDM-02009 | 4.04.00.00 | ASIL-D safety concept-assessed high-speed traction, bi-directional DC/DC conversion | TIDM-02014 (in C2000Ware_MCSDK ![]() PMP23126 | Refer to PMP23126 for HV-LV DCDC (PSFB), as well as TIDM-02014 for HEV/EV Traction Inverter and functional safety assessments. |
TIDM-1001 | 4.04.00.00 | Two Phase Interleaved LLC Resonant Converter | PMP41017 | Refer to PMP41017 for the latest two-phase LLC design. |
TIDA-01604 | 4.03.01.00 | 98.6% Efficiency, 6.6-kW Totem-Pole PFC Reference Design for HEV/EV Onboard Charger | TIDM-02013 | Refer to TIDM-02013 for the latest OBC design with CCM Totem Pole PFC & frequency and phase modulation control CLLLC. |
TIDM-02008 | 4.03.01.00 | Bi-directional high density GaN CCM Totem-pole PFC | PMP23069 PMP23338 | Refer to PMP23069 and PMP23338, with PMP23338 utilizing addintional feature such as e-metering. |
TIDM-1022 | 4.03.01.00 | Valley switching boost PFC | N/A | For valley switching & skipping, refer to the original solution, otherwise, please refer to PFC solutions with continued support in the SDK. |
TIDA-00961 | 3.02.00.00 | 1.6 kW Bridgeless ZVS Transition Mode GaN PFC | PMP40988 | Refer to PMP40988 for the latest PFC design with ZVS. |
EVM / TI Design | Supported C2000™ Devices | Version | Reference Design Description |
---|---|---|---|
TIDA-010054 | F28003x | 3.01.01.00 | 10kW Bi-directional Dual Active Bridge (DAB) DC-DC Converter |
TIDA-010062 | F28P55x F28004x F28003x F28002x | 3.00.01.00 | 1kW GaN CCM Totem-pole Bridgeless PFC and Half-Bridge LLC |
TIDA-010086 | F28003x | 1.00.01.00 | 10A Battery Formation and Test |
TIDA-010087 | F28003x | 1.00.01.00 | 100A Dual-Phase Digital Control Battery Tester |
TIDA-010090 | F28P65x | 1.00.00.00 | 4-Channel, 50A, Digital Control Battery Cell Tester |
TIDA-010210 | F28004x w/ CLA* | 1.00.03.00 | 11kW Bi-directional 3-phase 3-level ANPC-type Active Front End |
TIDA-010231 | F28004x F28003x | 2.00.01.00 | Arc Fault Detection in Photovoltaic Applications Reference Design |
TIDA-010933 | F28P55x F28003x | 2.00.01.00 | 1.6kW GaN-based Solar Microinverter |
TIDA-010938 | F28P55x F28003x | 2.00.00.00 | 10kW GaN-based Single-phase String Inverter with Battery Energy Storage System |
TIDA-010949 | F280013x | 1.00.00.00 | 600W GaN-based Solar Power Optimizer with Wired and Wireless Communication |
TIDA-010955 | F28P55x | 1.00.00.00 | AI-based Arc Fault Detection Reference Design |
TIDA-010966 | F280013x | 1.00.00.00 | 300W Resonant Dual Active Bridge (DAB) converter for Active Pack Balance |
TIDA-01606 TIDA-010039 | F2837x w/ CLA* F28P65x w/ CLA* F28003x w/ CLA* | 3.00.01.00 | 10kW Bi-directional 3-phase 3-level T-type Active Front End |
TIDM-1000 | F2838x w/ CLA* F2837x w/ CLA* F28004x w/ CLA* | 4.01.06.00 | Three-phase PFC: Vienna Rectifier |
TIDM-02000 | F28004x | 1.01.03.00 | Peak Current-mode Controlled Phase-shifted Full-bridge (PSFB) |
TIDM-02002 | F28004x w/ CLA* | 2.00.06.00 | Bi-Directional CLLLC Resonant Dual Active Bridge (DAB) |
TIDM-02011 | F28004x F28003x | 2.02.01.00 | Live Firmware Update (LFU) Reference Design |
TIDM-02013 | F28P65x w/ CLA* F28003x w/ CLA* | 2.00.02.00 | 7.4kW GaN-based On-board Charger |
TIDM-HV-1PH-DCAC | F2837x F28004x | 3.00.05.00 | Single-phase Voltage Source Inverter & Grid Connected Inverter |
TIDM-SOLAR-DCDC | F28004x | 1.00.01.00 | Two-phase Interleaved MPPT DC-DC Boost and Half-Bridge LLC DC-DC Converter |
TIDM-DC-DC-BUCK | F28004x | 2.01.05.00 | Digitally Controlled Non-Isolated DC-DC Synchronous Buck Converter |
PMP23069 | F28004x F28003x | 1.02.01.00 | 3kW Single-phase CCM Totem Pole Bridgeless PFC |
PMP23126 | F28004x F28003x F280015x | 3.01.01.00 | 3kW Phase-shifted Full Bridge with Active Clamp |
PMP23338 | F28003x w/ CLA* F2800013x | 2.00.00.00 | 3.6kW Single-phase CCM Totem-pole Bridgeless PFC |
PMP23340 | F280015x | 1.00.01.00 | 1.1kW 48V to 12V 1/8th GaN Brick Power Module |
PMP40988 | F28004x w/ CLA* F28003x w/ CLA* | 2.00.01.00 | 5kW Two-phase Variable Switching Frequency Totem-Pole PFC |
PMP41006 | F28004x F28003x | 2.00.01.00 | 1kW GaN CCM Totem-pole Bridgeless PFC and Current Mode LLC |
PMP41017 | F28003x | 1.00.01.00 | 3kW GaN-based Two-phase Interleaved Half-Bridge LLC |
PMP41037 | F28003x | 1.00.01.00 | 1kW, 800V to 12V Serial Half-Bridge Bidirectional DCX with GaN |
PMP41042 | F28004x | 1.00.01.00 | 3.6kW Bi-directional CLLLC Resonant Converter |
PMP41081 | F28003x w/ CLA* | 1.01.01.00 | 1kW 12V Hybrid-hysteretic Control (HHC) LLC |
*w/ CLA indicates that the software has implemented CLA routine(s) on top of C28x core. Users are encouraged to implement their own CLA routines for device with CLA support.
Software | Version | Location in DPSDK |
---|---|---|
SDK and GUI software | ||
C2000Ware SDK | 5.04.00.00 | c2000ware |
SFRA_GUI | 1.50.02.00 | powerSUITE/source/utils |
CompDesigner | 2.00.00.00 | powerSUITE/source/utils |
powerSUITE | 4.00.00.00 | powerSUITE |
Libraries | ||
power_measurement | 1.02.01.00 | libraries/power_measurement |
solar | 1.00.00.00 | libraries/solar |
SFRA | 1.50.03.00 | libraries/sfra |
spll | 1.03.01.00 | libraries/spll |
transforms | 1.00.00.00 | libraries/transforms |
utilities | 1.02.01.00 | libraries/utilities |
Supported C2000™ Device | Host PC |
---|---|
F2838x | Windows 10 64b or Ubuntu 18.04 64b |
F2837x | Windows 10 64b or Ubuntu 18.04 64b |
F28P65x | Windows 10 64b or Ubuntu 18.04 64b |
F28P55x | Windows 10 64b or Ubuntu 18.04 64b |
F28004x | Windows 10 64b or Ubuntu 18.04 64b |
F28003x | Windows 10 64b or Ubuntu 18.04 64b |
F28002x | Windows 10 64b or Ubuntu 18.04 64b |
F280015x | Windows 10 64b or Ubuntu 18.04 64b |
F280013x | Windows 10 64b or Ubuntu 18.04 64b |