C2000Ware Digital Power SDK  5.06.00.00
PMP23069 - 3kW Single-phase CCM Totem-pole Bridgeless PFC

Back to Reference Designs Overview

Target Applications

  • Digital controlled industrial AC/DC
  • Network PSU with 48V output
  • Portable power station with bidirectional AC/DC
  • Server PSU with 12V output & digital control (>1kW)
  • Single digital controller with primary side control

Features & Specification

  • Rated Power: 3kW
  • Peak Power: 3.6kW
  • Input: 90-265V AC, Output: 380V DC
  • Switching Frequency: 100kHz
  • Peak Power Efficiency: 98.7%
  • > 180 W/in³ power density in an x-y dimension of less than 68-mm × 121-mm space and maximum height of 32 mm
PMP23069 Design Specification
Vin (Min) (V) 90
Vin (Max) (V) 265
Vout (Nom) (V) 380
Iout (Max) (A) 9.47
Output Power (W) 3598.6
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology PFC - Boost
Attention
Also refer to PMP23338 reference design for the latest totem pole bridgeless PFC hardware, software and different options of input current sensing.

Description

This reference design demonstrates a method to control a continuous conduction mode (CCM) Totem pole power factor correction converter (PFC) using a C2000™ TMS320F280039C or TMS320F280049C real-time MCU.

This design is bidirectional and works as inverter in grid connected (current controlled) mode. The converter is designed to support a maximum input current of 16-ARMS with peak power of 3.6 kW. The LMG3522 top-side cooled GaN device with integrated driver and protection enables higher efficiency while reduces power supply size and complexity.

F28003x or F28004x from C2000 realtime MCU can be used for all the advanced controls such as fast relay control and reverse current flow protection. The design also supports adaptive dead time for efficiency improvements, input cap compensation scheme for improved power factor at light loads, and non-linear voltage loop to reduce voltage spikes under transient in PFC mode.

PMP23069 EVM Board
Totem Pole PFC Block Diagram

Relevant Links

Useful links regarding the reference design are provided below:

Note
To import and evaluate CCS project using the button above, please access the current page via Resource Explorer from CCS, or CCS Cloud. (go to View->Resource Explorer)

Steps to Run the Example

  • It's strongly recommended to first read through the User Guide/Software Guide for any specific setup instructions and hazard warnings before proceeding.
  • To import CCS projects, either import via the button above or mannually select the file directory where this solutions resides.
  • Build the project within the CCS project menu, then launch a CCS debug session and run the executable.

Release Notes

Shown below lists all the software revision history for this reference design:

Software Revision In SDK Release Changelog
v1.00.00 4.03.00.00 First release, on F28004x devices in C2000Ware Digital Power SDK
v1.02.00 4.04.00.00 New device support:
  • Added F28003x as a supported device
v1.02.01 5.02.00.00 New revision in the user's guide
v1.02.02 5.04.00.00 Changes & Enhancements:
  • Added reference links to release notes within the solution
  • Updated .syscfg file to reflect the new device and package arugments
  • Updated powerSUITE version to support C2000 sysconfig options

Hardware design files

For EVM design files such as schematics, BOM, PCB layouts & assembly files, please visit TI design webpage from the link above.

Help and Support

For additional help and support, please visit E2E™ design support forum