Back to Reference Designs Overview
| PMP23126 Design Specification | |
|---|---|
| Vin (Min) (V) | 350 |
| Vin (Max) (V) | 410 |
| Vout (Nom) (V) | 12 |
| Iout (Max) (A) | 250 |
| Output Power (W) | 3000 |
| Isolated/Non-Isolated | Isolated |
| Input Type | DC |
| Topology | Full Bridge - Phase Shifted |
This reference design is a GaN-based 3kW phase-shifted full bridge (PSFB) targeting maximum power density.
The design has an active clamp to minimize voltage stress on the secondary synchronous rectifier MOSFETs enabling use of lower voltage-rating MOSFETs with better figure-of-merit (FoM). PMP23126 uses our 30mΩ GaN on the primary side and silicon MOSFETs on the secondary side. The LMG3522 top-side cooled GaN with integrated driver and protection enables higher efficiency by maintaining ZVS over a wider range of operation compared to Si MOSFET. The PSFB operates at 100 kHz and achieves a peak efficiency of 97.74%.
This design can be run on a C2000™ TMS320F280039C or TMS320F280049C or TMS320F2800157 real-time MCU.
Additionally, PMP23126 supports MATLAB's model-based design for a GUI-based system design, simulation, and automatic code generation. Host communications are enabled using UART/SCI to tune and monitor control and voltage parameters in runtime. Refer here for a brief overview of the model design.
MATLAB® is a registered trademark of MathWorks®
| Software Device Usage | ||||
|---|---|---|---|---|
| Device | F28003x | F28003x (Model-based design) | F28004x | F280015x |
| Memory Consumption | RAM: 4.3KB Flash: 7.2KB | RAM: 8.3KB Flash: 8.2KB | RAM: 4.7KB Flash: 7.7KB | RAM: 4.8KB Flash: 7.7KB |
| MIPS Consumption | 70 MIPS | 80 MIPS | 70 MIPS | 70 MIPS |
| C28x and/or CLA | C28x | C28x | C28x | C28x |
| # of PWM Channels (EPWM or HRPWM) | 5 EPWM Channel | |||
| # of ADC Channels | 3 ADC Channel (2 ADCA + 1 ADCB) | 6 ADC Channel (2 ADCA + 4 ADCB) | 3 ADC Channel (2 ADCA + 1 ADCC) | |
| # of CMPSS | 1 | |||
| Control Methodology | Inner peak current mode loop for current regulation with integrator saturated PI Control for voltage control. | |||
| ISR Frequency | ISR1: 100kHz | ISR1(Control): 100kHz [PCMC:200kHz] ISR2(SCI): Baudrate = 5M | ISR1: 100kHz | ISR1: 100kHz |
PMP23126 EVM Board |
C2000 MCU interface to PCMC PSFB DC/DC Power Stage Diagram |
Useful links regarding the reference design are provided below:
Shown below lists all the software revision history for this reference design:
| Software Revision | In SDK Release | Changelog |
|---|---|---|
| v1.00.00 | 4.02.00.00 | First release, on F28004x devices in C2000Ware Digital Power SDK |
| v1.01.00 | 4.03.00.00 | Bug fixes & Enhancements:
|
| v2.00.00 | 4.04.00.00 | New device support:
|
| v3.00.00 | 5.03.00.00 | New device support & Enhancements:
|
| v3.00.01 | 5.04.00.00 | Changes & Enhancements:
|
| v3.01.00 | 5.05.00.00 | Changes & Enhancements:
|
| v3.01.01 | 5.05.01.00 | Patch fixes:
|
For EVM design files such as schematics, BOM, PCB layouts & assembly files, please visit TI design webpage from the link above.
For additional help and support, please visit E2E™ design support forum