Embedded Pulse Generator (EPG)#

C2000 real-time microcontrollers architecture includes an embedded customizable pattern and clock generator that can be used by the application to test in various scenarios.

EPG Module

Not all C2000 devices have an EPG module. Refer to the Peripheral Reference Guide for a list of supported modules on your device.

What is Embedded Pulse Generator (EPG)#

The Embedded Pattern Generator (EPG) module is a customizable pattern and clock generator that could serve many test and application scenarios that require a simple pattern generator or a periodic clock generator. The EPG module can also be used to capture an incoming serial stream of data.

The EPG module provides the ability to design new clock generators, pulse width modulators (PWMs), serial communication modules, and so forth.

The EPG module can be used as an independent peripheral or it can be used along side other peripherals such as CAN. When used alongside other peripherals, such as CAN, EPG can provide signal patterns for testing and running diagnostic inside the C2000™ device.

Clock Generator#

The EPG can be used to generate clock signals. These clock signals can be used internally by the EPG (the EPG SIGGENx modules), or be exported out of the EPG through EPGOUTx signals. If exported out of the EPG through the EPGOUTx signals, then these clock signals can be used by other peripherals through the XBARs or be sent out of the device through GPIOs.

Signal Generator#

EPG signal generators (SIGGENx) modules can generate or capture complex digital patterns. SIGGENx modules can be configured to many different modes (rotate right mode, shift right mode, and so forth). SIGGENx modules are clocked from the CLKGENx modules. Therefore, the CLKGENx modules must be configured.

Resources#


Feedback

Please provide any feedback you may have about the content within C2000 Academy to: c2000_academy_feedback@list.ti.com