F29x Motor Control SDK  1.00.00.00
Transformation Algorithm

Introduction

The Transformation module consists of transformation commonly found in motor-control applications.

Features Supported

Transformation module includes:

  • Clarke transformation
  • Park transformation
  • Inverse Park transformation
  • Space Vector Generation (SVGEN)
    • Common-mode subtraction approach
  • DPWM Generation (Part of SVGEN)
    • Maximum Modulation
    • Minimum Modulation

Features Not Supported

N/A

Provided Examples

Additional References

N/A

API

APIs for Transformation Algorithms