3.2. Linux Boot FlowΒΆ
On K3 architecture based devices, the ROM only supports boot via R5. This means that the bootloader has to run on the R5 core. The Linux boot architecture is shown in the below figure. This boot architecture keeps safety in mind, while also allowing for a faster boot time.
+--------------------------------------------------------------------------------------------------------------------+
| SMS(M4) | DM-R5 | A53 | C7x | MCU-R5 |
+--------------------------------------------------------------------------------------------------------------------+
| +--------+ | | | | |
| | Reset | | | | | |
| +--------+ | | | | |
| : | | | | |
| +--------+ | +-----------+ | | | |
| | *ROM* |----------|-->| Reset rls | | | | |
| +--------+ | +-----------+ | | | |
| | | | : | | | |
| | ROM | | : | | | |
| |services| | : | | | |
| | | | +-------------+ | | | |
| | | | | *R5 ROM* | | | | |
| | | | +-------------+ | | | |
| | |<---------|---|Load and auth| | | | |
| | | | | tiboot3.bin | | | | |
| +--------+ | +-------------+ | | | |
| | |<---------|---| Load sysfw | | | | |
| | | | | part to SMS | | | | |
| | | | | core | | | | |
| | | | +-------------+ | | | |
| | | | : | | | |
| | | | : | | | |
| | | | : | | | |
| | | | +-------------+ | | | |
| | | | | *R5 SPL* | | | | |
| | | | +-------------+ | | | |
| | | | | DDR | | | | |
| | | | | config | | | | |
| | | | +-------------+ | | | |
| | | | | Load | | | | |
| | | | | tispl.bin | | | | |
| | | | +-------------+ | | | |
| | | | | Load R5 | | | | |
| | | | | firmware | | | | |
| | | | +-------------+ | | | |
| | |<---------|---| Start A53 | | | | |
| | | | | and jump to | | | | |
| | | | | DM fw image | | | | |
| | | | +-------------+ | | | |
| | | | | +-----------+ | | |
| | |----------|-----------------------|---->| Reset rls | | | |
| | | | | +-----------+ | | |
| | TIFS | | | : | | |
| |Services| | | +-----------+ | | |
| | |<---------|-----------------------|---->|*ATF/OPTEE*| | | |
| | | | | +-----------+ | | |
| | | | | : | | |
| | | | | +-----------+ | | |
| | |<---------|-----------------------|---->| *A53 SPL* | | | |
| | | | | +-----------+ | | |
| | | | | | Load | | | |
| | | | | | u-boot.img| | | |
| | | | | +-----------+ | | |
| | | | | : | | |
| | | | | +-----------+ | | |
| | |<---------|-----------------------|---->| *U-Boot* | | | |
| | | | | +-----------+ | | |
| | | | | | prompt | | | |
| | | | | +-----------+ | | |
| | | | | | Load | | | |
| | | | | |Kernel/DTB | | | |
| | | | | +-----------+ | | |
| | | | | : | | |
| | | | | +-----------+ | +------------+ | |
| | |<---------|-----------------------|---->| |-----|--->| *C7x RTOS* | | |
| | | | | | *Linux* | | +------------+ | +------------+ |
| | | | | | |-----|----------------------|--->| *R5 RTOS* | |
| +--------+ | | +-----------+ | | +------------+ |
| | | | | |
+--------------------------------------------------------------------------------------------------------------------+
The SMS acts as master and provides all the critical services. R5 & A53 requests SMS to get these services as shown in the above diagram.