2.7.7. UARTΒΆ
AM62Ax integrates multiple 16C750-compatible UART modules in MAIN and MCU domains.
AM62Ax Starter Kit (SK) has multiple UARTs routed to different connectors, as detailed in the table below.
UART |
Connector |
Notes |
|---|---|---|
MAIN_UART0 |
USB MicroB Receptacle via FT4232H chip |
Linux console |
MAIN_UART1 |
TIFS logging console |
|
WKUP_UART0 |
DM logging console |
|
MCU_UART0 |
MCU+ SDK M4 console |
The USB MicroB receptable is J17 on AM62Ax SK.
MAIN_UART0 is used as the Linux console, which is specified by the console option in kernel cmdline parameter.
# cat /proc/cmdline
console=ttyS2,115200n8 earlycon=ns16550a,mmio32,0x02800000 mtdparts=fc40000.spi.0:512k(ospi.tiboot3),2m(ospi.tispl),4m(ospi.u-boot),256k(ospi.env),256k(ospi.env.backup),57088k@8m(ospi.rootfs),256k(ospi.phypattern) root=PARTUUID=d418f865-02 rw rootfstype=ext4 rootwait
UART initialization information is provided in the kernel boot log (dmesg). For example, to check which UART(s) are enabled in kernel:
# dmesg | grep 'ttyS. '
[ 0.296705] 2800000.serial: ttyS2 at MMIO 0x2800000 (irq = 18, base_baud = 3000000) is a 8250