7 #define _IQ30log_order 14 8 extern const uint_fast32_t _IQNlog_min[5];
9 extern const uint_fast32_t _IQ30log_coeffs[15];
12 extern const int_fast32_t _IQ29Asin_coeffs[17][5];
15 extern const int_fast32_t _IQ31CosLookup[52];
16 extern const int_fast32_t _IQ31SinLookup[52];
19 extern const int_fast32_t _IQ32atan_coeffs[132];
22 #define _IQ30exp_order 10 23 extern const uint_fast32_t _IQNexp_min[30];
24 extern const uint_fast32_t _IQNexp_max[30];
25 extern const uint_fast16_t _IQNexp_offset[30];
26 extern const uint_fast32_t _IQNexp_lookup1[22];
27 extern const uint_fast32_t _IQNexp_lookup2[22];
28 extern const uint_fast32_t _IQNexp_lookup3[22];
29 extern const uint_fast32_t _IQNexp_lookup4[22];
30 extern const uint_fast32_t _IQNexp_lookup5[22];
31 extern const uint_fast32_t _IQNexp_lookup6[22];
32 extern const uint_fast32_t _IQNexp_lookup7[22];
33 extern const uint_fast32_t _IQNexp_lookup8[22];
34 extern const uint_fast32_t _IQNexp_lookup9[22];
35 extern const uint_fast32_t _IQNexp_lookup10[22];
36 extern const uint_fast32_t _IQNexp_lookup11[22];
37 extern const uint_fast32_t _IQNexp_lookup12[22];
38 extern const uint_fast32_t _IQNexp_lookup13[22];
39 extern const uint_fast32_t _IQNexp_lookup14[22];
40 extern const uint_fast32_t _IQNexp_lookup15[22];
41 extern const uint_fast32_t _IQNexp_lookup16[22];
42 extern const uint_fast32_t _IQNexp_lookup17[22];
43 extern const uint_fast32_t _IQNexp_lookup18[22];
44 extern const uint_fast32_t _IQNexp_lookup19[22];
45 extern const uint_fast32_t _IQNexp_lookup20[22];
46 extern const uint_fast32_t _IQNexp_lookup21[22];
47 extern const uint_fast32_t _IQNexp_lookup22[22];
48 extern const uint_fast32_t _IQNexp_lookup23[22];
49 extern const uint_fast32_t _IQNexp_lookup24[22];
50 extern const uint_fast32_t _IQNexp_lookup25[22];
51 extern const uint_fast32_t _IQNexp_lookup26[22];
52 extern const uint_fast32_t _IQNexp_lookup27[22];
53 extern const uint_fast32_t _IQNexp_lookup28[22];
54 extern const uint_fast32_t _IQNexp_lookup29[22];
55 extern const uint_fast32_t _IQNexp_lookup30[22];
56 extern const uint_fast32_t _IQ30exp_coeffs[11];
61 extern const uint8_t _IQ6div_lookup[65];
67 extern const uint_fast16_t _IQ14sqrt_lookup[96];
74 extern const uint_fast32_t _IQNshift32[32];