Readme
Example Summary
Toggles a GPIO configured as Hi-Z and on board LED. A logic low is forced actively, but a logic high sets the pin as Hi-Z. This feature is useful for open-drain digital input/output applications. This example expects an external pull-up, but an internal pull-up could be used.
Peripherals & Pin Assignments
| Peripheral | Pin | Function |
|---|---|---|
| GPIOA | PA0 | Open-Drain Output |
| GPIOA | PA6 | Standard Output |
| SYSCTL | ||
| EVENT | ||
| DEBUGSS | PA20 | Debug Clock |
| DEBUGSS | PA19 | Debug Data In Out |
BoosterPacks, Board Resources & Jumper Settings
Visit LP_MSPM0L1306 for LaunchPad information, including user guide and hardware files.
| Pin | Peripheral | Function | LaunchPad Pin | LaunchPad Settings |
|---|---|---|---|---|
| PA0 | GPIOA | PA0 | J1_10 |
|
| PA6 | GPIOA | PA6 | J1_7 |
|
| PA20 | DEBUGSS | SWCLK | J2_13 |
|
| PA19 | DEBUGSS | SWDIO | J2_17 |
|
Device Migration Recommendations
This project was developed for a superset device included in the LP_MSPM0L1306 LaunchPad. Please visit the CCS User’s Guide for information about migrating to other MSPM0 devices.
Low-Power Recommendations
TI recommends to terminate unused pins by setting the corresponding functions to GPIO and configure the pins to output low or input with internal pullup/pulldown resistor.
SysConfig allows developers to easily configure unused pins by selecting Board→Configure Unused Pins.
For more information about jumper configuration to achieve low-power using the MSPM0 LaunchPad, please visit the LP-MSPM0L1306 User’s Guide.
Example Usage
Connect an external pull-up to pin. Compile, load and run the example. Check output of pin. Note that without the pull-up, the pin will be in Hi-Z when high.