Experiments Overview
Table of Contents
Overview
The experiments captured in these pages were created in order to document experiments that have been run by the TI mmWave team to verify a variety of general use-cases that test mmWave sensors’ capability to sense objects under different parameters and environments. In this section you will find summaries for each experiment that was run, as well as explanations and methodologies to help you understand the testing conditions and recreate the experiments yourself.
Experiments Directory
Experiment Name | Date Updated |
---|---|
Building Occupancy Detection Using mmWave | 07-02-2021 |
Cliff Detection using mmWave | 06-17-2020 |
Detecting Approaching Objects for Elevator Doors | 05-10-2020 |
Detecting Gesture Motions through Smoke or Glass | 01-05-2018 |
Detecting Humans at 50 meters and Filtering False Detections | 08-27-2018 |
Detecting Quarters Using mmWave | 10-26-2017 |
Detecting Walls of Different Materials | 11_01-2018 |
Fall Detection using mmWave | 07-02-2021 |
Measuring Object Height Using mmWave | 06-25-2018 |
People Counting Through Plastic, Drywall, and Wood | 06-25-2018 |
Radar and Lidar Comparison | 07-02-2021 |
Response of Radar to Rain | 10-26-2017 |
Very Fine Motion Detection vs. PIR | 10-30-2018 |
Zone Occupancy Detection Using mmWave | 06-25-2018 |