Tools Overview
Table of Contents
Overview
The Tools folder is a collection of helpful tools or scripts that can be leveraged during the evaluation or development process.
Tools Directory
Tool | Details |
---|---|
Adc_Data_Capture_Tool_DCA1000_CLI | GUI tool that uses the OOB and CLI commands to output and capture ADC data |
CAN SBL Flasher | Executable that enables you to update the image loaded onto the device via CAN when paired with the CAN SBL Demo |
JTAG Flasher | Supports writing the application image to the external flash over JTAG instead of UART for AWR1642 and AWR1843 |
Kobuki Source Code | Source code for controlling Kobuki robot in the Surface Classification Demo |
Memory Compression | Matlab script that aids developers in maximizing the potential of their Radar Cube |
Remote Stream Tool | Python scripts that can be used to transmit radar data through an embedded computer to a host pc over a LAN connection |
Scripts | Collection of helpful scripts that can be leveraged during the evaluation or development process |
SPI Data Capture Tool | PC application for saving SPI output data from xWRL6432 |
Studio CLI | CLI Tool to replicate behavior supported by the mmWave Studio tool |
TI mmWave Config File Helper | VSCode Extension to help edit TI mmWave .cfg files |
Visualizers | List of visualizers/GUI’s made to support various demos |