Visualizers Overview
Table of Contents
Overview
The visualizers folder is a collection of visualizers/GUI’s made to support various demos and experiments
Directory
Visualizer | Built in | Supported Example Projects |
---|---|---|
Applications_Visualizer | Python 3.7.3 | Out_Of_Box_Demo IWRL6432_People_Tracking IWRL6432_Presence_and_Motion_Detection mmWave_Demo IWRL6432_Human_Nonhuman_Classification 3D_People_Tracking overhead_3d_people_tracking Long_Range_People_Detection Vital_Signs_With_People_Tracking Mobile_Tracker Small_Obstacle_Detection Doorbell Demo Gesture Recognition Level Sensing (xWRL1432/xWRL6432) Surface Classification True_Ground_Speed Bike_Radar Kick_to_Open |
Area_Scanner_Gui | Matlab R2019a (9.6) | Area_Scanner |
Automated_Parking_GUI | Matlab R2017a (9.2) | automated_parking |
Automotive_Obstacle_Detection_GUI | Matlab | obstacle_detection obstacle_detection_aop |
Doors_And_Gates_GUI | Matlab R2017a (9.2) | Automated_Doors_And_Gates |
High_End_Corner_Radar_GUI | Python 3.7.3 | high_end_corner_radar |
InCabin_CPD_w_Classification_GUI | Matlab R2019a (9.6) | AWR6843_CPD_with_Classification |
InCabin_IntruderDetection_GUI | Matlab R2022b (9.13) | AWRL6432_Intruder_Detection_Demo |
InCabin_LifePresenceDetection_GUI | Matlab R2022b (9.13) | AWRL6432_Life_Presence_Detection_Demo |
InCabin_TruckbedRadar_GUI | Matlab R2022b (9.13) | AWRL6432_Truckbed_Radar_Demo |
AWRL6844_Incabin_GUI | Matlab R2024b (24.2) | AWRL6844_InCabin_Demo |
MRR_BeamSteering_GUI | Matlab R2015aSP1 (8.5.1) | mrr_beamsteering |
MRR_GUI | Matlab R2017b (9.3) | medium_range_radar |
SRR_GUI | Matlab R2017a (9.2) | short_range_radar |
mmwave_can_visualizer | Exe Only | object_data_over_can |
Parking_Garage_Visualizer | Matlab R2019a (9.6) | Parking_Garage_Sensor |
Traffic_Monitoring_Visualizer | Matlab R2019a (9.6) | Traffic_Monitoring |