AWRL6844 SBR Users Guide

Table of Contents

Overview

This lab demonstrates the use of TI 60GHz mmWave sensors AWRL6844 for in-cabin sensing applications including Vehicle Intruder Detection (ID), Child Presence Detection (CPD) and Seat Belt Reminder (SBR). CPD and SBR will share the same signal processing chain for point cloud generation. Note that this lab is tested and tuned with AWRL6844EVM board and top front console mounting. Optimization effort will be needed to achieve best performance for other antenna design and other mounting position.

The same demo binary and visualizer will be used for all three applications, i.e., ID, CPD and SBR. Different configuration files can be loaded which enable the three different applications.

In this users guide, we will focus on SBR application. Real-time demo recording clips are shown below to demonstrate the SBR performance in driving. In these video clips, front row is always occupied with a driver and a passenger holding a PC, which is not obvious due to the limitation of the camera field of view. On the second row, different people combinations are used. A 24-bottle water pack is added in several test cases to demonstrate the robustness to the non-living object.