60 #include <oad_image_header.h> 66 #define OADStorage_ATT_OVERHEAD 3 67 #define OADStorage_BLK_NUM_HDR_SZ 0 //4 69 #ifndef OAD_BLOCK_SIZE 70 #define OADStorage_BLOCK_SIZE 128 + OADStorage_BLK_NUM_HDR_SZ 72 #define OADStorage_BLOCK_SIZE OAD_BLOCK_SIZE + OADStorage_BLK_NUM_HDR_SZ 86 typedef struct __attribute__((packed))
flash access error
Definition: CC1352P_4_LAUNCHXL/thread/doorlock_oad_secure/oad/oad_storage.h:80
OADStorage_Status_t OADStorage_imgBlockWrite(uint32_t blockNum, uint8_t *pBlockData, uint8_t len)
Definition: CC1352P_2_LAUNCHXL/thread/doorlock_oad_secure/oad/oad_storage.c:292
void OADStorage_imgInfoRead(uint8_t *pimgInfo)
bool OADStorage_checkFactoryImage(void)
Definition: CC1352P_2_LAUNCHXL/thread/doorlock_oad_secure/oad/oad_storage.c:597
void OADStorage_close(void)
Definition: CC1352P_2_LAUNCHXL/thread/doorlock_oad_secure/oad/oad_storage.c:1292
OADStorage_Status_t
OADStorage_Status_t status codes.
Definition: CC1352P_4_LAUNCHXL/thread/doorlock_oad_secure/oad/oad_storage.h:76
OADStorage_Status_t OADStorage_imgBlockRead(uint16_t blockNum, uint8_t *pBlockData)
Definition: CC1352P_2_LAUNCHXL/thread/doorlock_oad_secure/oad/oad_storage.c:1265
uint16_t OADStorage_getFactoryImage(void)
Definition: CC1352P_2_LAUNCHXL/thread/doorlock_oad_secure/oad/oad_storage.c:631
uint16_t OADStorage_imgIdentifyWrite(uint8_t *pValue)
Definition: CC1352P_2_LAUNCHXL/thread/doorlock_oad_secure/oad/oad_storage.c:230
uint8_t OADStorage_createFactoryImageBackup(void)
Definition: CC1352P_2_LAUNCHXL/thread/doorlock_oad_secure/oad/oad_storage.c:665
Acknowledgment or Response Timed out.
Definition: CC1352P_4_LAUNCHXL/thread/doorlock_oad_secure/oad/oad_storage.h:79
OAD request rejected by application.
Definition: CC1352P_4_LAUNCHXL/thread/doorlock_oad_secure/oad/oad_storage.h:82
void OADStorage_init(void)
Definition: CC1352P_2_LAUNCHXL/thread/doorlock_oad_secure/oad/oad_storage.c:128
Fail.
Definition: CC1352P_4_LAUNCHXL/thread/doorlock_oad_secure/oad/oad_storage.h:78
Canceled by application.
Definition: CC1352P_4_LAUNCHXL/thread/doorlock_oad_secure/oad/oad_storage.h:81
OADStorage_Status_t OADStorage_eraseImgPage(uint32_t page)
Definition: CC1352P_2_LAUNCHXL/thread/doorlock_oad_secure/oad/oad_storage.c:440
uint16_t OADStorage_imgIdentifyRead(uint8_t imageType, OADStorage_imgIdentifyPld_t *pImgId)
Success.
Definition: CC1352P_4_LAUNCHXL/thread/doorlock_oad_secure/oad/oad_storage.h:77
Definition: CC1352P_2_LAUNCHXL/thread/doorlock_oad_secure/oad/oad_storage.h:86
OADStorage_Status_t OADStorage_imgFinalise(void)
Definition: CC1352P_2_LAUNCHXL/thread/doorlock_oad_secure/oad/oad_storage.c:465