Data Rate and PHY

PHYs (also known as Modes) are defined by Wi-SUN Alliance. The following modes are supported by TI Wi-SUN FAN Stack. (All modes use 2-FSK.)

Table 1. Wi-SUN FAN PHY’s and their channel frequencies
Operating Mode ID Mode ID Data Rate Modulation Index Deviation
Mode #1a 1 50 kbps 0.5 12.5 kHz
Mode #1b 2 50 kbps 1 25 kHz
Mode #2a 3 100 kbps 0.5 25 kHz
Mode #2b 4 100 kbps 1 50 kHz
Mode #3 5 150 kbps 0.5 37.5 kHz
Mode #4a 6 200 kbps 0.5 50 kHz
Mode #4b 7 200 kbps 1 100 kHz

A quick way to test a PHY with a CC13x2 device is to use SmartRF Studio . A quick guide to getting started is found on SimpleLink Academy: Basic RX and TX SimpleLink Academy.