PINCC26XX.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015-2019, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
32 
33 /*!*****************************************************************************
34  * @file PINCC26XX.h
35  * @brief Device-specific pin & GPIO driver for CC26xx family [def]
36  *
37  * # Overview #
38  * This is the device-specific implementation of the generic PIN driver for the
39  * CC26xx family of devices.
40  *
41  * Refer to @ref PIN.h for a complete description of APIs & example of use.
42  *
43  *******************************************************************************
44  */
45 
46 #ifndef ti_drivers_PINCC26XX__include
47 #define ti_drivers_PINCC26XX__include
48 
49 #include <stdint.h>
50 #include <stddef.h>
51 
52 #include <ti/drivers/dpl/HwiP.h>
53 
54 #include <ti/drivers/PIN.h>
55 
56 #include <ti/devices/DeviceFamily.h>
57 #include DeviceFamily_constructPath(driverlib/ioc.h)
58 #include DeviceFamily_constructPath(driverlib/gpio.h)
59 
60 //------------------------------------------------------------------------------
61 // Internal function used to find the index of the rightmost set bit in
62 // efficient way
63 #if defined(__IAR_SYSTEMS_ICC__) || defined(DOXYGEN)
64  #include <intrinsics.h>
65 #endif
66 
67 #ifdef __cplusplus
68 extern "C" {
69 #endif
70 
71 __STATIC_INLINE uint32_t PIN_ctz(uint32_t x) {
72 #if defined(codered) || defined(gcc) || defined(sourcerygxx) || defined(__GNUC__)
73  return __builtin_ctz(x);
74 #elif defined(__IAR_SYSTEMS_ICC__) || defined(DOXYGEN)
75  return __CLZ(__RBIT(x));
76 #elif defined(rvmdk) || defined(__ARMCC_VERSION)
77  return __clz(__rbit(x));
78 #elif defined(__TI_COMPILER_VERSION__)
79  return __clz(__rbit(x));
80 #else
81  #error "Unsupported compiler used"
82 #endif
83 }
84 
85 //------------------------------------------------------------------------------
86 
87 // Constant that can be used to remove run-time checks for improved efficiency
88 // Activate through preprocessor define PIN_DISABLE_RUNTIME_CHECKS
89 #ifdef PIN_DISABLE_RUNTIME_CHECKS
90  #define PIN_CHKEN 0
91 #else
92  #define PIN_CHKEN 1
93 #endif
94 
103 #define PINCC26XX_INPUT_EN (1 << 29)
104 #define PINCC26XX_HYSTERESIS (1 << 30)
105 #define PINCC26XX_NOPULL (0x3 << 13)
106 #define PINCC26XX_PULLUP (0x2 << 13)
107 #define PINCC26XX_PULLDOWN (0x1 << 13)
108 #define PINCC26XX_BM_INPUT_EN (0x01 << 29)
109 #define PINCC26XX_BM_HYSTERESIS (0x01 << 30)
110 #define PINCC26XX_BM_PULLING (0x03 << 13)
111 #define PINCC26XX_BM_INPUT_MODE (PINCC26XX_BM_INPUT_EN | PINCC26XX_BM_HYSTERESIS | \
113  PINCC26XX_BM_PULLING)
114 
115 #define PINCC26XX_GPIO_OUTPUT_EN (1 << 23)
116 #define PINCC26XX_GPIO_LOW (0 << 22)
117 #define PINCC26XX_GPIO_HIGH (1 << 22)
118 #define PINCC26XX_PUSHPULL (0x0 << 25)
119 #define PINCC26XX_OPENDRAIN (0x2 << 25)
120 #define PINCC26XX_OPENSOURCE (0x3 << 25)
121 #define PINCC26XX_SLEWCTRL (1 << 12)
122 #define PINCC26XX_DRVSTR_MIN (0x0 << 8)
123 #define PINCC26XX_DRVSTR_MED (0x4 << 8)
124 #define PINCC26XX_DRVSTR_MAX (0x8 << 8)
125 #define PINCC26XX_BM_GPIO_OUTPUT_EN (1 << 23)
126 #define PINCC26XX_BM_GPIO_OUTPUT_VAL (1 << 22)
127 #define PINCC26XX_BM_OUTPUT_BUF (3 << 25)
128 #define PINCC26XX_BM_SLEWCTRL (1 << 12)
129 #define PINCC26XX_BM_DRVSTR (0xF << 8)
130 #define PINCC26XX_BM_GPIO_OUTPUT_MODE (PINCC26XX_BM_GPIO_OUTPUT_EN | PINCC26XX_BM_GPIO_OUTPUT_VAL)
132 #define PINCC26XX_BM_OUTPUT_MODE (PINCC26XX_BM_GPIO_OUTPUT_MODE | PINCC26XX_BM_OUTPUT_BUF | \
134  PINCC26XX_BM_SLEWCTRL | PINCC26XX_BM_DRVSTR)
135 
136 #define PINCC26XX_INV_INOUT (1 << 24)
137 #define PINCC26XX_IRQ_DIS (0x0 << 16)
138 #define PINCC26XX_IRQ_NEGEDGE (0x5 << 16)
139 #define PINCC26XX_IRQ_POSEDGE (0x6 << 16)
140 #define PINCC26XX_IRQ_BOTHEDGES (0x7 << 16)
141 #define PINCC26XX_BM_INV_INOUT (1 << 24)
142 #define PINCC26XX_BM_IRQ (0x7 << 16)
143 
144 #define PINCC26XX_NO_WAKEUP (0 << 27)
145 #define PINCC26XX_WAKEUP_POSEDGE (3 << 27)
146 #define PINCC26XX_WAKEUP_NEGEDGE (2 << 27)
147 #define PINCC26XX_BM_WAKEUP (3 << 27)
148 
149 #define PINCC26XX_BM_IOCFG (PINCC26XX_BM_INPUT_MODE|PINCC26XX_BM_OUTPUT_BUF | \
151  PINCC26XX_BM_SLEWCTRL | PINCC26XX_BM_DRVSTR | \
152  PINCC26XX_BM_INV_INOUT | PINCC26XX_BM_IRQ | PINCC26XX_BM_WAKEUP)
153 #define PINCC26XX_BM_ALL (PINCC26XX_BM_IOCFG | PINCC26XX_BM_GPIO_OUTPUT_MODE)
155 
167 #define PINCC26XX_DIO0 0
168 #define PINCC26XX_DIO1 1
169 #define PINCC26XX_DIO2 2
170 #define PINCC26XX_DIO3 3
171 #define PINCC26XX_DIO4 4
172 #define PINCC26XX_DIO5 5
173 #define PINCC26XX_DIO6 6
174 #define PINCC26XX_DIO7 7
175 #define PINCC26XX_DIO8 8
176 #define PINCC26XX_DIO9 9
177 #define PINCC26XX_DIO10 10
178 #define PINCC26XX_DIO11 11
179 #define PINCC26XX_DIO12 12
180 #define PINCC26XX_DIO13 13
181 #define PINCC26XX_DIO14 14
182 #define PINCC26XX_DIO15 15
183 #define PINCC26XX_DIO16 16
184 #define PINCC26XX_DIO17 17
185 #define PINCC26XX_DIO18 18
186 #define PINCC26XX_DIO19 19
187 #define PINCC26XX_DIO20 20
188 #define PINCC26XX_DIO21 21
189 #define PINCC26XX_DIO22 22
190 #define PINCC26XX_DIO23 23
191 #define PINCC26XX_DIO24 24
192 #define PINCC26XX_DIO25 25
193 #define PINCC26XX_DIO26 26
194 #define PINCC26XX_DIO27 27
195 #define PINCC26XX_DIO28 28
196 #define PINCC26XX_DIO29 29
197 #define PINCC26XX_DIO30 30
198 #define PINCC26XX_DIO31 31
199 
202 __STATIC_INLINE uint32_t PINCC26XX_getInputValue(PIN_Id pinId) {
204  return (HWREG(GPIO_BASE + GPIO_O_DIN31_0) >> pinId) & 1;
205 }
206 
207 
208 /* @brief Fast/efficient version of #PIN_setOutputEnable()
209  * @note Does not include any checks on handle for efficiency reasons,
210  * use #PIN_setOutputEnable() for checked version
211  */
212 __STATIC_INLINE void PINCC26XX_setOutputEnable(PIN_Id pinId, bool outputEnable) {
213  uint32_t key = HwiP_disable();
214  HWREG(GPIO_BASE + GPIO_O_DOE31_0) =
215  ((HWREG(GPIO_BASE + GPIO_O_DOE31_0) & ~(1 << pinId)) | (outputEnable << pinId));
216  HwiP_restore(key);
217 }
218 
219 
220 /* @brief Fast/efficient version of #PIN_setOutputValue()
221  * @note Does not include any checks on handle for efficiency reasons,
222  * use #PIN_setOutputValue() for checked version
223  */
224 __STATIC_INLINE void PINCC26XX_setOutputValue(PIN_Id pinId, uint32_t val) {
225  HWREGB(GPIO_BASE + GPIO_O_DOUT3_0 + pinId) = (val) ? 1 : 0;
226 }
227 
230 __STATIC_INLINE uint32_t PINCC26XX_getOutputValue(PIN_Id pinId) {
231  return (HWREG(GPIO_BASE + GPIO_O_DOUT31_0) >> pinId) & 1;
232 }
234 
235 __STATIC_INLINE void PINCC26XX_clrPendInterrupt(PIN_Id pinId) {
236  HWREG(GPIO_NONBUF_BASE + GPIO_O_EVFLAGS31_0) = (1 << pinId);
237 }
238 
241 __STATIC_INLINE uint32_t PINCC26XX_getPortInputValue(PIN_Handle handle) {
242  // Only a single port on CC26xx
243  return HWREG(GPIO_BASE + GPIO_O_DIN31_0);
244 }
245 
248 __STATIC_INLINE uint32_t PINCC26XX_getPortOutputValue(PIN_Handle handle) {
249  // Only a single port on CC26xx
250  return HWREG(GPIO_BASE + GPIO_O_DOUT31_0);
251 }
252 
253 
254 /* @brief Fast/efficient version of #PIN_setPortOutputValue()
255  * @note Does not include any checks on handle for efficiency reasons,
256  * use #PIN_setPortOutputValue() for checked version
257  */
258 __STATIC_INLINE void PINCC26XX_setPortOutputValue(PIN_Handle handle, uint32_t outputValueMask) {
259  // Only a single port on CC26xx
260  HWREG(GPIO_BASE + GPIO_O_DOUTTGL31_0) =
261  (HWREG(GPIO_BASE + GPIO_O_DOUT31_0) ^ outputValueMask) & handle->portMask;
262 }
263 
264 
265 /* @brief Fast/efficient version of #PIN_setPortOutputEnable()
266  * @note Does not include any checks on handle for efficiency reasons,
267  * use #PIN_setPortOutputEnable() for checked version
268  */
269 __STATIC_INLINE void PINCC26XX_setPortOutputEnable(PIN_Handle handle, uint32_t outputEnableMask) {
270  // Only a single port on CC26xx
271  uint32_t key = HwiP_disable();
272  HWREG(GPIO_BASE + GPIO_O_DOE31_0) =
273  (HWREG(GPIO_BASE + GPIO_O_DOE31_0) & (~handle->portMask)) | (outputEnableMask & handle->portMask);
274  HwiP_restore(key);
275 }
276 
277 
286 
287 
308 extern PIN_Status PINCC26XX_setWakeup(const PIN_Config aPinCfg[]);
309 
310 
324 extern int32_t PINCC26XX_getMux(PIN_Id pinId);
325 
331 extern uint32_t PINCC26XX_getPinCount();
332 
346 extern PIN_Status PINCC26XX_setMux(PIN_Handle handle, PIN_Id pinId, int32_t nMux);
347 
365 typedef struct{
379  uint8_t intPriority;
385  uint32_t swiPriority;
387 
395 #define PINCC26XX_MUX_GPIO IOC_PORT_GPIO // Default general purpose IO usage
396 #define PINCC26XX_MUX_AON_CLK32K IOC_PORT_AON_CLK32K // AON External 32kHz clock
397 #define PINCC26XX_MUX_AUX_IO IOC_PORT_AUX_IO // AUX IO Pin
398 #define PINCC26XX_MUX_MCU_SSI0_RX IOC_PORT_MCU_SSI0_RX // MCU SSI0 Receive Pin
399 #define PINCC26XX_MUX_MCU_SSI0_TX IOC_PORT_MCU_SSI0_TX // MCU SSI0 Transmit Pin
400 #define PINCC26XX_MUX_MCU_SSI0_FSS IOC_PORT_MCU_SSI0_FSS // MCU SSI0 FSS Pin
401 #define PINCC26XX_MUX_MCU_SSI0_CLK IOC_PORT_MCU_SSI0_CLK // MCU SSI0 Clock Pin
402 #define PINCC26XX_MUX_MCU_I2C_MSSDA IOC_PORT_MCU_I2C_MSSDA // MCU I2C Data Pin
403 #define PINCC26XX_MUX_MCU_I2C_MSSCL IOC_PORT_MCU_I2C_MSSCL // MCU I2C Clock Pin
404 #define PINCC26XX_MUX_MCU_UART0_RX IOC_PORT_MCU_UART0_RX // MCU UART0 Receive Pin
405 #define PINCC26XX_MUX_MCU_UART0_TX IOC_PORT_MCU_UART0_TX // MCU UART0 Transmit Pin
406 #define PINCC26XX_MUX_MCU_UART0_CTS IOC_PORT_MCU_UART0_CTS // MCU UART0 Clear To Send Pin
407 #define PINCC26XX_MUX_MCU_UART0_RTS IOC_PORT_MCU_UART0_RTS // MCU UART0 Request To Send Pin
408 #define PINCC26XX_MUX_MCU_PORT_EV_0 IOC_PORT_MCU_PORT_EVENT0 // MCU power event 0
409 #define PINCC26XX_MUX_MCU_PORT_EV_1 IOC_PORT_MCU_PORT_EVENT1 // MCU power event 1
410 #define PINCC26XX_MUX_MCU_PORT_EV_2 IOC_PORT_MCU_PORT_EVENT2 // MCU power event 2
411 #define PINCC26XX_MUX_MCU_PORT_EV_3 IOC_PORT_MCU_PORT_EVENT3 // MCU power event 3
412 #define PINCC26XX_MUX_MCU_PORT_EV_4 IOC_PORT_MCU_PORT_EVENT4 // MCU power event 4
413 #define PINCC26XX_MUX_MCU_PORT_EV_5 IOC_PORT_MCU_PORT_EVENT5 // MCU power event 5
414 #define PINCC26XX_MUX_MCU_PORT_EV_6 IOC_PORT_MCU_PORT_EVENT6 // MCU power event 6
415 #define PINCC26XX_MUX_MCU_PORT_EV_7 IOC_PORT_MCU_PORT_EVENT7 // MCU power event 7
416 #define PINCC26XX_MUX_SWV IOC_PORT_MCU_SWV // MCU serial wire viewer
417 #define PINCC26XX_MUX_MCU_SSI1_RX IOC_PORT_MCU_SSI1_RX // MCU SSI1 Receive Pin
418 #define PINCC26XX_MUX_MCU_SSI1_TX IOC_PORT_MCU_SSI1_TX // MCU SSI1 Transmit Pin
419 #define PINCC26XX_MUX_MCU_SSI1_FSS IOC_PORT_MCU_SSI1_FSS // MCU SSI1 FSS Pin
420 #define PINCC26XX_MUX_MCU_SSI1_CLK IOC_PORT_MCU_SSI1_CLK // MCU SSI1 Clock Pin
421 #define PINCC26XX_MUX_MCU_I2S_AD0 IOC_PORT_MCU_I2S_AD0 // MCU I2S Data Pin 0
422 #define PINCC26XX_MUX_MCU_I2S_AD1 IOC_PORT_MCU_I2S_AD1 // MCU I2S Data Pin 1
423 #define PINCC26XX_MUX_MCU_I2S_WCLK IOC_PORT_MCU_I2S_WCLK // MCU I2S Frame/Word Clock
424 #define PINCC26XX_MUX_MCU_I2S_BCLK IOC_PORT_MCU_I2S_BCLK // MCU I2S Bit Clock
425 #define PINCC26XX_MUX_MCU_I2S_MCLK IOC_PORT_MCU_I2S_MCLK // MCU I2S Master clock 2
426 #define PINCC26XX_MUX_RFC_TRC IOC_PORT_RFC_TRC // RF Core Tracer
427 #define PINCC26XX_MUX_RFC_GPO0 IOC_PORT_RFC_GPO0 // RC Core Data Out Pin 0
428 #define PINCC26XX_MUX_RFC_GPO1 IOC_PORT_RFC_GPO1 // RC Core Data Out Pin 1
429 #define PINCC26XX_MUX_RFC_GPO2 IOC_PORT_RFC_GPO2 // RC Core Data Out Pin 2
430 #define PINCC26XX_MUX_RFC_GPO3 IOC_PORT_RFC_GPO3 // RC Core Data Out Pin 3
431 #define PINCC26XX_MUX_RFC_GPI0 IOC_PORT_RFC_GPI0 // RC Core Data In Pin 0
432 #define PINCC26XX_MUX_RFC_GPI1 IOC_PORT_RFC_GPI1 // RC Core Data In Pin 1
433 #define PINCC26XX_MUX_RFC_SMI_DL_OUT IOC_PORT_RFC_SMI_DL_OUT // RF Core SMI Data Link Out
434 #define PINCC26XX_MUX_RFC_SMI_DL_IN IOC_PORT_RFC_SMI_DL_IN // RF Core SMI Data Link in
435 #define PINCC26XX_MUX_RFC_SMI_CL_OUT IOC_PORT_RFC_SMI_CL_OUT // RF Core SMI Command Link Out
436 #define PINCC26XX_MUX_RFC_SMI_CL_IN IOC_PORT_RFC_SMI_CL_IN // RF Core SMI Command Link In
437 
441 #ifdef __cplusplus
442 }
443 #endif
444 #endif /* ti_drivers_PINCC26XX__include */
uint8_t PIN_Id
Pin identifier data type.
Definition: PIN.h:584
__STATIC_INLINE uint32_t PINCC26XX_getOutputValue(PIN_Id pinId)
Fast/efficient version of PIN_getOutputValue()
Definition: PINCC26XX.h:228
__STATIC_INLINE uint32_t PINCC26XX_getInputValue(PIN_Id pinId)
Fast/efficient version of PIN_getInputValue()
Definition: PINCC26XX.h:201
__STATIC_INLINE void PINCC26XX_setOutputValue(PIN_Id pinId, uint32_t val)
Definition: PINCC26XX.h:222
int32_t PINCC26XX_getMux(PIN_Id pinId)
Get device-specific pin mapping to GPIO, HW peripheral or HW signal.
__STATIC_INLINE void PINCC26XX_setPortOutputValue(PIN_Handle handle, uint32_t outputValueMask)
Definition: PINCC26XX.h:256
PINCC26XX Hardware attributes.
Definition: PINCC26XX.h:363
uint32_t portMask
Bitmask for pins allocated in port.
Definition: PIN.h:716
PIN_Status PINCC26XX_setMux(PIN_Handle handle, PIN_Id pinId, int32_t nMux)
Connect pin to HW peripheral, signal or to GPIO.
__STATIC_INLINE void PINCC26XX_setPortOutputEnable(PIN_Handle handle, uint32_t outputEnableMask)
Definition: PINCC26XX.h:267
uint32_t PINCC26XX_getPinCount()
Get device-specific count of how many pins are available on this device and package.
__STATIC_INLINE void PINCC26XX_clrPendInterrupt(PIN_Id pinId)
Definition: PINCC26XX.h:233
PIN_Config PINCC26XX_getConfig(PIN_Id pinId)
Returns CC26xx device-specific pin configuration.
__STATIC_INLINE uint32_t PIN_ctz(uint32_t x)
Definition: PINCC26XX.h:71
__STATIC_INLINE void PINCC26XX_setOutputEnable(PIN_Id pinId, bool outputEnable)
Definition: PINCC26XX.h:210
underlying data structure for type PIN_State
Definition: PIN.h:714
__STATIC_INLINE uint32_t PINCC26XX_getPortOutputValue(PIN_Handle handle)
Fast/efficient version of PIN_getPortOutputValue()
Definition: PINCC26XX.h:246
__STATIC_INLINE uint32_t PINCC26XX_getPortInputValue(PIN_Handle handle)
Fast/efficient version of PIN_getPortInputValue()
Definition: PINCC26XX.h:239
PIN_Status
Return value for many functions in the PIN driver interface.
Definition: PIN.h:722
PIN_Status PINCC26XX_setWakeup(const PIN_Config aPinCfg[])
Configure wakeup (from shutdown) on pins.
uint32_t PIN_Config
Pin configuration data type with embedded pin identifier.
Definition: PIN.h:604
Generic PIN & GPIO driver.
© Copyright 1995-2021, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale