TI Easylink API  5.10.00.04
Class List
Here are the classes, structs, unions and interfaces with brief descriptions:
 CEasyLink_ParamsStructure for EasyLink_init() and EasyLink_Params_init()
 CEasyLink_RfSettingStructure for EasyLink_init() containing pointers to all the commands necessary to define an RF setting
 CEasyLink_RxPacketStructure for the RX'ed Packet
 CEasyLink_TxPacketStructure for the TX Packet