43 #ifndef ti_drivers_crypto_CryptoCC26X4_s__include 44 #define ti_drivers_crypto_CryptoCC26X4_s__include 53 #define CRYPTO_S_MSG_TYPE_INDEX_AESCBC ((int32_t)0x11) 54 #define CRYPTO_S_MSG_TYPE_INDEX_AESCCM ((int32_t)0x22) 55 #define CRYPTO_S_MSG_TYPE_INDEX_AESCMAC ((int32_t)0x33) 56 #define CRYPTO_S_MSG_TYPE_INDEX_AESCTR ((int32_t)0x44) 57 #define CRYPTO_S_MSG_TYPE_INDEX_AESECB ((int32_t)0x55) 58 #define CRYPTO_S_MSG_TYPE_INDEX_AESGCM ((int32_t)0x66) 59 #define CRYPTO_S_MSG_TYPE_INDEX_AESCTRDRBG ((int32_t)0x77) 60 #define CRYPTO_S_MSG_TYPE_INDEX_ECDH ((int32_t)0x88) 61 #define CRYPTO_S_MSG_TYPE_INDEX_ECDSA ((int32_t)0x99) 62 #define CRYPTO_S_MSG_TYPE_INDEX_ECJPAKE ((int32_t)0xAA) 63 #define CRYPTO_S_MSG_TYPE_INDEX_EDDSA ((int32_t)0xBB) 64 #define CRYPTO_S_MSG_TYPE_INDEX_SHA2 ((int32_t)0xCC) 65 #define CRYPTO_S_MSG_TYPE_INDEX_TRNG ((int32_t)0xDD) 66 #define CRYPTO_S_MSG_TYPE_INDEX_KEYSTORE ((int32_t)0xEE) 68 #define CRYPTO_S_MSG_TYPE_SHIFT 8U 69 #define CRYPTO_S_MSG_TYPE_INDEX_MASK 0xFF 70 #define GET_CRYPTO_S_MSG_TYPE_INDEX(type) ((type) & (int32_t)CRYPTO_S_MSG_TYPE_INDEX_MASK) 94 #define CRYPTO_S_HANDLE_ID_MASK 0xFFFFF000U 95 #define CRYPTO_S_HANDLE_INDEX_MASK 0x00000FFFU 97 #define GET_CRYPTO_S_HANDLE_ID(handle) ((uintptr_t)(handle)&CRYPTO_S_HANDLE_ID_MASK) 98 #define GET_CRYPTO_S_HANDLE_INDEX(handle) ((uintptr_t)(handle)&CRYPTO_S_HANDLE_INDEX_MASK) Definition: CryptoCC26X4_s.h:85
Definition: CryptoCC26X4_s.h:88
Definition: CryptoCC26X4_s.h:87
Definition: CryptoCC26X4_s.h:79
Definition: CryptoCC26X4_s.h:91
Definition: CryptoCC26X4_s.h:90
Definition: CryptoCC26X4_s.h:86
Definition: CryptoCC26X4_s.h:83
Definition: CryptoCC26X4_s.h:82
Definition: CryptoCC26X4_s.h:89
Definition: CryptoCC26X4_s.h:84
Definition: CryptoCC26X4_s.h:81
Definition: CryptoCC26X4_s.h:80