PKA_RAM

Instance: PKA_RAM
Component: PKA_RAM
Base address: 0x40026000


This is the a SRAM within the PKA domain, intended for PKA usage only.

TOP:PKA_RAM Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

BANK0__0-BANK0__511

RW

32

0xXXXX XXXX

0x0000 0000 - 0x0000 07FC

0x4002 6000 - 0x4002 67FC

TOP:PKA_RAM Register Descriptions

TOP:PKA_RAM:BANK0__0-BANK0__511

Address Offset 0x0000 0000 - 0x0000 07FC
Physical Address 0x4002 6000 - 0x4002 67FC Instance 0x4002 6000 - 0x4002 67FC
Description PKA RAM
Type RW
Bits Field Name Description Type Reset
31:0 DATA Vector Data RW 0xXXXX XXXX