RFC_PWR

Instance: RFC_PWR
Component: RFC_PWR
Base address: 0x40040000


RF core power management

This module contains clock control for all RF core sub-modules.

TOP:RFC_PWR Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

PWMCLKEN

RW

32

0x0000 0001

0x0000 0000

0x4004 0000

TOP:RFC_PWR Register Descriptions

TOP:RFC_PWR:PWMCLKEN

Address Offset 0x0000 0000
Physical Address 0x4004 0000 Instance 0x4004 0000
Description RF Core Power Management and Clock Enable
Type RW
Bits Field Name Description Type Reset
31:11 RESERVED11 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000 0000 0000 0000 0000
10 RFCTRC Enable clock to the RF Core Tracer (RFCTRC) module. RW 0
9 FSCA Enable clock to the Frequency Synthesizer Calibration Accelerator (FSCA) module. RW 0
8 PHA Enable clock to the Packet Handling Accelerator (PHA) module. RW 0
7 RAT Enable clock to the Radio Timer (RAT) module. RW 0
6 RFERAM Enable clock to the RF Engine RAM module. RW 0
5 RFE Enable clock to the RF Engine (RFE) module. RW 0
4 MDMRAM Enable clock to the Modem RAM module. RW 0
3 MDM Enable clock to the Modem (MDM) module. RW 0
2 CPERAM Enable clock to the Command and Packet Engine (CPE) RAM module. As part of RF Core initialization, set this bit together with CPE bit to enable CPE to boot. RW 0
1 CPE Enable processor clock (hclk) to the Command and Packet Engine (CPE). As part of RF Core initialization, set this bit together with CPERAM bit to enable CPE to boot. RW 0
0 RFC Enable essential clocks for the RF Core interface. This includes the interconnect, the radio doorbell DBELL command interface, the power management (PWR) clock control module, and bus clock (sclk) for the CPE. To remove possibility of locking yourself out from the RF Core, this bit can not be cleared. If you need to disable all clocks to the RF Core, see the PRCM:RFCCLKG.CLK_EN register. RO 1