RFC_ULLRAM

Instance: RFC_ULLRAM
Component: RFC_ULLRAM
Base address: 0x21004000


Command and packet engine RAM (CPERAM) in the RF core

TOP:RFC_ULLRAM Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

BANK1__0-BANK1__2047

RW

32

0xXXXX XXXX

0x0000 0000 - 0x0000 1FFC

0x2100 4000 - 0x2100 5FFC

TOP:RFC_ULLRAM Register Descriptions

TOP:RFC_ULLRAM:BANK1__0-BANK1__2047

Address Offset 0x0000 0000 - 0x0000 1FFC
Physical Address 0x2100 4000 - 0x2100 5FFC Instance 0x2100 4000 - 0x2100 5FFC
Description 8 kB ULL SRAM
Type RW
Bits Field Name Description Type Reset
31:0 DATA SRAM data RW 0xXXXX XXXX