SRAM

Instance: SRAM
Component: SRAM
Base address: 0x20000000


General Purpose RAM

TOP:SRAM Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

BANK0__0-BANK0__4095

RW

32

0xXXXX XXXX

0x0000 0000 - 0x0000 3FFC

0x2000 0000 - 0x2000 3FFC

BANK1__0-BANK1__4095

RW

32

0xXXXX XXXX

0x0000 4000 - 0x0000 7FFC

0x2000 4000 - 0x2000 7FFC

BANK2__0-BANK2__4095

RW

32

0xXXXX XXXX

0x0000 8000 - 0x0000 BFFC

0x2000 8000 - 0x2000 BFFC

BANK3__0-BANK3__4095

RW

32

0xXXXX XXXX

0x0000 C000 - 0x0000 FFFC

0x2000 C000 - 0x2000 FFFC

BANK4__0-BANK4__4095

RW

32

0xXXXX XXXX

0x0001 0000 - 0x0001 3FFC

0x2001 0000 - 0x2001 3FFC

TOP:SRAM Register Descriptions

TOP:SRAM:BANK0__0-BANK0__4095

Address Offset 0x0000 0000 - 0x0000 3FFC
Physical Address 0x2000 0000 - 0x2000 3FFC Instance 0x2000 0000 - 0x2000 3FFC
Description 16k SRAM
Type RW
Bits Field Name Description Type Reset
31:0 DATA SRAM data RW 0xXXXX XXXX

TOP:SRAM:BANK1__0-BANK1__4095

Address Offset 0x0000 4000 - 0x0000 7FFC
Physical Address 0x2000 4000 - 0x2000 7FFC Instance 0x2000 4000 - 0x2000 7FFC
Description 16k SRAM
Type RW
Bits Field Name Description Type Reset
31:0 DATA SRAM data RW 0xXXXX XXXX

TOP:SRAM:BANK2__0-BANK2__4095

Address Offset 0x0000 8000 - 0x0000 BFFC
Physical Address 0x2000 8000 - 0x2000 BFFC Instance 0x2000 8000 - 0x2000 BFFC
Description 16k SRAM
Type RW
Bits Field Name Description Type Reset
31:0 DATA SRAM data RW 0xXXXX XXXX

TOP:SRAM:BANK3__0-BANK3__4095

Address Offset 0x0000 C000 - 0x0000 FFFC
Physical Address 0x2000 C000 - 0x2000 FFFC Instance 0x2000 C000 - 0x2000 FFFC
Description 16k SRAM
Type RW
Bits Field Name Description Type Reset
31:0 DATA SRAM data RW 0xXXXX XXXX

TOP:SRAM:BANK4__0-BANK4__4095

Address Offset 0x0001 0000 - 0x0001 3FFC
Physical Address 0x2001 0000 - 0x2001 3FFC Instance 0x2001 0000 - 0x2001 3FFC
Description 16k SRAM
Type RW
Bits Field Name Description Type Reset
31:0 DATA SRAM data RW 0xXXXX XXXX