TI BLE5-Stack API Documentation
2.02.08.01
|
Data Structures | |
struct | l2capChannelInfo_t |
Local channel information format. More... | |
struct | l2capCmdReject_t |
Command Reject format. More... | |
struct | l2capCoCInfo_t |
Connection oriented channel information format. More... | |
struct | l2capConnectReq_t |
Connection Request format. More... | |
struct | l2capConnectRsp_t |
Connection Response format. More... | |
struct | l2capDisconnectReq_t |
Disconnection Request format (src/dst CIDs are relative to sender of request). More... | |
struct | l2capDisconnectRsp_t |
Disconnection Response format (src/dst CIDs are relative to sender of request). More... | |
struct | l2capFlowCtrlCredit_t |
Flow Control Credit format. More... | |
union | l2capInfo_t |
Information Response Data field. More... | |
struct | l2capInfoReq_t |
Information Request format. More... | |
struct | l2capInfoRsp_t |
Information Response format. More... | |
struct | l2capInvalidCID_t |
Invalid CID in Request format. More... | |
struct | l2capParamUpdateReq_t |
Connection Parameter Update Request format. More... | |
struct | l2capParamUpdateRsp_t |
Connection Parameter Update Response format. More... | |
struct | l2capPsm_t |
L2CAP PSM structure. Allocated one for each registered PSM. More... | |
struct | l2capPsmInfo_t |
PSM information format. More... | |
union | l2capReasonData_t |
Command Reject Reason Data format. More... | |
struct | l2capUserCfg_t |
User configurable variables format. More... | |